![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
Files | |
| file | fsl_anatop_ai.h |
Functions | |
| uint32_t | ANATOP_AI_Access (anatop_ai_itf_t itf, bool isWrite, uint8_t addr, uint32_t wdata) |
| AI interface access. More... | |
| void | ANATOP_AI_Write (anatop_ai_itf_t itf, uint8_t addr, uint32_t wdata) |
| AI interface writing. More... | |
| uint32_t | ANATOP_AI_Read (anatop_ai_itf_t itf, uint8_t addr) |
| AI interface reading. More... | |
| void | ANATOP_AI_WriteWithMaskShift (anatop_ai_itf_t itf, uint8_t addr, uint32_t wdata, uint32_t mask, uint32_t shift) |
| AI interface write with mask and shift. More... | |
Driver version | |
| #define | FSL_ANATOP_AI_DRIVER_VERSION (MAKE_VERSION(1, 0, 0)) |
| Anatop AI driver version 1.0.0. More... | |
| #define FSL_ANATOP_AI_DRIVER_VERSION (MAKE_VERSION(1, 0, 0)) |
| uint32_t ANATOP_AI_Access | ( | anatop_ai_itf_t | itf, |
| bool | isWrite, | ||
| uint8_t | addr, | ||
| uint32_t | wdata | ||
| ) |
| itf | AI interface name |
| isWrite | write enable |
| addr | address |
| wdata | data to be set |
| void ANATOP_AI_Write | ( | anatop_ai_itf_t | itf, |
| uint8_t | addr, | ||
| uint32_t | wdata | ||
| ) |
| itf | AI interface name |
| addr | address |
| wdata | data to be set |
| uint32_t ANATOP_AI_Read | ( | anatop_ai_itf_t | itf, |
| uint8_t | addr | ||
| ) |
| itf | AI interface name |
| addr | address |
| void ANATOP_AI_WriteWithMaskShift | ( | anatop_ai_itf_t | itf, |
| uint8_t | addr, | ||
| uint32_t | wdata, | ||
| uint32_t | mask, | ||
| uint32_t | shift | ||
| ) |
| itf | AI interface name |
| addr | address |
| wdata | data to be written |
| mask | bit field mask |
| shift | bit field shift |