MCUXpresso SDK API Reference Manual  Rev. 0
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
Anatop_ai

Overview

Files

file  fsl_anatop_ai.h
 

Functions

uint32_t ANATOP_AI_Access (anatop_ai_itf_t itf, bool isWrite, uint8_t addr, uint32_t wdata)
 AI interface access. More...
 
void ANATOP_AI_Write (anatop_ai_itf_t itf, uint8_t addr, uint32_t wdata)
 AI interface writing. More...
 
uint32_t ANATOP_AI_Read (anatop_ai_itf_t itf, uint8_t addr)
 AI interface reading. More...
 
void ANATOP_AI_WriteWithMaskShift (anatop_ai_itf_t itf, uint8_t addr, uint32_t wdata, uint32_t mask, uint32_t shift)
 AI interface write with mask and shift. More...
 

Driver version

#define FSL_ANATOP_AI_DRIVER_VERSION   (MAKE_VERSION(1, 0, 0))
 Anatop AI driver version 1.0.0. More...
 

Macro Definition Documentation

#define FSL_ANATOP_AI_DRIVER_VERSION   (MAKE_VERSION(1, 0, 0))

Function Documentation

uint32_t ANATOP_AI_Access ( anatop_ai_itf_t  itf,
bool  isWrite,
uint8_t  addr,
uint32_t  wdata 
)
Parameters
itfAI interface name
isWritewrite enable
addraddress
wdatadata to be set
void ANATOP_AI_Write ( anatop_ai_itf_t  itf,
uint8_t  addr,
uint32_t  wdata 
)
Parameters
itfAI interface name
addraddress
wdatadata to be set
uint32_t ANATOP_AI_Read ( anatop_ai_itf_t  itf,
uint8_t  addr 
)
Parameters
itfAI interface name
addraddress
Returns
data read
void ANATOP_AI_WriteWithMaskShift ( anatop_ai_itf_t  itf,
uint8_t  addr,
uint32_t  wdata,
uint32_t  mask,
uint32_t  shift 
)
Parameters
itfAI interface name
addraddress
wdatadata to be written
maskbit field mask
shiftbit field shift