![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
Macros | |
| #define | I2C_RETRY_TIMES 0U /* Define to zero means keep waiting until the flag is assert/deassert. */ |
| Retry times for waiting flag. More... | |
| #define | I2C_COMMONCODE_ERROR (0x00U) |
| MASTER/SLAVE: Bus error happens. More... | |
Enumerations | |
| enum | _i2c_status { kStatus_I2C_Busy = MAKE_STATUS(kStatusGroup_LPC_I2C_1, 0), kStatus_I2C_Nak = MAKE_STATUS(kStatusGroup_LPC_I2C_1, 1), kStatus_I2C_Addr_Nak = MAKE_STATUS(kStatusGroup_LPC_I2C_1, 2), kStatus_I2C_BusError = MAKE_STATUS(kStatusGroup_LPC_I2C_1, 3), kStatus_I2C_ArbitrationLost = MAKE_STATUS(kStatusGroup_LPC_I2C_1, 4), kStatus_I2C_Timeout = MAKE_STATUS(kStatusGroup_LPC_I2C_1, 5), kStatus_I2C_StateError = MAKE_STATUS(kStatusGroup_LPC_I2C_1, 6) } |
| I2C status return codes. More... | |
| enum | _i2c_flags { kI2C_InterruptFlag = I2C0_CONCLR_SIC_MASK, kI2C_AssertACKFlag = I2C0_CONSET_AA_MASK, kI2C_StartFlag = I2C0_CONSET_STA_MASK, kI2C_StopFlag = I2C0_CONSET_STO_MASK, kI2C_AllFlags } |
| I2C peripheral flags. More... | |
Driver version | |
| #define | FSL_I2C_DRIVER_VERSION (MAKE_VERSION(2, 0, 1)) |
| I2C driver version 2.0.1. More... | |
| #define FSL_I2C_DRIVER_VERSION (MAKE_VERSION(2, 0, 1)) |
| #define I2C_RETRY_TIMES 0U /* Define to zero means keep waiting until the flag is assert/deassert. */ |
| #define I2C_COMMONCODE_ERROR (0x00U) |
| enum _i2c_status |
| enum _i2c_flags |
The following status register flags can be set/cleared: