MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
Main Page
Related Pages
API Reference
All
Data Structures
Functions
Variables
Typedefs
Enumerations
Enumerator
Groups
Pages
API Reference
Here is a list of all modules:
[detail level
1
2
3
]
ACMP: Analog Comparator Driver
ADC: 12-bit Analog to Digital Converter Driver
Clock Driver
Debug Console
SWO
Semihosting
FTM: FlexTimer Driver
FTMRx Flash Driver
GPIO: General-Purpose Input/Output Driver
FGPIO Driver
GPIO Driver
FGPIO Driver
GenericList
I2C: Inter-Integrated Circuit Driver
I2C DMA Driver
I2C Driver
I2C FreeRTOS Driver
I2C eDMA Driver
IRQ: external interrupt (IRQ) module
KBI: Keyboard interrupt Driver
Notification Framework
PIT: Periodic Interrupt Timer
PWT: Pulse Width Timer
Port
RTC: Real Time Clock
SIM: System Integration Module Driver
SPI based Secure Digital Card (SDSPI)
SPI: Serial Peripheral Interface Driver
SPI DMA Driver
SPI Driver
SPI FreeRTOS driver
Secure Digital Card/Embedded MultiMedia Card/SDIO card
HOST adapter Driver
MMC Card Driver
SD Card Driver
SDIO Card Driver
Serial Manager
Serial Port SWO
Serial Port USB
USB Device Configuration
Serial Port Uart
Serial Port Virtual USB
Shell
TPM: Timer PWM Module
UART: Universal Asynchronous Receiver/Transmitter Driver
UART DMA Driver
UART Driver
UART FreeRTOS Driver
UART eDMA Driver
UART_Adapter
WDOG8: 8-bit Watchdog Timer
© 2016 NXP Semiconductors. All rights reserved.