![]()  | 
  
    MCUXpresso SDK API Reference Manual
    Rev. 0
    
   NXP Semiconductors 
   | 
 
Data Structures | |
| struct | serial_port_swo_config_t | 
| serial port swo config struct  More... | |
Macros | |
| #define | SERIAL_PORT_SWO_HANDLE_SIZE (12U) | 
| serial port swo handle size  | |
Enumerations | |
| enum | serial_port_swo_protocol_t {  kSerialManager_SwoProtocolManchester = 1U, kSerialManager_SwoProtocolNrz = 2U }  | 
| serial port swo protocol  More... | |
| struct serial_port_swo_config_t | 
Data Fields | |
| uint32_t | clockRate | 
| clock rate  | |
| uint32_t | baudRate | 
| baud rate  | |
| uint32_t | port | 
| Port used to transfer data.  | |
| serial_port_swo_protocol_t | protocol | 
| SWO protocol.  | |