MCUXpresso SDK API Reference Manual  Rev. 0
NXP Semiconductors
All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
USB Device Configuration

Overview

Macros

#define USB_DEVICE_CONFIG_SELF_POWER   (1U)
 Whether device is self power. More...
 
#define USB_DEVICE_CONFIG_ENDPOINTS   (4U)
 How many endpoints are supported in the stack. More...
 
#define USB_DEVICE_CONFIG_USE_TASK   (0U)
 Whether the device task is enabled. More...
 
#define USB_DEVICE_CONFIG_MAX_MESSAGES   (8U)
 How many the notification message are supported when the device task is enabled. More...
 
#define USB_DEVICE_CONFIG_USB20_TEST_MODE   (0U)
 Whether test mode enabled. More...
 
#define USB_DEVICE_CONFIG_CV_TEST   (0U)
 Whether device CV test is enabled. More...
 
#define USB_DEVICE_CONFIG_COMPLIANCE_TEST   (0U)
 Whether device compliance test is enabled. More...
 
#define USB_DEVICE_CONFIG_KEEP_ALIVE_MODE   (0U)
 Whether the keep alive feature enabled. More...
 
#define USB_DEVICE_CONFIG_BUFFER_PROPERTY_CACHEABLE   (0U)
 Whether the transfer buffer is cache-enabled or not. More...
 
#define USB_DEVICE_CONFIG_LOW_POWER_MODE   (0U)
 Whether the low power mode is enabled or not. More...
 
#define USB_DEVICE_CONFIG_REMOTE_WAKEUP   (0U)
 The device remote wakeup is unsupported. More...
 
#define USB_DEVICE_CONFIG_DETACH_ENABLE   (0U)
 Whether the device detached feature is enabled or not. More...
 
#define USB_DEVICE_CONFIG_ERROR_HANDLING   (0U)
 Whether handle the USB bus error. More...
 
#define USB_DEVICE_CHARGER_DETECT_ENABLE   (0U)
 Whether the device charger detect feature is enabled or not. More...
 

class instance define

#define USB_DEVICE_CONFIG_HID   (0U)
 HID instance count.
 
#define USB_DEVICE_CONFIG_CDC_ACM   (1U)
 CDC ACM instance count.
 
#define USB_DEVICE_CONFIG_MSC   (0U)
 MSC instance count.
 
#define USB_DEVICE_CONFIG_AUDIO   (0U)
 Audio instance count.
 
#define USB_DEVICE_CONFIG_PHDC   (0U)
 PHDC instance count.
 
#define USB_DEVICE_CONFIG_VIDEO   (0U)
 Video instance count.
 
#define USB_DEVICE_CONFIG_CCID   (0U)
 CCID instance count.
 
#define USB_DEVICE_CONFIG_PRINTER   (0U)
 Printer instance count.
 
#define USB_DEVICE_CONFIG_DFU   (0U)
 DFU instance count.
 

Macro Definition Documentation

#define USB_DEVICE_CONFIG_SELF_POWER   (1U)

1U supported, 0U not supported

#define USB_DEVICE_CONFIG_ENDPOINTS   (4U)
#define USB_DEVICE_CONFIG_USE_TASK   (0U)
#define USB_DEVICE_CONFIG_MAX_MESSAGES   (8U)
#define USB_DEVICE_CONFIG_USB20_TEST_MODE   (0U)
#define USB_DEVICE_CONFIG_CV_TEST   (0U)
#define USB_DEVICE_CONFIG_COMPLIANCE_TEST   (0U)

If the macro is enabled, the test mode and CV test macroes will be set.

#define USB_DEVICE_CONFIG_KEEP_ALIVE_MODE   (0U)
#define USB_DEVICE_CONFIG_BUFFER_PROPERTY_CACHEABLE   (0U)
#define USB_DEVICE_CONFIG_LOW_POWER_MODE   (0U)
#define USB_DEVICE_CONFIG_REMOTE_WAKEUP   (0U)
#define USB_DEVICE_CONFIG_DETACH_ENABLE   (0U)
#define USB_DEVICE_CONFIG_ERROR_HANDLING   (0U)
#define USB_DEVICE_CHARGER_DETECT_ENABLE   (0U)