MCUXpresso SDK API Reference Manual  Rev. 0
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
API Reference
Here is a list of all modules:
[detail level 123]
oADC16: 16-bit SAR Analog-to-Digital Converter Driver
oButton
oC90TFS Flash Driver
|oFtftx CACHE Driver
|oFtftx FLASH Driver
|oFtftx FLEXNVM Driver
|oftfx controller
||\ftfx utilities
|\ftfx feature
| \ftfx adapter
oCMP: Analog Comparator Driver
oCOP: Watchdog Driver
oCRC: Cyclic Redundancy Check Driver
oClock Driver
|\Multipurpose Clock Generator Lite (MCGLITE)
oDMA Manager
oDMA: Direct Memory Access Controller Driver
oDMAMUX: Direct Memory Access Multiplexer Driver
oDebug Console
|oSWO
|\Semihosting
oFlexIO: FlexIO Driver
|oFlexIO Camera Driver
||\FlexIO eDMA Camera Driver
|oFlexIO Driver
|oFlexIO I2C Master Driver
|oFlexIO I2S Driver
||oFlexIO DMA I2S Driver
||\FlexIO eDMA I2S Driver
|oFlexIO MCU Interface LCD Driver
||oFlexIO DMA MCU Interface LCD Driver
||oFlexIO SMARTDMA MCU Interface LCD Driver
||\FlexIO eDMA MCU Interface LCD DriverSDK provide eDMA transactional APIs to transfer data using eDMA, the eDMA method is similar with interrupt transactional method
|oFlexIO SPI Driver
||oFlexIO DMA SPI Driver
||\FlexIO eDMA SPI Driver
|\FlexIO UART Driver
| oFlexIO DMA UART Driver
| \FlexIO eDMA UART Driver
oGPIO: General-Purpose Input/Output Driver
|oFGPIO Driver
|\GPIO Driver
oGPIO_Adapter
oGenericList
oI2C: Inter-Integrated Circuit Driver
|oI2C DMA Driver
|oI2C Driver
|oI2C FreeRTOS Driver
|\I2C eDMA Driver
oLED
oLLWU: Low-Leakage Wakeup Unit Driver
oLPTMR: Low-Power Timer
oLPUART: Low Power UART Driver
|oLPUART DMA Driver
|oLPUART Driver
|oLPUART FreeRTOS Driver
|\LPUART eDMA Driver
oManager
oNotification Framework
oOSA_Adapter: Operatin System Abstraction Adapter
|oOSA BM
|\OSA FreeRTOS
oPIT: Periodic Interrupt Timer
oPMC: Power Management Controller
oPORT: Port Control and Interrupts
oPanic
oRCM: Reset Control Module Driver
oRTC: Real Time Clock
oSIM: System Integration Module Driver
oSMC: System Mode Controller Driver
oSPI based Secure Digital Card (SDSPI)
oSPI: Serial Peripheral Interface Driver
|oSPI DMA Driver
|oSPI Driver
|\SPI FreeRTOS driver
oSecure Digital Card/Embedded MultiMedia Card/SDIO card
|oHOST adapter Driver
|oMMC Card Driver
|oSD Card Driver
|\SDIO Card Driver
oSerial Manager
|oSerial Port SWO
|oSerial Port USB
||\USB Device Configuration
|oSerial Port Uart
|\Serial Port Virtual USB
oShell
oTPM: Timer PWM Module
oTimer_Adapter
oUART: Universal Asynchronous Receiver/Transmitter Driver
|oUART DMA Driver
|oUART Driver
|oUART FreeRTOS Driver
|\UART eDMA Driver
oUART_Adapter
\VREF: Voltage Reference Driver