![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
Enumerations | |
enum | hashcrypt_algo_t { kHASHCRYPT_Sha1 = 1, kHASHCRYPT_Sha256 = 2, kHASHCRYPT_Sha512 = 3, kHASHCRYPT_Aes = 4, kHASHCRYPT_AesIcb = 5 } |
Algorithm used for Hashcrypt operation. More... | |
Functions | |
void | HASHCRYPT_Init (HASHCRYPT_Type *base) |
Enables clock and disables reset for HASHCRYPT peripheral. More... | |
void | HASHCRYPT_Deinit (HASHCRYPT_Type *base) |
Disables clock for HASHCRYPT peripheral. More... | |
Driver version | |
#define | FSL_HASHCRYPT_DRIVER_VERSION (MAKE_VERSION(2, 0, 2)) |
HASHCRYPT driver version. More... | |
#define FSL_HASHCRYPT_DRIVER_VERSION (MAKE_VERSION(2, 0, 2)) |
Version 2.0.2.
Current version: 2.0.2
Change log:
enum hashcrypt_algo_t |
void HASHCRYPT_Init | ( | HASHCRYPT_Type * | base | ) |
Enable clock and disable reset for HASHCRYPT.
base | HASHCRYPT base address |
void HASHCRYPT_Deinit | ( | HASHCRYPT_Type * | base | ) |
Disable clock and enable reset.
base | HASHCRYPT base address |