![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
Macros | |
| #define | MQTT_OUTPUT_RINGBUF_SIZE 256 |
| #define | MQTT_VAR_HEADER_BUFFER_LEN 128 |
| #define | MQTT_REQ_MAX_IN_FLIGHT 4 |
| #define | MQTT_CYCLIC_TIMER_INTERVAL 5 |
| #define | MQTT_REQ_TIMEOUT 30 |
| #define | MQTT_CONNECT_TIMOUT 100 |
| #define MQTT_OUTPUT_RINGBUF_SIZE 256 |
Output ring-buffer size, must be able to fit largest outgoing publish message topic+payloads
| #define MQTT_VAR_HEADER_BUFFER_LEN 128 |
Number of bytes in receive buffer, must be at least the size of the longest incoming topic + 8 If one wants to avoid fragmented incoming publish, set length to max incoming topic length + max payload length + 8
| #define MQTT_REQ_MAX_IN_FLIGHT 4 |
Maximum number of pending subscribe, unsubscribe and publish requests to server .
| #define MQTT_CYCLIC_TIMER_INTERVAL 5 |
Seconds between each cyclic timer call.
| #define MQTT_REQ_TIMEOUT 30 |
Publish, subscribe and unsubscribe request timeout in seconds.
| #define MQTT_CONNECT_TIMOUT 100 |
Seconds for MQTT connect response timeout after sending connect request