![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
Macros | |
| #define | TFTP_DEBUG LWIP_DBG_OFF |
| #define | TFTP_PORT LWIP_IANA_PORT_TFTP |
| #define | TFTP_TIMEOUT_MSECS 10000 |
| #define | TFTP_MAX_RETRIES 5 |
| #define | TFTP_TIMER_MSECS (TFTP_TIMEOUT_MSECS / 10) |
| #define | TFTP_MAX_FILENAME_LEN 20 |
| #define | TFTP_MAX_MODE_LEN 7 |
| #define TFTP_DEBUG LWIP_DBG_OFF |
Enable TFTP debug messages
| #define TFTP_PORT LWIP_IANA_PORT_TFTP |
TFTP server port
| #define TFTP_TIMEOUT_MSECS 10000 |
TFTP timeout
| #define TFTP_MAX_RETRIES 5 |
Max. number of retries when a file is read from server
| #define TFTP_TIMER_MSECS (TFTP_TIMEOUT_MSECS / 10) |
TFTP timer cyclic interval
| #define TFTP_MAX_FILENAME_LEN 20 |
Max. length of TFTP filename
| #define TFTP_MAX_MODE_LEN 7 |
Max. length of TFTP mode