![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
Macros | |
| #define | PBUF_LINK_HLEN (14 + ETH_PAD_SIZE) |
| #define | PBUF_LINK_ENCAPSULATION_HLEN 0 |
| #define | PBUF_POOL_BUFSIZE LWIP_MEM_ALIGN_SIZE(TCP_MSS+40+PBUF_LINK_ENCAPSULATION_HLEN+PBUF_LINK_HLEN) |
| #define | LWIP_PBUF_REF_T u8_t |
| #define | LWIP_PBUF_CUSTOM_DATA |
| #define PBUF_LINK_HLEN (14 + ETH_PAD_SIZE) |
PBUF_LINK_HLEN: the number of bytes that should be allocated for a link level header. The default is 14, the standard value for Ethernet.
| #define PBUF_LINK_ENCAPSULATION_HLEN 0 |
PBUF_LINK_ENCAPSULATION_HLEN: the number of bytes that should be allocated for an additional encapsulation header before ethernet headers (e.g. 802.11)
| #define PBUF_POOL_BUFSIZE LWIP_MEM_ALIGN_SIZE(TCP_MSS+40+PBUF_LINK_ENCAPSULATION_HLEN+PBUF_LINK_HLEN) |
PBUF_POOL_BUFSIZE: the size of each pbuf in the pbuf pool. The default is designed to accommodate single full size TCP frame in one pbuf, including TCP_MSS, IP header, and link header.
| #define LWIP_PBUF_REF_T u8_t |
LWIP_PBUF_REF_T: Refcount type in pbuf. Default width of u8_t can be increased if 255 refs are not enough for you.
| #define LWIP_PBUF_CUSTOM_DATA |
LWIP_PBUF_CUSTOM_DATA: Store private data on pbufs (e.g. timestamps) This extends struct pbuf so user can store custom data on every pbuf.