![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
Macros | |
| #define | LWIP_CHECKSUM_CTRL_PER_NETIF 0 |
| #define | CHECKSUM_GEN_IP 1 |
| #define | CHECKSUM_GEN_UDP 1 |
| #define | CHECKSUM_GEN_TCP 1 |
| #define | CHECKSUM_GEN_ICMP 1 |
| #define | CHECKSUM_GEN_ICMP6 1 |
| #define | CHECKSUM_CHECK_IP 1 |
| #define | CHECKSUM_CHECK_UDP 1 |
| #define | CHECKSUM_CHECK_TCP 1 |
| #define | CHECKSUM_CHECK_ICMP 1 |
| #define | CHECKSUM_CHECK_ICMP6 1 |
| #define | LWIP_CHECKSUM_ON_COPY 0 |
| #define LWIP_CHECKSUM_CTRL_PER_NETIF 0 |
LWIP_CHECKSUM_CTRL_PER_NETIF==1: Checksum generation/check can be enabled/disabled per netif. ATTENTION: if enabled, the CHECKSUM_GEN_* and CHECKSUM_CHECK_* defines must be enabled!
| #define CHECKSUM_GEN_IP 1 |
CHECKSUM_GEN_IP==1: Generate checksums in software for outgoing IP packets.
| #define CHECKSUM_GEN_UDP 1 |
CHECKSUM_GEN_UDP==1: Generate checksums in software for outgoing UDP packets.
| #define CHECKSUM_GEN_TCP 1 |
CHECKSUM_GEN_TCP==1: Generate checksums in software for outgoing TCP packets.
| #define CHECKSUM_GEN_ICMP 1 |
CHECKSUM_GEN_ICMP==1: Generate checksums in software for outgoing ICMP packets.
| #define CHECKSUM_GEN_ICMP6 1 |
CHECKSUM_GEN_ICMP6==1: Generate checksums in software for outgoing ICMP6 packets.
| #define CHECKSUM_CHECK_IP 1 |
CHECKSUM_CHECK_IP==1: Check checksums in software for incoming IP packets.
| #define CHECKSUM_CHECK_UDP 1 |
CHECKSUM_CHECK_UDP==1: Check checksums in software for incoming UDP packets.
| #define CHECKSUM_CHECK_TCP 1 |
CHECKSUM_CHECK_TCP==1: Check checksums in software for incoming TCP packets.
| #define CHECKSUM_CHECK_ICMP 1 |
CHECKSUM_CHECK_ICMP==1: Check checksums in software for incoming ICMP packets.
| #define CHECKSUM_CHECK_ICMP6 1 |
CHECKSUM_CHECK_ICMP6==1: Check checksums in software for incoming ICMPv6 packets
| #define LWIP_CHECKSUM_ON_COPY 0 |
LWIP_CHECKSUM_ON_COPY==1: Calculate checksum when copying data from application buffers to pbufs.