![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
Macros | |
| #define | LWIP_ND6_QUEUEING LWIP_IPV6 |
| #define | MEMP_NUM_ND6_QUEUE 20 |
| #define | LWIP_ND6_NUM_NEIGHBORS 10 |
| #define | LWIP_ND6_NUM_DESTINATIONS 10 |
| #define | LWIP_ND6_NUM_PREFIXES 5 |
| #define | LWIP_ND6_NUM_ROUTERS 3 |
| #define | LWIP_ND6_MAX_MULTICAST_SOLICIT 3 |
| #define | LWIP_ND6_MAX_UNICAST_SOLICIT 3 |
| #define | LWIP_ND6_MAX_ANYCAST_DELAY_TIME 1000 |
| #define | LWIP_ND6_MAX_NEIGHBOR_ADVERTISEMENT 3 |
| #define | LWIP_ND6_REACHABLE_TIME 30000 |
| #define | LWIP_ND6_RETRANS_TIMER 1000 |
| #define | LWIP_ND6_DELAY_FIRST_PROBE_TIME 5000 |
| #define | LWIP_ND6_ALLOW_RA_UPDATES 1 |
| #define | LWIP_ND6_TCP_REACHABILITY_HINTS 1 |
| #define | LWIP_ND6_RDNSS_MAX_DNS_SERVERS 0 |
| #define LWIP_ND6_QUEUEING LWIP_IPV6 |
LWIP_ND6_QUEUEING==1: queue outgoing IPv6 packets while MAC address is being resolved.
| #define MEMP_NUM_ND6_QUEUE 20 |
MEMP_NUM_ND6_QUEUE: Max number of IPv6 packets to queue during MAC resolution.
| #define LWIP_ND6_NUM_NEIGHBORS 10 |
LWIP_ND6_NUM_NEIGHBORS: Number of entries in IPv6 neighbor cache
| #define LWIP_ND6_NUM_DESTINATIONS 10 |
LWIP_ND6_NUM_DESTINATIONS: number of entries in IPv6 destination cache
| #define LWIP_ND6_NUM_PREFIXES 5 |
LWIP_ND6_NUM_PREFIXES: number of entries in IPv6 on-link prefixes cache
| #define LWIP_ND6_NUM_ROUTERS 3 |
LWIP_ND6_NUM_ROUTERS: number of entries in IPv6 default router cache
| #define LWIP_ND6_MAX_MULTICAST_SOLICIT 3 |
LWIP_ND6_MAX_MULTICAST_SOLICIT: max number of multicast solicit messages to send (neighbor solicit and router solicit)
| #define LWIP_ND6_MAX_UNICAST_SOLICIT 3 |
LWIP_ND6_MAX_UNICAST_SOLICIT: max number of unicast neighbor solicitation messages to send during neighbor reachability detection.
| #define LWIP_ND6_MAX_ANYCAST_DELAY_TIME 1000 |
Unused: See ND RFC (time in milliseconds).
| #define LWIP_ND6_MAX_NEIGHBOR_ADVERTISEMENT 3 |
Unused: See ND RFC
| #define LWIP_ND6_REACHABLE_TIME 30000 |
LWIP_ND6_REACHABLE_TIME: default neighbor reachable time (in milliseconds). May be updated by router advertisement messages.
| #define LWIP_ND6_RETRANS_TIMER 1000 |
LWIP_ND6_RETRANS_TIMER: default retransmission timer for solicitation messages
| #define LWIP_ND6_DELAY_FIRST_PROBE_TIME 5000 |
LWIP_ND6_DELAY_FIRST_PROBE_TIME: Delay before first unicast neighbor solicitation message is sent, during neighbor reachability detection.
| #define LWIP_ND6_ALLOW_RA_UPDATES 1 |
LWIP_ND6_ALLOW_RA_UPDATES==1: Allow Router Advertisement messages to update Reachable time and retransmission timers, and netif MTU.
| #define LWIP_ND6_TCP_REACHABILITY_HINTS 1 |
LWIP_ND6_TCP_REACHABILITY_HINTS==1: Allow TCP to provide Neighbor Discovery with reachability hints for connected destinations. This helps avoid sending unicast neighbor solicitation messages.
| #define LWIP_ND6_RDNSS_MAX_DNS_SERVERS 0 |
LWIP_ND6_RDNSS_MAX_DNS_SERVERS > 0: Use IPv6 Router Advertisement Recursive DNS Server Option (as per RFC 6106) to copy a defined maximum number of DNS servers to the DNS module.