![]()  | 
  
    MCUXpresso SDK API Reference Manual
    Rev. 0
    
   NXP Semiconductors 
   | 
 
Macros | |
| #define | LWIP_IPV6_DHCP6 0 | 
| #define | LWIP_IPV6_DHCP6_STATEFUL 0 | 
| #define | LWIP_IPV6_DHCP6_STATELESS LWIP_IPV6_DHCP6 | 
| #define | LWIP_DHCP6_GET_NTP_SRV 0 | 
| #define | LWIP_DHCP6_MAX_NTP_SERVERS 1 | 
| #define | LWIP_DHCP6_MAX_DNS_SERVERS DNS_MAX_SERVERS | 
| #define LWIP_IPV6_DHCP6 0 | 
LWIP_IPV6_DHCP6==1: enable DHCPv6 stateful/stateless address autoconfiguration.
| #define LWIP_IPV6_DHCP6_STATEFUL 0 | 
LWIP_IPV6_DHCP6_STATEFUL==1: enable DHCPv6 stateful address autoconfiguration. (not supported, yet!)
| #define LWIP_IPV6_DHCP6_STATELESS LWIP_IPV6_DHCP6 | 
LWIP_IPV6_DHCP6_STATELESS==1: enable DHCPv6 stateless address autoconfiguration.
| #define LWIP_DHCP6_GET_NTP_SRV 0 | 
LWIP_DHCP6_GETS_NTP==1: Request NTP servers via DHCPv6. For each response packet, a callback is called, which has to be provided by the port: void dhcp6_set_ntp_servers(u8_t num_ntp_servers, ip_addr_t* ntp_server_addrs);
| #define LWIP_DHCP6_MAX_NTP_SERVERS 1 | 
The maximum of NTP servers requested
| #define LWIP_DHCP6_MAX_DNS_SERVERS DNS_MAX_SERVERS | 
LWIP_DHCP6_MAX_DNS_SERVERS > 0: Request DNS servers via DHCPv6. DNS servers received in the response are passed to DNS via dns_setserver() (up to the maximum limit defined here).