![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
Modules | |
| LWIP_DBG_MIN_LEVEL and LWIP_DBG_TYPES_ON values | |
| #define LWIP_DBG_MIN_LEVEL LWIP_DBG_LEVEL_ALL |
LWIP_DBG_MIN_LEVEL: After masking, the value of the debug is compared against this value. If it is smaller, then debugging messages are written.
| #define LWIP_DBG_TYPES_ON LWIP_DBG_ON |
LWIP_DBG_TYPES_ON: A mask that can be used to globally enable/disable debug messages of certain types.
| #define ETHARP_DEBUG LWIP_DBG_OFF |
ETHARP_DEBUG: Enable debugging in etharp.c.
| #define NETIF_DEBUG LWIP_DBG_OFF |
NETIF_DEBUG: Enable debugging in netif.c.
| #define PBUF_DEBUG LWIP_DBG_OFF |
PBUF_DEBUG: Enable debugging in pbuf.c.
| #define API_LIB_DEBUG LWIP_DBG_OFF |
API_LIB_DEBUG: Enable debugging in api_lib.c.
| #define API_MSG_DEBUG LWIP_DBG_OFF |
API_MSG_DEBUG: Enable debugging in api_msg.c.
| #define SOCKETS_DEBUG LWIP_DBG_OFF |
SOCKETS_DEBUG: Enable debugging in sockets.c.
| #define ICMP_DEBUG LWIP_DBG_OFF |
ICMP_DEBUG: Enable debugging in icmp.c.
| #define IGMP_DEBUG LWIP_DBG_OFF |
IGMP_DEBUG: Enable debugging in igmp.c.
| #define INET_DEBUG LWIP_DBG_OFF |
INET_DEBUG: Enable debugging in inet.c.
| #define IP_DEBUG LWIP_DBG_OFF |
IP_DEBUG: Enable debugging for IP.
| #define IP_REASS_DEBUG LWIP_DBG_OFF |
IP_REASS_DEBUG: Enable debugging in ip_frag.c for both frag & reass.
| #define RAW_DEBUG LWIP_DBG_OFF |
RAW_DEBUG: Enable debugging in raw.c.
| #define MEM_DEBUG LWIP_DBG_OFF |
MEM_DEBUG: Enable debugging in mem.c.
| #define MEMP_DEBUG LWIP_DBG_OFF |
MEMP_DEBUG: Enable debugging in memp.c.
| #define SYS_DEBUG LWIP_DBG_OFF |
SYS_DEBUG: Enable debugging in sys.c.
| #define TIMERS_DEBUG LWIP_DBG_OFF |
TIMERS_DEBUG: Enable debugging in timers.c.
| #define TCP_DEBUG LWIP_DBG_OFF |
TCP_DEBUG: Enable debugging for TCP.
| #define TCP_INPUT_DEBUG LWIP_DBG_OFF |
TCP_INPUT_DEBUG: Enable debugging in tcp_in.c for incoming debug.
| #define TCP_FR_DEBUG LWIP_DBG_OFF |
TCP_FR_DEBUG: Enable debugging in tcp_in.c for fast retransmit.
| #define TCP_RTO_DEBUG LWIP_DBG_OFF |
TCP_RTO_DEBUG: Enable debugging in TCP for retransmit timeout.
| #define TCP_CWND_DEBUG LWIP_DBG_OFF |
TCP_CWND_DEBUG: Enable debugging for TCP congestion window.
| #define TCP_WND_DEBUG LWIP_DBG_OFF |
TCP_WND_DEBUG: Enable debugging in tcp_in.c for window updating.
| #define TCP_OUTPUT_DEBUG LWIP_DBG_OFF |
TCP_OUTPUT_DEBUG: Enable debugging in tcp_out.c output functions.
| #define TCP_RST_DEBUG LWIP_DBG_OFF |
TCP_RST_DEBUG: Enable debugging for TCP with the RST message.
| #define TCP_QLEN_DEBUG LWIP_DBG_OFF |
TCP_QLEN_DEBUG: Enable debugging for TCP queue lengths.
| #define UDP_DEBUG LWIP_DBG_OFF |
UDP_DEBUG: Enable debugging in UDP.
| #define TCPIP_DEBUG LWIP_DBG_OFF |
TCPIP_DEBUG: Enable debugging in tcpip.c.
| #define SLIP_DEBUG LWIP_DBG_OFF |
SLIP_DEBUG: Enable debugging in slipif.c.
| #define DHCP_DEBUG LWIP_DBG_OFF |
DHCP_DEBUG: Enable debugging in dhcp.c.
| #define AUTOIP_DEBUG LWIP_DBG_OFF |
AUTOIP_DEBUG: Enable debugging in autoip.c.
| #define DNS_DEBUG LWIP_DBG_OFF |
DNS_DEBUG: Enable debugging for DNS.
| #define IP6_DEBUG LWIP_DBG_OFF |
IP6_DEBUG: Enable debugging for IPv6.
| #define DHCP6_DEBUG LWIP_DBG_OFF |
DHCP6_DEBUG: Enable debugging in dhcp6.c.