MCUXpresso SDK API Reference Manual  Rev. 0
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
Serial Port SWO

Overview

Data Structures

struct  serial_port_swo_config_t
 serial port swo config struct More...
 

Macros

#define SERIAL_PORT_SWO_HANDLE_SIZE   (12U)
 serial port swo handle size
 

Enumerations

enum  serial_port_swo_protocol_t {
  kSerialManager_SwoProtocolManchester = 1U,
  kSerialManager_SwoProtocolNrz = 2U
}
 serial port swo protocol More...
 

Data Structure Documentation

struct serial_port_swo_config_t

Data Fields

uint32_t clockRate
 clock rate
 
uint32_t baudRate
 baud rate
 
uint32_t port
 Port used to transfer data.
 
serial_port_swo_protocol_t protocol
 SWO protocol.
 

Enumeration Type Documentation

Enumerator
kSerialManager_SwoProtocolManchester 

SWO Manchester protocol.

kSerialManager_SwoProtocolNrz 

SWO UART/NRZ protocol.