The ak4497 driver provide codec control interface.
|
| enum | ak4497_mode_t |
| | The AK4497 playback mode.
|
| |
| enum | ak4497_data_channel_mode_t {
kAK4497_NormalMode = 0x0,
kAK4497_ExchangeMode = 0x1
} |
| | The Data selection of L-channel and R-channel for DSD mode, defined by SELLR bit. More...
|
| |
| enum | ak4497_dsd_input_path_t {
kAK4497_Path0 = 0x0,
kAK4497_Path1 = 0x1
} |
| | The data path select for DSD mode. More...
|
| |
| enum | ak4497_dsd_mclk_t {
kAK4497_mclk512fs = 0x0,
kAK4497_mclk768fs = 0x1
} |
| | The MCLK select for DSD mode, defined by DCKS bit. More...
|
| |
| enum | ak4497_dsd_dclk_t {
kAK4497_dclk64fs = 0x0,
kAK4497_dclk128fs = 0x1,
kAK4497_dclk256fs = 0x2,
kAK4497_dclk512fs = 0x3
} |
| | The DCLK select for DSD mode, defined by DSDSEL[1:0]. More...
|
| |
| enum | ak4497_dsd_playback_path_t {
kAK4497_NormalPath = 0x0,
kAK4497_VolumeBypass = 0x1
} |
| | DSD playback path. More...
|
| |
| enum | ak4497_dsd_data_mute_t |
| | DSD mute flag.
|
| |
| enum | ak4497_dsd_dclk_polarity_t {
kAK4497_FallingEdge = 0x0,
kAK4497_RisingEdge = 0x1
} |
| | DSD bclk polarity. More...
|
| |
| enum | ak4497_pcm_samplefreqmode_t {
kAK4497_ManualSettingMode = 0x0,
kAK4497_AutoSettingMode = 0x1,
kAK4497_FsAutoDetectMode = 0x2
} |
| | The sampling frequency mode for PCM and EXDF mode, defined by CR01[AFSD], CR00[ACKS]. More...
|
| |
| enum | ak4497_pcm_samplefreqselect_t {
kAK4497_NormalSpeed = 0x0,
kAK4497_DoubleSpeed = 0x1,
kAK4497_QuadSpeed = 0x2,
kAK4497_OctSpeed = 0x4,
kAK4497_HexSpeed = 0x5
} |
| | The sampling speed select, defined by DFS[2:0]. More...
|
| |
| enum | ak4497_pcm_sdata_format_t {
kAK4497_16BitLSB = 0x0,
kAK4497_20BitLSB = 0x1,
kAK4497_24BitMSB = 0x2,
kAK4497_16_24BitI2S = 0x3,
kAK4497_24BitLSB = 0x4,
kAK4497_32BitLSB = 0x5,
kAK4497_32BitMSB = 0x6,
kAK4497_32BitI2S = 0x7
} |
| | The audio data interface modes, defined by DIF[2:0]. More...
|
| |
| enum | ak4497_pcm_tdm_mode_t {
kAK4497_Normal = 0x0,
kAK4497_TDM128 = 0x1,
kAK4497_TDM256 = 0x2,
kAK4497_TDM512 = 0x3
} |
| | The TDM mode select, defined by TDM[1:0]. More...
|
| |
| enum | ak4497_pcm_sds_select_t |
| | The audio data slot selection, defined by SDS[2:0].
|
| |
| enum | ak4497_module_ctrl_cmd_t { kAK4497_ModuleSwitchI2SInInterface = 0U
} |
| | audio codec module control cmd More...
|
| |
| enum | _ak4497_module_ctrl_i2s_in_interface {
kAK4497_ModuleI2SInInterfacePCM = 0U,
kAK4497_ModuleI2SInInterfaceDSD = 1U
} |
| | audio codec module digital interface More...
|
| |
|
| void | AK4497_DefaultConfig (ak4497_config_t *config) |
| | Default initializes AK4497. More...
|
| |
| status_t | AK4497_Init (ak4497_handle_t *handle, ak4497_config_t *config) |
| | Initializes AK4497. More...
|
| |
| status_t | AK4497_SetEncoding (ak4497_handle_t *handle, uint8_t format) |
| | Set the codec PCM mode or DSD mode based on the format info. More...
|
| |
| status_t | AK4497_ConfigDataFormat (ak4497_handle_t *handle, uint32_t mclk, uint32_t sampleRate, uint32_t bitWidth) |
| | Configure the data format of audio data. More...
|
| |
| status_t | AK4497_SetVolume (ak4497_handle_t *handle, uint8_t value) |
| | Set the volume of different modules in AK4497. More...
|
| |
| status_t | AK4497_GetVolume (ak4497_handle_t *handle, uint8_t *value) |
| | Get the volume of different modules in AK4497. More...
|
| |
| status_t | AK4497_ModuleControl (ak4497_handle_t *handle, ak4497_module_ctrl_cmd_t cmd, uint32_t data) |
| | AK4497 codec module control. More...
|
| |
| status_t | AK4497_Deinit (ak4497_handle_t *handle) |
| | Deinit the AK4497 codec. More...
|
| |
| status_t | AK4497_WriteReg (ak4497_handle_t *handle, uint8_t reg, uint8_t val) |
| | Write register to AK4497 using I2C. More...
|
| |
| status_t | AK4497_ReadReg (ak4497_handle_t *handle, uint8_t reg, uint8_t *val) |
| | Read register from AK4497 using I2C. More...
|
| |
| status_t | AK4497_ModifyReg (ak4497_handle_t *handle, uint8_t reg, uint8_t mask, uint8_t val) |
| | Modify some bits in the register using I2C. More...
|
| |