MCUXpresso SDK API Reference Manual  Rev. 0
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
API Reference
Here is a list of all modules:
[detail level 123]
oASMC: Auxiliary System Mode Controller Driver
oCACHE: LMEM CACHE Memory Controller
oCODEC codec Driver
|ocodec common Driver
|ocs42888 Driver
||\cs42888 adapter
|oda7212 Driver
||\da7212 adapter
|osgtl5000 Driver
||\sgtl5000 adapter
|owm8904 Driver
||\wm8904 adapter
|\wm8960 Driver
| \wm8960 adapter
oCache
oClock Driver
oCommon Driver
oDPR: Display Prefetch Resolve
oDPU IRQSTEER: Interrupt Request Steering Driver
oDebug Console
|oSWO
|\Semihosting
oDisplay Processing Unit (DPU)
oEDMA: Enhanced Direct Memory Access (eDMA) Controller Driver
oENET: Ethernet MAC Driver
oESAI: Enhanced Serial Audio Interface
|\ESAI eDMA Driver
oFLEXSPI: Flexible Serial Peripheral Interface Driver
oFTM: FlexTimer Driver
oFlexCAN: Flex Controller Area Network Driver
|oFlexCAN Driver
|\FlexCAN eDMA Driver
oGPIO: General-Purpose Input/Output Driver
oGPT: General Purpose Timer
oINTMUX: Interrupt Multiplexer Driver
oIRQSTEER: Interrupt Request Steering Driver
oISI: Image Sensing Interface
oLDB: LVDS Display Bridge
oLPADC: 12-bit SAR Analog-to-Digital Converter Driver
oLPI2C: Low Power Inter-Integrated Circuit Driver
|oLPI2C CMSIS Driver
|oLPI2C FreeRTOS Driver
|oLPI2C Master DMA Driver
|oLPI2C Master Driver
|\LPI2C Slave Driver
oLPIT: Low-Power Interrupt Timer
oLPSPI: Low Power Serial Peripheral Interface
|oLPSPI CMSIS Driver
|oLPSPI FreeRTOS Driver
|oLPSPI Peripheral driver
|\LPSPI eDMA Driver
oLPUART: Low Power Universal Asynchronous Receiver/Transmitter Driver
|oLPUART CMSIS Driver
|oLPUART Driver
|oLPUART FreeRTOS Driver
|\LPUART eDMA Driver
oMIPI CSI2 RX: MIPI CSI2 RX Driver
oMIPI_DSI: MIPI DSI Host Controller
|\MIPI DSI DriverThe MIPI DSI driver supports both video mode and command mode
oMU: Messaging Unit
oNotification Framework
oPRG: Prefetch Resolve Gasket
oRGPIO: Rapid General-Purpose Input/Output Driver
|oFGPIO Driver
|\RGPIO Driver
oSAI: Serial Audio Interface
|oSAI Driver
|\SAI EDMA Driver
oSCU EVENT Driver
oSEMA42: Hardware Semaphores Driver
oSerial_Manager
|oSerial Port SWO
|\Serial Port Uart
oShell
oTPM: Timer PWM Module
oTSTMR: Timestamp Timer Driver
\WDOG32: 32-bit Watchdog Timer