MCUXpresso SDK API Reference Manual  Rev. 0
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
wdog8_config_t Struct Reference

Describes WDOG8 configuration structure. More...

#include <fsl_wdog8.h>

Data Fields

bool enableWdog8
 Enables or disables WDOG8.
 
wdog8_clock_source_t clockSource
 Clock source select.
 
wdog8_clock_prescaler_t prescaler
 Clock prescaler value.
 
wdog8_work_mode_t workMode
 Configures WDOG8 work mode in debug stop and wait mode.
 
wdog8_test_mode_t testMode
 Configures WDOG8 test mode.
 
bool enableUpdate
 Update write-once register enable.
 
bool enableInterrupt
 Enables or disables WDOG8 interrupt.
 
bool enableWindowMode
 Enables or disables WDOG8 window mode.
 
uint16_t windowValue
 Window value.
 
uint16_t timeoutValue
 Timeout value.
 

Detailed Description