MCUXpresso SDK API Reference Manual  Rev. 0
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
Reset Driver

Overview

Reset driver supports peripheral reset and system reset.

Macros

#define FLASH_RSTS_N
 

Enumerations

enum  SYSCON_RSTn_t {
  kSPI0_RST_N_SHIFT_RSTn = 0 | 0U,
  kSPI1_RST_N_SHIFT_RSTn = 0 | 1U,
  kUARTFRG_RST_N_SHIFT_RSTn = 0 | 2U,
  kUART0_RST_N_SHIFT_RSTn = 0 | 3U,
  kUART1_RST_N_SHIFT_RSTn = 0 | 4U,
  kUART2_RST_N_SHIFT_RSTn = 0 | 5U,
  kI2C0_RST_N_SHIFT_RSTn = 0 | 6U,
  kMRT_RST_N_SHIFT_RSTn = 0 | 7U,
  kSCT_RST_N_SHIFT_RSTn = 0 | 8U,
  kWKT_RST_N_SHIFT_RSTn = 0 | 9U,
  kGPIO0_RST_N_SHIFT_RSTn = 0 | 10U,
  kFLASH_RST_N_SHIFT_RSTn = 0 | 11U,
  kACMP_RST_N_SHIFT_RSTn = 0 | 12U,
  kCRC_RST_SHIFT_RSTn = 0 | 13U,
  kI2C1_RST_N_SHIFT_RSTn = 0 | 14U,
  kI2C2_RST_N_SHIFT_RSTn = 0 | 15U,
  kI2C3_RST_N_SHIFT_RSTn = 0 | 16U,
  kADC_RST_N_SHIFT_RSTn = 0 | 24U,
  kDMA_RST_N_SHIFT_RSTn = 0 | 29U
}
 Enumeration for peripheral reset control bits. More...
 

Functions

void RESET_PeripheralReset (reset_ip_name_t peripheral)
 Reset peripheral module. More...
 

Driver version

#define FSL_RESET_DRIVER_VERSION   (MAKE_VERSION(2, 0, 1))
 reset driver version 2.0.1. More...
 

Macro Definition Documentation

#define FSL_RESET_DRIVER_VERSION   (MAKE_VERSION(2, 0, 1))
#define FLASH_RSTS_N
Value:
{ \
} /* Reset bits for Flash peripheral */
Definition: fsl_reset.h:50

Array initializers with peripheral reset bits

Enumeration Type Documentation

Defines the enumeration for peripheral reset control bits in PRESETCTRL/ASYNCPRESETCTRL registers

Enumerator
kSPI0_RST_N_SHIFT_RSTn 

SPI0 reset control.

kSPI1_RST_N_SHIFT_RSTn 

SPI1 reset control

kUARTFRG_RST_N_SHIFT_RSTn 

UARTFRG reset control

kUART0_RST_N_SHIFT_RSTn 

UART0 reset control

kUART1_RST_N_SHIFT_RSTn 

UART1 reset control

kUART2_RST_N_SHIFT_RSTn 

UART2 reset control

kI2C0_RST_N_SHIFT_RSTn 

I2C0 reset control

kMRT_RST_N_SHIFT_RSTn 

Multi-rate timer(MRT) reset control

kSCT_RST_N_SHIFT_RSTn 

SCT reset control

kWKT_RST_N_SHIFT_RSTn 

Self-wake-up timer(WKT) reset control

kGPIO0_RST_N_SHIFT_RSTn 

GPIO0 reset control

kFLASH_RST_N_SHIFT_RSTn 

Flash controller reset control

kACMP_RST_N_SHIFT_RSTn 

Analog comparator reset control

kCRC_RST_SHIFT_RSTn 

CRC reset control

kI2C1_RST_N_SHIFT_RSTn 

I2C1 reset control

kI2C2_RST_N_SHIFT_RSTn 

I2C2 reset control

kI2C3_RST_N_SHIFT_RSTn 

I2C3 reset control

kADC_RST_N_SHIFT_RSTn 

ADC reset control

kDMA_RST_N_SHIFT_RSTn 

DMA reset control

Function Documentation

void RESET_PeripheralReset ( reset_ip_name_t  peripheral)

Reset peripheral module.

Parameters
peripheralPeripheral to reset. The enum argument contains encoding of reset register and reset bit position in the reset register.