![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
Driver version | |
#define | FSL_SPI_FREERTOS_DRIVER_VERSION (MAKE_VERSION(2, 1, 1)) |
SPI FreeRTOS driver version. More... | |
SPI RTOS Operation | |
status_t | SPI_RTOS_Init (spi_rtos_handle_t *handle, SPI_Type *base, const spi_master_config_t *masterConfig, uint32_t srcClock_Hz) |
Initializes SPI. More... | |
status_t | SPI_RTOS_Deinit (spi_rtos_handle_t *handle) |
Deinitializes the SPI. More... | |
status_t | SPI_RTOS_Transfer (spi_rtos_handle_t *handle, spi_transfer_t *transfer) |
Performs SPI transfer. More... | |
#define FSL_SPI_FREERTOS_DRIVER_VERSION (MAKE_VERSION(2, 1, 1)) |
status_t SPI_RTOS_Init | ( | spi_rtos_handle_t * | handle, |
SPI_Type * | base, | ||
const spi_master_config_t * | masterConfig, | ||
uint32_t | srcClock_Hz | ||
) |
This function initializes the SPI module and related RTOS context.
handle | The RTOS SPI handle, the pointer to an allocated space for RTOS context. |
base | The pointer base address of the SPI instance to initialize. |
masterConfig | Configuration structure to set-up SPI in master mode. |
srcClock_Hz | Frequency of input clock of the SPI module. |
status_t SPI_RTOS_Deinit | ( | spi_rtos_handle_t * | handle | ) |
This function deinitializes the SPI module and related RTOS context.
handle | The RTOS SPI handle. |
status_t SPI_RTOS_Transfer | ( | spi_rtos_handle_t * | handle, |
spi_transfer_t * | transfer | ||
) |
This function performs an SPI transfer according to data given in the transfer structure.
handle | The RTOS SPI handle. |
transfer | Structure specifying the transfer parameters. |