MCUXpresso SDK API Reference Manual  Rev. 0
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
Reset Driver

Overview

Reset driver supports peripheral reset and system reset.

Macros

#define ADC_RSTS
 

Enumerations

enum  SYSCON_RSTn_t {
  kROM_RST_SHIFT_RSTn = 0 | 1U,
  kSRAM1_RST_SHIFT_RSTn = 0 | 3U,
  kSRAM2_RST_SHIFT_RSTn = 0 | 4U,
  kFLASH_RST_SHIFT_RSTn = 0 | 7U,
  kFMC_RST_SHIFT_RSTn = 0 | 8U,
  kMUX0_RST_SHIFT_RSTn = 0 | 11U,
  kIOCON_RST_SHIFT_RSTn = 0 | 13U,
  kGPIO0_RST_SHIFT_RSTn = 0 | 14U,
  kGPIO1_RST_SHIFT_RSTn = 0 | 15U,
  kPINT_RST_SHIFT_RSTn = 0 | 18U,
  kGINT_RST_SHIFT_RSTn = 0 | 19U,
  kDMA0_RST_SHIFT_RSTn = 0 | 20U,
  kCRC_RST_SHIFT_RSTn = 0 | 21U,
  kWWDT_RST_SHIFT_RSTn = 0 | 22U,
  kRTC_RST_SHIFT_RSTn = 0 | 23U,
  kMAILBOX_RST_SHIFT_RSTn = 0 | 26U,
  kADC0_RST_SHIFT_RSTn = 0 | 27U,
  kMRT_RST_SHIFT_RSTn = 65536 | 0U,
  kOSTIMER0_RST_SHIFT_RSTn = 65536 | 1U,
  kSCT0_RST_SHIFT_RSTn = 65536 | 2U,
  kMCAN_RST_SHIFT_RSTn = 65536 | 7U,
  kUTICK_RST_SHIFT_RSTn = 65536 | 10U,
  kFC0_RST_SHIFT_RSTn = 65536 | 11U,
  kFC1_RST_SHIFT_RSTn = 65536 | 12U,
  kFC2_RST_SHIFT_RSTn = 65536 | 13U,
  kFC3_RST_SHIFT_RSTn = 65536 | 14U,
  kFC4_RST_SHIFT_RSTn = 65536 | 15U,
  kFC5_RST_SHIFT_RSTn = 65536 | 16U,
  kFC6_RST_SHIFT_RSTn = 65536 | 17U,
  kFC7_RST_SHIFT_RSTn = 65536 | 18U,
  kCTIMER2_RST_SHIFT_RSTn = 65536 | 22U,
  kUSB0D_RST_SHIFT_RSTn = 65536 | 25U,
  kCTIMER0_RST_SHIFT_RSTn = 65536 | 26U,
  kCTIMER1_RST_SHIFT_RSTn = 65536 | 27U,
  kEZHA_RST_SHIFT_RSTn = 65536 | 30U,
  kEZHB_RST_SHIFT_RSTn = 65536 | 31U,
  kDMA1_RST_SHIFT_RSTn = 131072 | 1U,
  kCMP_RST_SHIFT_RSTn = 131072 | 2U,
  kUSB1H_RST_SHIFT_RSTn = 131072 | 4U,
  kUSB1D_RST_SHIFT_RSTn = 131072 | 5U,
  kUSB1RAM_RST_SHIFT_RSTn = 131072 | 6U,
  kUSB1_RST_SHIFT_RSTn = 131072 | 7U,
  kFREQME_RST_SHIFT_RSTn = 131072 | 8U,
  kCWT_RST_SHIFT_RSTn = 131072 | 11U,
  kRNG_RST_SHIFT_RSTn = 131072 | 13U,
  kSYSCTL_RST_SHIFT_RSTn = 131072 | 15U,
  kUSB0HMR_RST_SHIFT_RSTn = 131072 | 16U,
  kUSB0HSL_RST_SHIFT_RSTn = 131072 | 17U,
  kHASHCRYPT_RST_SHIFT_RSTn = 131072 | 18U,
  kPLULUT_RST_SHIFT_RSTn = 131072 | 20U,
  kCTIMER3_RST_SHIFT_RSTn = 131072 | 21U,
  kCTIMER4_RST_SHIFT_RSTn = 131072 | 22U,
  kPUF_RST_SHIFT_RSTn = 131072 | 23U,
  kCASPER_RST_SHIFT_RSTn = 131072 | 24U,
  kANALOGCTL_RST_SHIFT_RSTn = 131072 | 27U,
  kHSLSPI_RST_SHIFT_RSTn = 131072 | 28U,
  kGPIOSEC_RST_SHIFT_RSTn = 131072 | 29U,
  kGPIOSECINT_RST_SHIFT_RSTn = 131072 | 30U
}
 Enumeration for peripheral reset control bits. More...
 

Functions

void RESET_SetPeripheralReset (reset_ip_name_t peripheral)
 Assert reset to peripheral. More...
 
void RESET_ClearPeripheralReset (reset_ip_name_t peripheral)
 Clear reset to peripheral. More...
 
void RESET_PeripheralReset (reset_ip_name_t peripheral)
 Reset peripheral module. More...
 

Driver version

#define FSL_RESET_DRIVER_VERSION   (MAKE_VERSION(2, 0, 0))
 reset driver version 2.0.0. More...
 

Macro Definition Documentation

#define FSL_RESET_DRIVER_VERSION   (MAKE_VERSION(2, 0, 0))
#define ADC_RSTS
Value:
{ \
} /* Reset bits for ADC peripheral */
Definition: fsl_reset.h:56

Array initializers with peripheral reset bits

Enumeration Type Documentation

Defines the enumeration for peripheral reset control bits in PRESETCTRL/ASYNCPRESETCTRL registers

Enumerator
kROM_RST_SHIFT_RSTn 

ROM reset control

kSRAM1_RST_SHIFT_RSTn 

SRAM1 reset control

kSRAM2_RST_SHIFT_RSTn 

SRAM2 reset control

kFLASH_RST_SHIFT_RSTn 

Flash controller reset control

kFMC_RST_SHIFT_RSTn 

Flash accelerator reset control

kMUX0_RST_SHIFT_RSTn 

Input mux0 reset control

kIOCON_RST_SHIFT_RSTn 

IOCON reset control

kGPIO0_RST_SHIFT_RSTn 

GPIO0 reset control

kGPIO1_RST_SHIFT_RSTn 

GPIO1 reset control

kPINT_RST_SHIFT_RSTn 

Pin interrupt (PINT) reset control

kGINT_RST_SHIFT_RSTn 

Grouped interrupt (PINT) reset control.

kDMA0_RST_SHIFT_RSTn 

DMA reset control

kCRC_RST_SHIFT_RSTn 

CRC reset control

kWWDT_RST_SHIFT_RSTn 

Watchdog timer reset control

kRTC_RST_SHIFT_RSTn 

RTC reset control

kMAILBOX_RST_SHIFT_RSTn 

Mailbox reset control

kADC0_RST_SHIFT_RSTn 

ADC0 reset control

kMRT_RST_SHIFT_RSTn 

Multi-rate timer (MRT) reset control

kOSTIMER0_RST_SHIFT_RSTn 

OSTimer0 reset control

kSCT0_RST_SHIFT_RSTn 

SCTimer/PWM 0 (SCT0) reset control

kMCAN_RST_SHIFT_RSTn 

MCAN reset control

kUTICK_RST_SHIFT_RSTn 

Micro-tick timer reset control

kFC0_RST_SHIFT_RSTn 

Flexcomm Interface 0 reset control

kFC1_RST_SHIFT_RSTn 

Flexcomm Interface 1 reset control

kFC2_RST_SHIFT_RSTn 

Flexcomm Interface 2 reset control

kFC3_RST_SHIFT_RSTn 

Flexcomm Interface 3 reset control

kFC4_RST_SHIFT_RSTn 

Flexcomm Interface 4 reset control

kFC5_RST_SHIFT_RSTn 

Flexcomm Interface 5 reset control

kFC6_RST_SHIFT_RSTn 

Flexcomm Interface 6 reset control

kFC7_RST_SHIFT_RSTn 

Flexcomm Interface 7 reset control

kCTIMER2_RST_SHIFT_RSTn 

CTimer 2 reset control

kUSB0D_RST_SHIFT_RSTn 

USB0 Device reset control

kCTIMER0_RST_SHIFT_RSTn 

CTimer 0 reset control

kCTIMER1_RST_SHIFT_RSTn 

CTimer 1 reset control

kEZHA_RST_SHIFT_RSTn 

EZHA reset control

kEZHB_RST_SHIFT_RSTn 

EZHB reset control

kDMA1_RST_SHIFT_RSTn 

DMA1 reset control

kCMP_RST_SHIFT_RSTn 

CMP reset control

kUSB1H_RST_SHIFT_RSTn 

USBHS Host reset control

kUSB1D_RST_SHIFT_RSTn 

USBHS Device reset control

kUSB1RAM_RST_SHIFT_RSTn 

USB RAM reset control

kUSB1_RST_SHIFT_RSTn 

USBHS reset control

kFREQME_RST_SHIFT_RSTn 

FREQME reset control

kCWT_RST_SHIFT_RSTn 

Code Watchdog reset control

kRNG_RST_SHIFT_RSTn 

RNG reset control

kSYSCTL_RST_SHIFT_RSTn 

SYSCTL reset control

kUSB0HMR_RST_SHIFT_RSTn 

USB0HMR reset control

kUSB0HSL_RST_SHIFT_RSTn 

USB0HSL reset control

kHASHCRYPT_RST_SHIFT_RSTn 

HASHCRYPT reset control

kPLULUT_RST_SHIFT_RSTn 

PLU LUT reset control

kCTIMER3_RST_SHIFT_RSTn 

CTimer 3 reset control

kCTIMER4_RST_SHIFT_RSTn 

CTimer 4 reset control

kPUF_RST_SHIFT_RSTn 

PUF reset control

kCASPER_RST_SHIFT_RSTn 

CASPER reset control

kANALOGCTL_RST_SHIFT_RSTn 

ANALOG_CTL reset control

kHSLSPI_RST_SHIFT_RSTn 

HS LSPI reset control

kGPIOSEC_RST_SHIFT_RSTn 

GPIO Secure reset control

kGPIOSECINT_RST_SHIFT_RSTn 

GPIO Secure int reset control

Function Documentation

void RESET_SetPeripheralReset ( reset_ip_name_t  peripheral)

Asserts reset signal to specified peripheral module.

Parameters
peripheralAssert reset to this peripheral. The enum argument contains encoding of reset register and reset bit position in the reset register.
void RESET_ClearPeripheralReset ( reset_ip_name_t  peripheral)

Clears reset signal to specified peripheral module, allows it to operate.

Parameters
peripheralClear reset to this peripheral. The enum argument contains encoding of reset register and reset bit position in the reset register.
void RESET_PeripheralReset ( reset_ip_name_t  peripheral)

Reset peripheral module.

Parameters
peripheralPeripheral to reset. The enum argument contains encoding of reset register and reset bit position in the reset register.