|  | MCUXpresso SDK API Reference Manual
    Rev. 0
    NXP Semiconductors | 
| Data Structures | |
| struct | serial_port_uart_config_t | 
| serial port uart config struct  More... | |
| Macros | |
| #define | SERIAL_PORT_UART_HANDLE_SIZE (HAL_UART_HANDLE_SIZE) | 
| serial port uart handle size | |
| Enumerations | |
| enum | serial_port_uart_parity_mode_t { kSerialManager_UartParityDisabled = 0x0U, kSerialManager_UartParityEven = 0x1U, kSerialManager_UartParityOdd = 0x2U } | 
| serial port uart parity mode  More... | |
| enum | serial_port_uart_stop_bit_count_t { kSerialManager_UartOneStopBit = 0U, kSerialManager_UartTwoStopBit = 1U } | 
| serial port uart stop bit count  More... | |
| struct serial_port_uart_config_t | 
| Data Fields | |
| uint32_t | clockRate | 
| clock rate | |
| uint32_t | baudRate | 
| baud rate | |
| serial_port_uart_parity_mode_t | parityMode | 
| Parity mode, disabled (default), even, odd. | |
| serial_port_uart_stop_bit_count_t | stopBitCount | 
| Number of stop bits, 1 stop bit (default) or 2 stop bits. | |
| uint8_t | instance | 
| Instance (0 - UART0, 1 - UART1, ...), detail information please refer to the SOC corresponding RM.  More... | |
| uint8_t | enableRx | 
| Enable RX. | |
| uint8_t | enableTx | 
| Enable TX. | |
| uint8_t serial_port_uart_config_t::instance |