![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
Data Structures | |
struct | serial_port_swo_config_t |
serial port swo config struct More... | |
Macros | |
#define | SERIAL_PORT_SWO_HANDLE_SIZE (12U) |
serial port swo handle size | |
Enumerations | |
enum | serial_port_swo_protocol_t { kSerialManager_SwoProtocolManchester = 1U, kSerialManager_SwoProtocolNrz = 2U } |
serial port swo protocol More... | |
struct serial_port_swo_config_t |
Data Fields | |
uint32_t | clockRate |
clock rate | |
uint32_t | baudRate |
baud rate | |
uint32_t | port |
Port used to transfer data. | |
serial_port_swo_protocol_t | protocol |
SWO protocol. | |