MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
Macros | |
#define | SERIAL_PORT_UART_HANDLE_SIZE (HAL_UART_HANDLE_SIZE) |
serial port uart handle size | |
#define | SERIAL_USE_CONFIGURE_STRUCTURE (0U) |
Enable or disable the confgure structure pointer. | |
Enumerations | |
enum | serial_port_uart_parity_mode_t { kSerialManager_UartParityDisabled = 0x0U, kSerialManager_UartParityEven = 0x1U, kSerialManager_UartParityOdd = 0x2U } |
serial port uart parity mode More... | |
enum | serial_port_uart_stop_bit_count_t { kSerialManager_UartOneStopBit = 0U, kSerialManager_UartTwoStopBit = 1U } |
serial port uart stop bit count More... | |