MCUXpresso SDK API Reference Manual  Rev 2.11.0
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages

Overview

Driver version

#define FSL_I2C_FREERTOS_DRIVER_VERSION   (MAKE_VERSION(2, 0, 9))
 I2C FreeRTOS driver version 2.0.9. More...
 

I2C RTOS Operation

status_t I2C_RTOS_Init (i2c_rtos_handle_t *handle, I2C_Type *base, const i2c_master_config_t *masterConfig, uint32_t srcClock_Hz)
 Initializes I2C. More...
 
status_t I2C_RTOS_Deinit (i2c_rtos_handle_t *handle)
 Deinitializes the I2C. More...
 
status_t I2C_RTOS_Transfer (i2c_rtos_handle_t *handle, i2c_master_transfer_t *transfer)
 Performs the I2C transfer. More...
 

Macro Definition Documentation

#define FSL_I2C_FREERTOS_DRIVER_VERSION   (MAKE_VERSION(2, 0, 9))

Function Documentation

status_t I2C_RTOS_Init ( i2c_rtos_handle_t *  handle,
I2C_Type *  base,
const i2c_master_config_t *  masterConfig,
uint32_t  srcClock_Hz 
)

This function initializes the I2C module and the related RTOS context.

Parameters
handleThe RTOS I2C handle, the pointer to an allocated space for RTOS context.
baseThe pointer base address of the I2C instance to initialize.
masterConfigThe configuration structure to set-up I2C in master mode.
srcClock_HzThe frequency of an input clock of the I2C module.
Returns
status of the operation.
status_t I2C_RTOS_Deinit ( i2c_rtos_handle_t *  handle)

This function deinitializes the I2C module and the related RTOS context.

Parameters
handleThe RTOS I2C handle.
status_t I2C_RTOS_Transfer ( i2c_rtos_handle_t *  handle,
i2c_master_transfer_t *  transfer 
)

This function performs the I2C transfer according to the data given in the transfer structure.

Parameters
handleThe RTOS I2C handle.
transferA structure specifying the transfer parameters.
Returns
status of the operation.