![]() |
MCUXpresso SDK API Reference Manual
Rev 2.11.0
NXP Semiconductors
|
Modules | |
| IRQ: external interrupt (IRQ) module | |
Files | |
| file | fsl_irq.h |
Data Structures | |
| struct | irq_config_t |
| The IRQ pin configuration structure. More... | |
Enumerations | |
| enum | irq_edge_t { kIRQ_FallingEdgeorLowlevel = 0U, kIRQ_RisingEdgeorHighlevel = 1U } |
| Interrupt Request (IRQ) Edge Select. More... | |
| enum | irq_mode_t { kIRQ_DetectOnEdgesOnly = 0U, kIRQ_DetectOnEdgesAndEdges = 1U } |
| Interrupt Request (IRQ) Detection Mode. More... | |
Driver version | |
| #define | FSL_IRQ_DRIVER_VERSION (MAKE_VERSION(2, 0, 2)) |
| Version 2.0.2. More... | |
IRQ Configuration | |
| uint32_t | IRQ_GetInstance (IRQ_Type *base) |
| Get irq instance. More... | |
| void | IRQ_Init (IRQ_Type *base, const irq_config_t *config) |
| Initializes the IRQ pin used by the board. More... | |
| void | IRQ_Deinit (IRQ_Type *base) |
| Deinitialize IRQ peripheral. More... | |
| static void | IRQ_Enable (IRQ_Type *base, bool enable) |
| Enable/disable IRQ pin. More... | |
IRQ interrupt Operations | |
| static void | IRQ_EnableInterrupt (IRQ_Type *base, bool enable) |
| Enable/disable IRQ pin interrupt. More... | |
| static void | IRQ_ClearIRQFlag (IRQ_Type *base) |
| Clear IRQF flag. More... | |
| static uint32_t | IRQ_GetIRQFlag (IRQ_Type *base) |
| Get IRQF flag. More... | |
| struct irq_config_t |
Data Fields | |
| bool | enablePullDevice |
| Enable/disable the internal pullup device when the IRQ pin is enabled. | |
| irq_edge_t | edgeSelect |
| Select the polarity of edges or levels on the IRQ pin that cause IRQF to be set. | |
| irq_mode_t | detectMode |
| select either edge-only detection or edge-and-level detection | |
| #define FSL_IRQ_DRIVER_VERSION (MAKE_VERSION(2, 0, 2)) |
| enum irq_edge_t |
| enum irq_mode_t |
| uint32_t IRQ_GetInstance | ( | IRQ_Type * | base | ) |
| base | IRQ peripheral base pointer |
| Irq | instance number. |
| void IRQ_Init | ( | IRQ_Type * | base, |
| const irq_config_t * | config | ||
| ) |
To initialize the IRQ pin, define a irq configuration, specify whhether enable pull-up, the edge and detect mode. Then, call the IRQ_Init() function.
This is an example to initialize irq configuration.
| base | IRQ peripheral base pointer |
| config | IRQ configuration pointer |
| void IRQ_Deinit | ( | IRQ_Type * | base | ) |
This function disables the IRQ clock.
| base | IRQ peripheral base pointer. |
| None. |
|
inlinestatic |
| base | IRQ peripheral base pointer. |
| enable | true to enable IRQ pin, else disable IRQ pin. |
| None. |
|
inlinestatic |
| base | IRQ peripheral base pointer. |
| enable | true to enable IRQF assert interrupt request, else disable. |
| None. |
|
inlinestatic |
This function clears the IRQF flag.
| base | IRQ peripheral base pointer. |
| None. |
|
inlinestatic |
This function returns the IRQF flag.
| base | IRQ peripheral base pointer. |
| status | = 0 IRQF flag deasserted. = 1 IRQF flag asserted. |