![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
Modules | |
FGPIO Driver | |
GPIO Driver | |
Data Structures | |
struct | gpio_pin_config_t |
The GPIO pin configuration structure. More... | |
struct | gpio_version_info_t |
GPIO version information. More... | |
Enumerations | |
enum | gpio_pin_direction_t { kGPIO_DigitalInput = 0U, kGPIO_DigitalOutput = 1U } |
GPIO direction definition. More... | |
enum | gpio_interrupt_config_t { kGPIO_InterruptStatusFlagDisabled = 0x0U, kGPIO_DMARisingEdge = 0x1U, kGPIO_DMAFallingEdge = 0x2U, kGPIO_DMAEitherEdge = 0x3U, kGPIO_FlagRisingEdge = 0x05U, kGPIO_FlagFallingEdge = 0x06U, kGPIO_FlagEitherEdge = 0x07U, kGPIO_InterruptLogicZero = 0x8U, kGPIO_InterruptRisingEdge = 0x9U, kGPIO_InterruptFallingEdge = 0xAU, kGPIO_InterruptEitherEdge = 0xBU, kGPIO_InterruptLogicOne = 0xCU, kGPIO_ActiveHighTriggerOutputEnable = 0xDU, kGPIO_ActiveLowTriggerOutputEnable = 0xEU } |
Configures the interrupt generation condition. More... | |
enum | gpio_pin_interrupt_control_t { kGPIO_PinControlNonSecure = 0x01U, kGPIO_InterruptControlNonSecure = 0x02U, kGPIO_PinControlNonPrivilege = 0x04U, kGPIO_InterruptControlNonPrivilege = 0x08U } |
GPIO pin and interrupt control. More... | |
Driver version | |
#define | FSL_GPIO_DRIVER_VERSION (MAKE_VERSION(2, 6, 0)) |
GPIO driver version. More... | |
struct gpio_pin_config_t |
Each pin can only be configured as either an output pin or an input pin at a time. If configured as an input pin, leave the outputConfig unused. Note that in some use cases, the corresponding port property should be configured in advance with the PORT_SetPinConfig().
Data Fields | |
gpio_pin_direction_t | pinDirection |
GPIO direction, input or output. | |
uint8_t | outputLogic |
Set a default output logic, which has no use in input. | |
struct gpio_version_info_t |
#define FSL_GPIO_DRIVER_VERSION (MAKE_VERSION(2, 6, 0)) |
enum gpio_pin_direction_t |