MCUXpresso SDK API Reference Manual  Rev. 0
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
API Reference
Here is a list of all modules:
[detail level 12]
oCADC: 12-bit Cyclic Analog-to-Digital Converter Driver
|oCADC Peripheral and Driver OverviewContent including 1) peripheral features, work logic and work method; 2) driver design logic and use method; 3) typical use case
|\The Driver Change LogThe current CADC driver version is 2.0.1
oCMP: Comparator Driver
|oCMP Peripheral and Driver OverviewContent including 1) peripheral features, work logic and work method; 2) driver design logic and use method; 3) typical use case
|\The Driver Change LogThe current cmp driver version is 2.0.1
oCOP: Computer Operating Properly(Watchdog) Driver
|oCOP Peripheral and Driver OverviewContent including 1) peripheral features, work logic and work method; 2) driver design logic and use method
|\The Driver Change LogThe current COP driver version is 2.2.1
oCRC: Cyclic Redundancy Check Driver
|oCRC Peripheral and Driver OverviewContent including 1) peripheral features, work logic and work method; 2) driver design logic and use method; 3) typical use case
|\The Driver Change LogThe current CRC driver version is 2.0.1
oClock Driver
|\Driver Change LogCurrent CLOCK driver version is 2.1.0
oDAC: 12-bit Digital-to-Analog Converter Driver
|oDAC Peripheral and Driver OverviewContent including 1) peripheral features, work logic and work method; 2) driver design logic and use method; 3) typical use case
|\The Driver Change LogThe current DAC driver version is 2.0.1
oDMAMUX: DMA Channel Multiplexer Driver
|oDMAMUX Peripheral and Driver OverviewContent including 1) peripheral features, work logic and work method; 2) driver design logic and use method; 3) typical use case
|\The Driver Change LogThe current dmamux driver version is 2.0.0
oDebug Console Lite
oEDMA: Enhanced Direct Memory Access Driver
|oEDMA Peripheral and Driver OverviewContent including 1) peripheral features, work logic and work method; 2) driver design logic and use method; 3) typical use case
|\The Driver Change LogThe current eDMA driver version is 2.0.2
oEVTG: Event Generator Driver
|oEVTG Peripheral and Driver OverviewContent including 1) peripheral features, work logic and work method; 2) driver design logic and use method; 3) typical use case
|\The Driver Change LogThe current EVTG driver version is 2.0.0
oEWM: External Watchdog Monitor Driver
|oEWM Peripheral and Driver OverviewContent including 1) peripheral features, work logic and work method; 2) driver design logic and use method; 3) typical use case
|\The Driver Change LogThe current EWM driver version is 2.0.1
oFlash Driver
|\Driver Change LogThe current FLASH driver version is 3.3.0
oGPIO: General-Purpose Input/Output Driver
|oGPIO Peripheral and Driver OverviewContent including 1) peripheral features; 2) driver design logic and use method; 3) typical use case
|\The Driver Change LogThe current GPIO driver version is 2.0.1
oINTC: Interrupt Controller Driver
|oINTC Peripheral and Driver OverviewContent including 1) peripheral features; 2) driver design logic and use method; 3) typical use case
|\The Driver Change LogThe current INTC driver version is 2.0.1
oKsdk_common
oLPI2C: Low Power Inter-Integrated Circuit Driver
|oLPI2C Peripheral and Driver OverviewContent including 1) peripheral features, work logic and work method; 2) driver design logic and use method; 3) typical use case
|\The Driver Change LogThe current LPI2C driver version is 2.0.1
oLPI2C_EDMA: EDMA based LPI2C Driver
oMCM: Miscellaneous Control Module Driver
|oMCM Peripheral and Driver OverviewContent including 1) peripheral features and work logic; 2) driver design logic
|\The Driver Change LogThe current MCM driver version is 2.0.1
oOPAMP: Operational Amplifier Driver
|oOPAMP Peripheral and Driver OverviewContent including 1) peripheral features, work logic and work method; 2) driver design logic and use method
|\The Driver Change LogThe current OPAMP driver version is 2.0.1
oPIT: Periodic Interrupt Timer (PIT) Driver
|oPIT Peripheral and Driver OverviewContent including 1) peripheral features, work logic and work method; 2) driver design logic and use method
|\The Driver Change LogThe current PIT driver version is 2.2.1
oPMC: Power Management Controller Driver
|oPMC Peripheral and Driver OverviewContent including 1) peripheral features, work logic and work method; 2) driver design logic and use method; 3) typical use case
|\The Driver Change LogThe current PMC driver version is 2.0.0
oQDC: Quadrature Decoder Driver
|oQDC Peripheral and Driver OverviewContent including 1) peripheral features, work logic and work method; 2) driver design logic and use method
|\The Driver Change LogThe current QDC driver version is 2.0.1
oQSCI: Queued Serial Communications Interface Driver
|oQSCI Peripheral and Driver OverviewContent including 1) peripheral features, work logic and work method; 2) driver design logic and use method; 3) typical use case
|\The Driver Change LogThe current QSCI driver version is 2.0.3
oQSCI_EDMA: EDMA based QSCI Driver
oQSPI: Queued SPI Driver
|oQSPI Peripheral and Driver OverviewContent including 1) peripheral features; 2) driver design logic and use method; 3) typical use case
|\The Driver Change LogThe current QueueSpi driver version is 2.1.0
oQSPI_EDMA: EDMA based QSPI Driver
oQTMR: Quad Timer Driver
|oQTMR Peripheral and Driver OverviewContent including 1) peripheral features, work logic and work method; 2) driver design logic and use method; 3) typical use case
|\The Driver Change LogThe current QTMR driver version is 2.0.1
oSIM: System Integration Module Driver
|oSIM Peripheral and Driver OverviewContent including 1) peripheral features and work logic; 2) driver design logic
|\The Driver Change LogThe current SIM driver version is 2.1.0
oXBAR: Inter-Peripheral Crossbar Switch Driver
|oThe Driver Change LogThe current XBAR driver version is 2.0.1
|\XBAR Peripheral and Driver OverviewContent including 1) features; 2) driver design logic and use method; 3) typical use case
\eFlexPWM: Enhanced Flexible Pulse Width Modulator Driver
 oThe Driver Change LogThe current PWM driver version is 2.0.2
 \eFlexPWM Peripheral and Driver OverviewContent including 1) peripheral features, work logic and work method; 2) driver design logic and use method; 3) typical use case