MCUXpresso SDK API Reference Manual  Rev 2.12.0
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
API Reference
Here is a list of all modules:
[detail level 123]
oADC_ETC: ADC External Trigger Control
oAIPSTZ: AHB to IP Bridge
oAOI: Crossbar AND/OR/INVERT Driver
oBEE: Bus Encryption Engine
oCACHE: ARMV7-M7 CACHE Memory Controller
oCODEC Driver
|oCODEC Common Driver
||oCODEC Adapter
||oCS42888 Adapter
||oDA7212 Adapter
||oSGTL5000 Adapter
||oWM8904 Adapter
||\WM8960 Adapter
|oCODEC I2C Driver
|oCS42888 Driver
|oDA7212 Driver
|oSGTL5000 Driver
|oWM8904 Driver
|\WM8960 Driver
oClock Driver
oCommon Driver
oDCDC: DCDC Converter
oDCP: Data Co-Processor
|oDCP AES blocking driver
|oDCP AES non-blocking driver
|\DCP HASH driver
oDMAMUX: Direct Memory Access Multiplexer Driver
oDebug Console
|oSWO
|\Semihosting
oENC: Quadrature Encoder/Decoder
oEWM: External Watchdog Monitor Driver
oFLEXRAM: on-chip RAM manager
oFLEXSPI: Flexible Serial Peripheral Interface Driver
oFlexIO: FlexIO Driver
|oFlexIO Camera Driver
||\FlexIO eDMA Camera Driver
|oFlexIO Driver
|oFlexIO I2C Master Driver
|oFlexIO I2S Driver
||\FlexIO eDMA I2S Driver
|oFlexIO MCU Interface LCD Driver
||\FlexIO eDMA MCU Interface LCD DriverSDK provide eDMA transactional APIs to transfer data using eDMA, the eDMA method is similar with interrupt transactional method
|oFlexIO SPI Driver
||\FlexIO eDMA SPI Driver
|\FlexIO UART Driver
| \FlexIO eDMA UART Driver
oGPC: General Power Controller Driver
oGPIO: General-Purpose Input/Output Driver
oGPT: General Purpose Timer
oIOMUXC: IOMUX Controller
oKPP: KeyPad Port Driver
oLPI2C: Low Power Inter-Integrated Circuit Driver
|oLPI2C CMSIS Driver
|oLPI2C FreeRTOS Driver
|oLPI2C Master DMA Driver
|oLPI2C Master Driver
|\LPI2C Slave Driver
oLPSPI: Low Power Serial Peripheral Interface
|oLPSPI CMSIS Driver
|oLPSPI FreeRTOS Driver
|oLPSPI Peripheral driver
|\LPSPI eDMA Driver
oLPUART: Low Power Universal Asynchronous Receiver/Transmitter Driver
|oLPUART CMSIS Driver
|oLPUART Driver
|oLPUART FreeRTOS Driver
|\LPUART eDMA Driver
oNotification Framework
oOCOTP: On Chip One-Time Programmable controller.
oPIT: Periodic Interrupt Timer
oPMU: Power Management Unit
oPWM: Pulse Width Modulator
oQTMR: Quad Timer Driver
oRTWDOG: 32-bit Watchdog Timer
oSAI: Serial Audio Interface
|oSAI Driver
|\SAI EDMA Driver
oSNVS: Secure Non-Volatile Storage
|oSecure Non-Volatile Storage High-Power
|\Secure Non-Volatile Storage Low-Power
oSPDIF: Sony/Philips Digital Interface
|\SPDIF eDMA Driver
oSRC: System Reset Controller Driver
oSerial Manager
|oSerial Port SWO
|oSerial Port USB
||\USB Device Configuration
|\Serial Port Uart
oShell
oTEMPMON: Temperature Monitor Module
oTRNG: True Random Number Generator
oWDOG: Watchdog Timer Driver
oXBARA: Inter-Peripheral Crossbar Switch
oXBARB: Inter-Peripheral Crossbar Switch
\eDMA: Enhanced Direct Memory Access (eDMA) Controller Driver