MCUXpresso SDK API Reference Manual  Rev 2.13.0
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
MECC: internal error correction code

Overview

The MCUXpresso SDK provides a driver for the MECC module of MCUXpresso SDK devices.

The MECC64 module supports Single Error Correction and Double Error Detection(SECDED) ECC function to provide reliability for 4 banks On-Chip RAM(OCRAM) access.

This example code shows how to correct single error and detect multiple error using the MECC driver.

Refer to the driver examples codes located at <SDK_ROOT>/boards/<BOARD>/driver_examples/mecc

Data Structures

struct  mecc_config_t
 MECC user configuration. More...
 
struct  mecc_single_error_info_t
 MECC ocram single error information, including single error address, ECC code, error data and error bit position. More...
 
struct  mecc_multi_error_info_t
 MECC ocram multiple error information, including multiple error address, ECC code, error data. More...
 

Enumerations

enum  { kStatus_MECC_BankMiss = MAKE_STATUS(kStatusGroup_MECC, 0) }
 Error codes for the MECC driver. More...
 
enum  {
  kMECC_SingleError0InterruptEnable,
  kMECC_SingleError1InterruptEnable,
  kMECC_SingleError2InterruptEnable,
  kMECC_SingleError3InterruptEnable,
  kMECC_MultiError0InterruptEnable,
  kMECC_MultiError1InterruptEnable,
  kMECC_MultiError2InterruptEnable,
  kMECC_MultiError3InterruptEnable,
  kMECC_StrobeError0InterruptEnable,
  kMECC_StrobeError1InterruptEnable,
  kMECC_StrobeError2InterruptEnable,
  kMECC_StrobeError3InterruptEnable,
  kMECC_AccessError0InterruptEnable,
  kMECC_AccessError1InterruptEnable,
  kMECC_AccessError2InterruptEnable,
  kMECC_AccessError3InterruptEnable,
  kMECC_AllInterruptsEnable = 0xFFFF
}
 MECC interrupt configuration structure, default settings all disabled. More...
 
enum  {
  kMECC_SingleError0InterruptStatusEnable,
  kMECC_SingleError1InterruptStatusEnable,
  kMECC_SingleError2InterruptStatusEnable,
  kMECC_SingleError3InterruptStatusEnable,
  kMECC_MultiError0InterruptStatusEnable,
  kMECC_MultiError1InterruptStatusEnable,
  kMECC_MultiError2InterruptStatusEnable,
  kMECC_MultiError3InterruptStatusEnable,
  kMECC_StrobeError0InterruptStatusEnable,
  kMECC_StrobeError1InterruptStatusEnable,
  kMECC_StrobeError2InterruptStatusEnable,
  kMECC_StrobeError3InterruptStatusEnable,
  kMECC_AccessError0InterruptStatusEnable,
  kMECC_AccessError1InterruptStatusEnable,
  kMECC_AccessError2InterruptStatusEnable,
  kMECC_AccessError3InterruptStatusEnable,
  kMECC_AllInterruptsStatusEnable = 0xFFFF
}
 MECC interrupt status configuration structure, default settings all disabled. More...
 
enum  {
  kMECC_SingleError0InterruptFlag,
  kMECC_SingleError1InterruptFlag,
  kMECC_SingleError2InterruptFlag,
  kMECC_SingleError3InterruptFlag,
  kMECC_MultiError0InterruptFlag,
  kMECC_MultiError1InterruptFlag,
  kMECC_MultiError2InterruptFlag,
  kMECC_MultiError3InterruptFlag,
  kMECC_StrobeError0InterruptFlag,
  kMECC_StrobeError1InterruptFlag,
  kMECC_StrobeError2InterruptFlag,
  kMECC_StrobeError3InterruptFlag,
  kMECC_AccessError0InterruptFlag = MECC_ERR_STATUS_ADDR_ERR0_MASK,
  kMECC_AccessError1InterruptFlag = MECC_ERR_STATUS_ADDR_ERR1_MASK,
  kMECC_AccessError2InterruptFlag = MECC_ERR_STATUS_ADDR_ERR2_MASK,
  kMECC_AccessError3InterruptFlag = MECC_ERR_STATUS_ADDR_ERR3_MASK,
  kMECC_AllInterruptsFlag = 0xFFFF
}
 MECC status flags. More...
 
enum  {
  kMECC_OcramBank0 = 0U,
  kMECC_OcramBank1 = 1U,
  kMECC_OcramBank2 = 2U,
  kMECC_OcramBank3 = 3U
}
 MECC ocram bank number. More...
 
enum  {
  kMECC_Instance0 = 0U,
  kMECC_Instance1 = 1U
}
 MECC instance. More...
 

Driver version

#define FSL_MECC_DRIVER_VERSION   (MAKE_VERSION(2U, 0U, 2U))
 Driver version 2.0.2. More...
 

Initialization and deinitialization

void MECC_Init (MECC_Type *base, mecc_config_t *config)
 MECC module initialization function. More...
 
void MECC_Deinit (MECC_Type *base)
 Deinitializes the MECC. More...
 
void MECC_GetDefaultConfig (mecc_config_t *config)
 Sets the MECC configuration structure to default values. More...
 

Status

static uint32_t MECC_GetStatusFlags (MECC_Type *base)
 Gets MECC status flags. More...
 
static void MECC_ClearStatusFlags (MECC_Type *base, uint32_t mask)
 MECC module clear interrupt status. More...
 
static void MECC_EnableInterruptStatus (MECC_Type *base, uint32_t mask)
 MECC module enable interrupt status. More...
 
static void MECC_DisableInterruptStatus (MECC_Type *base, uint32_t mask)
 MECC module disable interrupt status. More...
 

Interrupts

static void MECC_EnableInterrupts (MECC_Type *base, uint32_t mask)
 MECC module enable interrupt. More...
 
static void MECC_DisableInterrupts (MECC_Type *base, uint32_t mask)
 MECC module disable interrupt. More...
 

functional

status_t MECC_ErrorInjection (MECC_Type *base, uint32_t lowerrordata, uint32_t higherrordata, uint8_t eccdata, uint8_t banknumber)
 MECC module error injection. More...
 
status_t MECC_GetSingleErrorInfo (MECC_Type *base, mecc_single_error_info_t *info, uint8_t banknumber)
 MECC module get single error information. More...
 
status_t MECC_GetMultiErrorInfo (MECC_Type *base, mecc_multi_error_info_t *info, uint8_t banknumber)
 MECC module get multiple error information. More...
 

Data Structure Documentation

struct mecc_config_t

Data Fields

bool enableMecc
 Enable the MECC function. More...
 
uint32_t Ocram1StartAddress
 Ocram 1 start address. More...
 
uint32_t Ocram1EndAddress
 Ocram 1 end address. More...
 
uint32_t Ocram2StartAddress
 Ocram 2 start address. More...
 
uint32_t Ocram2EndAddress
 Ocram 2 end address. More...
 

Field Documentation

bool mecc_config_t::enableMecc
uint32_t mecc_config_t::Ocram1StartAddress
uint32_t mecc_config_t::Ocram1EndAddress
uint32_t mecc_config_t::Ocram2StartAddress
uint32_t mecc_config_t::Ocram2EndAddress
struct mecc_single_error_info_t

Data Fields

uint32_t singleErrorAddress
 Single error address on Ocram bank n.
 
uint32_t singleErrorDataLow
 Single error low 32 bits uncorrected read data on Ocram bank n.
 
uint32_t singleErrorDataHigh
 Single error high 32 bits uncorrected read data on Ocram bank n.
 
uint32_t singleErrorPosLow
 Single error bit postion of low 32 bits read data on Ocram bank n.
 
uint32_t singleErrorPosHigh
 Single error bit postion of high 32 bits read data on Ocram bank n.
 
uint8_t singleErrorEccCode
 Single error ECC code on Ocram bank n.
 
struct mecc_multi_error_info_t

Data Fields

uint32_t multiErrorAddress
 Multiple error address on Ocram bank n.
 
uint32_t multiErrorDataLow
 Multiple error low 32 bits read data on Ocram bank n.
 
uint32_t multiErrorDataHigh
 Multiple error high 32 bits read data on Ocram bank n.
 
uint8_t multiErrorEccCode
 Multiple error ECC code on Ocram bank n.
 

Macro Definition Documentation

#define FSL_MECC_DRIVER_VERSION   (MAKE_VERSION(2U, 0U, 2U))

Enumeration Type Documentation

anonymous enum
Enumerator
kStatus_MECC_BankMiss 

Ocram bank miss.

anonymous enum

This structure contains the settings for all of the MECC interrupt configurations.

Enumerator
kMECC_SingleError0InterruptEnable 

Single Bit Error On Ocram Bank0 interrupt enable.

kMECC_SingleError1InterruptEnable 

Single Bit Error On Ocram Bank1 interrupt enable.

kMECC_SingleError2InterruptEnable 

Single Bit Error On Ocram Bank2 interrupt enable.

kMECC_SingleError3InterruptEnable 

Single Bit Error On Ocram Bank3 interrupt enable.

kMECC_MultiError0InterruptEnable 

Multiple Bits Error On Ocram Bank0 interrupt enable.

kMECC_MultiError1InterruptEnable 

Multiple Bits Error On Ocram Bank1 interrupt enable.

kMECC_MultiError2InterruptEnable 

Multiple Bits Error On Ocram Bank2 interrupt enable.

kMECC_MultiError3InterruptEnable 

Multiple Bits Error On Ocram Bank3 interrupt enable.

kMECC_StrobeError0InterruptEnable 

AXI Strobe Error On Ocram Bank0 interrupt enable.

kMECC_StrobeError1InterruptEnable 

AXI Strobe Error On Ocram Bank1 interrupt enable.

kMECC_StrobeError2InterruptEnable 

AXI Strobe Error On Ocram Bank2 interrupt enable.

kMECC_StrobeError3InterruptEnable 

AXI Strobe Error On Ocram Bank3 interrupt enable.

kMECC_AccessError0InterruptEnable 

Ocram Access Error On Bank0 interrupt enable.

kMECC_AccessError1InterruptEnable 

Ocram Access Error On Bank1 interrupt enable.

kMECC_AccessError2InterruptEnable 

Ocram Access Error On Bank2 interrupt enable.

kMECC_AccessError3InterruptEnable 

Ocram Access Error On Bank3 interrupt enable.

kMECC_AllInterruptsEnable 

all interrupts enable

anonymous enum

This structure contains the settings for all of the MECC interrupt status configurations.

Enumerator
kMECC_SingleError0InterruptStatusEnable 

Single Bit Error On Ocram Bank0 interrupt status enable.

kMECC_SingleError1InterruptStatusEnable 

Single Bit Error On Ocram Bank1 interrupt status enable.

kMECC_SingleError2InterruptStatusEnable 

Single Bit Error On Ocram Bank2 interrupt status enable.

kMECC_SingleError3InterruptStatusEnable 

Single Bit Error On Ocram Bank3 interrupt status enable.

kMECC_MultiError0InterruptStatusEnable 

Multiple Bits Error On Ocram Bank0 interrupt status enable.

kMECC_MultiError1InterruptStatusEnable 

Multiple Bits Error On Ocram Bank1 interrupt status enable.

kMECC_MultiError2InterruptStatusEnable 

Multiple Bits Error On Ocram Bank2 interrupt status enable.

kMECC_MultiError3InterruptStatusEnable 

Multiple Bits Error On Ocram Bank3 interrupt status enable.

kMECC_StrobeError0InterruptStatusEnable 

AXI Strobe Error On Ocram Bank0 interrupt status enable.

kMECC_StrobeError1InterruptStatusEnable 

AXI Strobe Error On Ocram Bank1 interrupt status enable.

kMECC_StrobeError2InterruptStatusEnable 

AXI Strobe Error On Ocram Bank2 interrupt status enable.

kMECC_StrobeError3InterruptStatusEnable 

AXI Strobe Error On Ocram Bank3 interrupt status enable.

kMECC_AccessError0InterruptStatusEnable 

Ocram Access Error On Bank0 interrupt status enable.

kMECC_AccessError1InterruptStatusEnable 

Ocram Access Error On Bank1 interrupt status enable.

kMECC_AccessError2InterruptStatusEnable 

Ocram Access Error On Bank2 interrupt status enable.

kMECC_AccessError3InterruptStatusEnable 

Ocram Access Error On Bank3 interrupt status enable.

kMECC_AllInterruptsStatusEnable 

all interrupts enable

anonymous enum

This provides constants for the MECC status flags for use in the MECC functions.

Enumerator
kMECC_SingleError0InterruptFlag 

Single Bit Error On Ocram Bank0 interrupt flag.

kMECC_SingleError1InterruptFlag 

Single Bit Error On Ocram Bank1 interrupt flag.

kMECC_SingleError2InterruptFlag 

Single Bit Error On Ocram Bank2 interrupt flag.

kMECC_SingleError3InterruptFlag 

Single Bit Error On Ocram Bank3 interrupt flag.

kMECC_MultiError0InterruptFlag 

Multiple Bits Error On Ocram Bank0 interrupt flag.

kMECC_MultiError1InterruptFlag 

Multiple Bits Error On Ocram Bank1 interrupt flag.

kMECC_MultiError2InterruptFlag 

Multiple Bits Error On Ocram Bank2 interrupt flag.

kMECC_MultiError3InterruptFlag 

Multiple Bits Error On Ocram Bank3 interrupt flag.

kMECC_StrobeError0InterruptFlag 

AXI Strobe Error On Ocram Bank0 interrupt flag.

kMECC_StrobeError1InterruptFlag 

AXI Strobe Error On Ocram Bank1 interrupt flag.

kMECC_StrobeError2InterruptFlag 

AXI Strobe Error On Ocram Bank2 interrupt flag.

kMECC_StrobeError3InterruptFlag 

AXI Strobe Error On Ocram Bank3 interrupt flag.

kMECC_AccessError0InterruptFlag 

Ocram Access Error On Bank0 interrupt flag.

kMECC_AccessError1InterruptFlag 

Ocram Access Error On Bank1 interrupt flag.

kMECC_AccessError2InterruptFlag 

Ocram Access Error On Bank2 interrupt flag.

kMECC_AccessError3InterruptFlag 

Ocram Access Error On Bank3 interrupt flag.

kMECC_AllInterruptsFlag 

all interrupts interrupt flag

anonymous enum
Enumerator
kMECC_OcramBank0 

ocram bank number 0: ocram_base_address+0x20*i

kMECC_OcramBank1 

ocram bank number 1: ocram_base_address+0x20*i+0x8

kMECC_OcramBank2 

ocram bank number 2: ocram_base_address+0x20*i+0x10

kMECC_OcramBank3 

ocram bank number 3: ocram_base_address+0x20*i+0x18

anonymous enum
Enumerator
kMECC_Instance0 

Peripheral MECC1 base.

kMECC_Instance1 

Peripheral MECC2 base.

Function Documentation

void MECC_Init ( MECC_Type *  base,
mecc_config_t *  config 
)
Parameters
baseMECC base address.
configpointer to the MECC configuration structure.
void MECC_Deinit ( MECC_Type *  base)
Parameters
baseMECC base address.
void MECC_GetDefaultConfig ( mecc_config_t *  config)
Parameters
configpointer to the MECC configuration structure.
static uint32_t MECC_GetStatusFlags ( MECC_Type *  base)
inlinestatic
Parameters
baseMECC peripheral base address.
Returns
MECC status flags.
static void MECC_ClearStatusFlags ( MECC_Type *  base,
uint32_t  mask 
)
inlinestatic
Parameters
baseMECC base address.
maskstatus to clear.
static void MECC_EnableInterruptStatus ( MECC_Type *  base,
uint32_t  mask 
)
inlinestatic
Parameters
baseMECC base address.
maskstatus to enable.
static void MECC_DisableInterruptStatus ( MECC_Type *  base,
uint32_t  mask 
)
inlinestatic
Parameters
baseMECC base address.
maskstatus to disable.
static void MECC_EnableInterrupts ( MECC_Type *  base,
uint32_t  mask 
)
inlinestatic
Parameters
baseMECC base address.
maskThe interrupts to enable.
static void MECC_DisableInterrupts ( MECC_Type *  base,
uint32_t  mask 
)
inlinestatic
Parameters
baseMECC base address.
maskThe interrupts to disable.
status_t MECC_ErrorInjection ( MECC_Type *  base,
uint32_t  lowerrordata,
uint32_t  higherrordata,
uint8_t  eccdata,
uint8_t  banknumber 
)
Parameters
baseMECC base address.
lowerrordatalow 32 bits data.
higherrordatahigh 32 bits data.
eccdataecc code.
banknumberocram bank number.
Return values
kStatus_Success.Bank0: ocram_base_address+0x20*i Bank1: ocram_base_address+0x20*i+0x8 Bank2: ocram_base_address+0x20*i+0x10 Bank3: ocram_base_address+0x20*i+0x18 i = 0,1,2,3,4.....
status_t MECC_GetSingleErrorInfo ( MECC_Type *  base,
mecc_single_error_info_t *  info,
uint8_t  banknumber 
)
Parameters
baseMECC base address.
infosingle error information.
banknumberocram bank number.
Return values
kStatus_Success.
kStatus_MECC_BankMiss.Bank0: ocram_base_address+0x20*i Bank1: ocram_base_address+0x20*i+0x8 Bank2: ocram_base_address+0x20*i+0x10 Bank3: ocram_base_address+0x20*i+0x18 i = 0,1,2,3,4.....
status_t MECC_GetMultiErrorInfo ( MECC_Type *  base,
mecc_multi_error_info_t *  info,
uint8_t  banknumber 
)
Parameters
baseMECC base address.
infomultiple error information.
banknumberocram bank number.
Return values
kStatus_Success.
kStatus_MECC_BankMiss.Bank0: ocram_base_address+0x20*i Bank1: ocram_base_address+0x20*i+0x8 Bank2: ocram_base_address+0x20*i+0x10 Bank3: ocram_base_address+0x20*i+0x18 i = 0,1,2,3,4.....