![]() |
MCUXpresso SDK API Reference Manual
Rev 2.13.0
NXP Semiconductors
|
Data Structures | |
| struct | hal_crc_config_t |
| CRC configuration structure. More... | |
Enumerations | |
| enum | hal_crc_cfg_refin_t { KHAL_CrcInputNoRef = 0U, KHAL_CrcRefInput = 1U } |
| crcRefIn definitions. More... | |
| enum | hal_crc_cfg_refout_t { KHAL_CrcOutputNoRef = 0U, KHAL_CrcRefOutput = 1U } |
| crcRefOut definitions. More... | |
| enum | hal_crc_cfg_byteord_t { KHAL_CrcLSByteFirst = 0U, KHAL_CrcMSByteFirst = 1U } |
| crcByteOrder definitions. More... | |
| enum | hal_crc_polynomial_t { KHAL_CrcPolynomial_CRC_8_CCITT = 0x103, KHAL_CrcPolynomial_CRC_16 = 0x1021, KHAL_CrcPolynomial_CRC_32 = 0x4C11DB7U } |
| CRC polynomials to use. More... | |
CRC | |
| uint32_t | HAL_CrcCompute (hal_crc_config_t *crcConfig, uint8_t *dataIn, uint32_t length) |
| Compute CRC function. More... | |
| struct hal_crc_config_t |
Data Fields | |
| hal_crc_cfg_refin_t | crcRefIn |
| CRC reflect input. More... | |
| hal_crc_cfg_refout_t | crcRefOut |
| CRC reflect output. More... | |
| hal_crc_cfg_byteord_t | crcByteOrder |
| CRC byte order. More... | |
| uint32_t | crcSeed |
| CRC Seed value. More... | |
| uint32_t | crcPoly |
| CRC Polynomial value. More... | |
| uint32_t | crcXorOut |
| XOR mask for CRC result (for no mask, should be 0). More... | |
| uint8_t | complementChecksum |
| wether output the complement checksum. More... | |
| uint8_t | crcSize |
| Number of CRC octets, 2 mean use CRC16, 4 mean use CRC32. More... | |
| uint8_t | crcStartByte |
| Start CRC with this byte position. More... | |
| hal_crc_cfg_refin_t hal_crc_config_t::crcRefIn |
See "hal_crc_cfg_refin_t".
| hal_crc_cfg_refout_t hal_crc_config_t::crcRefOut |
See "hal_crc_cfg_refout_t".
| hal_crc_cfg_byteord_t hal_crc_config_t::crcByteOrder |
See "hal_crc_cfg_byteord_t".
| uint32_t hal_crc_config_t::crcSeed |
Initial value for CRC LFSR.
| uint32_t hal_crc_config_t::crcPoly |
| uint32_t hal_crc_config_t::crcXorOut |
| uint8_t hal_crc_config_t::complementChecksum |
| uint8_t hal_crc_config_t::crcSize |
| uint8_t hal_crc_config_t::crcStartByte |
Byte #0 is the first byte of Sync Address.
| enum hal_crc_cfg_refin_t |
| enum hal_crc_cfg_refout_t |
| enum hal_crc_polynomial_t |
| uint32_t HAL_CrcCompute | ( | hal_crc_config_t * | crcConfig, |
| uint8_t * | dataIn, | ||
| uint32_t | length | ||
| ) |
The function computes the CRC.
| crcConfig | configuration structure. |
| dataIn | input data buffer. |
| length | input data buffer size. |
| Computed | CRC value. |