![]() |
MCUXpresso SDK API Reference Manual
Rev 2.13.0
NXP Semiconductors
|
Enumerations | |
enum | casper_operation_t { , kCASPER_OpMul6464Sum, kCASPER_OpMul6464FullSum, kCASPER_OpMul6464Reduce, kCASPER_OpAdd64 = 0x08, kCASPER_OpSub64 = 0x09, kCASPER_OpDouble64 = 0x0A, kCASPER_OpXor64 = 0x0B, kCASPER_OpRSub64 = 0x0C, kCASPER_OpShiftLeft32, kCASPER_OpShiftRight32 = 0x11, kCASPER_OpCopy = 0x14, kCASPER_OpRemask = 0x15, kCASPER_OpFill = 0x16, kCASPER_OpZero = 0x17, kCASPER_OpCompare = 0x18, kCASPER_OpCompareFast = 0x19 } |
CASPER operation. More... | |
enum | casper_algo_t { kCASPER_ECC_P256 = 0x01, kCASPER_ECC_P384 = 0x02, kCASPER_ECC_P521 = 0x03 } |
Algorithm used for CASPER operation. More... | |
Functions | |
void | CASPER_Init (CASPER_Type *base) |
Enables clock and disables reset for CASPER peripheral. More... | |
void | CASPER_Deinit (CASPER_Type *base) |
Disables clock for CASPER peripheral. More... | |
Driver version | |
#define | FSL_CASPER_DRIVER_VERSION (MAKE_VERSION(2, 2, 3)) |
CASPER driver version. More... | |
#define FSL_CASPER_DRIVER_VERSION (MAKE_VERSION(2, 2, 3)) |
Version 2.2.3.
Current version: 2.2.3
Change log:
enum casper_operation_t |
enum casper_algo_t |
void CASPER_Init | ( | CASPER_Type * | base | ) |
Enable clock and disable reset for CASPER.
base | CASPER base address |
void CASPER_Deinit | ( | CASPER_Type * | base | ) |
Disable clock and enable reset.
base | CASPER base address |