![]() |
MCUXpresso SDK API Reference Manual
Rev 2.13.0
NXP Semiconductors
|
Reset driver supports peripheral reset and system reset.
Macros | |
| #define | RST_CTL0_PSCCTL0 0 |
| Reset control registers index. | |
| #define | ADC_RSTS |
Typedefs | |
| typedef RSTCTL_RSTn_t | reset_ip_name_t |
| IP reset handle. | |
Enumerations | |
| enum | RSTCTL_RSTn_t { kDSP_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 1U, kPOWERQUAD_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 8U, kCASPER_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 9U, kHASHCRYPT_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 10U, kPUF_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 11U, kRNG_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 12U, kFLEXSPI_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 16U, kUSBHS_PHY_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 20U, kUSBHS_DEVICE_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 21U, kUSBHS_HOST_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 22U, kUSBHS_SRAM_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 23U, kSCT_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL0 << 8) | 24U, kSDIO0_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL1 << 8) | 2U, kSDIO1_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL1 << 8) | 3U, kACMP0_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL1 << 8) | 15U, kADC0_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL1 << 8) | 16U, kSHSGPIO0_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL1 << 8) | 24U, kUTICK0_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL2 << 8) | 0U, kWWDT0_RST_SHIFT_RSTn = (RST_CTL0_PSCCTL2 << 8) | 1U, kFC0_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL0 << 8) | 8U, kFC1_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL0 << 8) | 9U, kFC2_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL0 << 8) | 10U, kFC3_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL0 << 8) | 11U, kFC4_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL0 << 8) | 12U, kFC5_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL0 << 8) | 13U, kFC6_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL0 << 8) | 14U, kFC7_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL0 << 8) | 15U, kFC14_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL0 << 8) | 22U, kFC15_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL0 << 8) | 23U, kDMIC_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL0 << 8) | 24U, kOSEVENT_TIMER_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL0 << 8) | 27U, kHSGPIO0_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL1 << 8) | 0U, kHSGPIO1_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL1 << 8) | 1U, kHSGPIO2_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL1 << 8) | 2U, kHSGPIO3_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL1 << 8) | 3U, kHSGPIO4_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL1 << 8) | 4U, kHSGPIO5_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL1 << 8) | 5U, kHSGPIO6_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL1 << 8) | 6U, kHSGPIO7_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL1 << 8) | 7U, kCRC_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL1 << 8) | 16U, kDMAC0_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL1 << 8) | 23U, kDMAC1_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL1 << 8) | 24U, kMU_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL1 << 8) | 28U, kSEMA_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL1 << 8) | 29U, kFREQME_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL1 << 8) | 31U, kCT32B0_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL2 << 8) | 0U, kCT32B1_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL2 << 8) | 1U, kCT32B2_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL2 << 8) | 2U, kCT32B3_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL2 << 8) | 3U, kCT32B4_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL2 << 8) | 4U, kMRT0_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL2 << 8) | 8U, kWWDT1_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL2 << 8) | 10U, kI3C0_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL2 << 8) | 16U, kPINT_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL2 << 8) | 30U, kINPUTMUX_RST_SHIFT_RSTn = (RST_CTL1_PSCCTL2 << 8) | 31U } |
| Enumeration for peripheral reset control bits. More... | |
Functions | |
| void | RESET_SetPeripheralReset (reset_ip_name_t peripheral) |
| Assert reset to peripheral. More... | |
| void | RESET_ClearPeripheralReset (reset_ip_name_t peripheral) |
| Clear reset to peripheral. More... | |
| void | RESET_PeripheralReset (reset_ip_name_t peripheral) |
| Reset peripheral module. More... | |
Driver version | |
| #define | FSL_RESET_DRIVER_VERSION (MAKE_VERSION(2, 1, 3)) |
| reset driver version 2.1.3. More... | |
| #define FSL_RESET_DRIVER_VERSION (MAKE_VERSION(2, 1, 3)) |
| #define ADC_RSTS |
Array initializers with peripheral reset bits
| enum RSTCTL_RSTn_t |
Defines the enumeration for peripheral reset control bits in RSTCTLx registers
| void RESET_SetPeripheralReset | ( | reset_ip_name_t | peripheral | ) |
Asserts reset signal to specified peripheral module.
| peripheral | Assert reset to this peripheral. The enum argument contains encoding of reset register and reset bit position in the reset register. |
| void RESET_ClearPeripheralReset | ( | reset_ip_name_t | peripheral | ) |
Clears reset signal to specified peripheral module, allows it to operate.
| peripheral | Clear reset to this peripheral. The enum argument contains encoding of reset register and reset bit position in the reset register. |
| void RESET_PeripheralReset | ( | reset_ip_name_t | peripheral | ) |
Reset peripheral module.
| peripheral | Peripheral to reset. The enum argument contains encoding of reset register and reset bit position in the reset register. |