![]() |
MCUXpresso SDK API Reference Manual
Rev 2.13.0
NXP Semiconductors
|
The MCUXpresso SDK provides a peripheral clock and power driver for the SYSCON module of MCUXpresso SDK devices. For furter details, see the corresponding chapter.
Files | |
| file | fsl_syscon.h |
| file | fsl_syscon.h |
Functions | |
| void | SYSCON_AttachSignal (SYSCON_Type *base, uint32_t index, syscon_connection_t connection) |
| Attaches a signal. More... | |
Syscon multiplexing connections | |
| enum | syscon_connection_t { kSYSCON_GpioPort0Pin0ToPintsel = 0U + (PINTSEL_ID << SYSCON_SHIFT) } |
| SYSCON connections type. More... | |
| #define | PINTSEL_ID 0x178U |
| Periphinmux IDs. | |
| #define | SYSCON_SHIFT 20U |
Driver version | |
| #define | FSL_SYSON_DRIVER_VERSION (MAKE_VERSION(2, 0, 1)) |
| Group syscon driver version for SDK. More... | |
| #define FSL_SYSON_DRIVER_VERSION (MAKE_VERSION(2, 0, 1)) |
Version 2.0.1.
| enum syscon_connection_t |
| void SYSCON_AttachSignal | ( | SYSCON_Type * | base, |
| uint32_t | index, | ||
| syscon_connection_t | connection | ||
| ) |
This function gates the SYSCON clock.
| base | Base address of the SYSCON peripheral. |
| index | Destination peripheral to attach the signal to. |
| connection | Selects connection. |
| None. |