![]() |
MCUXpresso SDK API Reference Manual
Rev 2.13.0
NXP Semiconductors
|
Macros | |
| #define | FT6X06_I2C_ADDRESS (0x38) |
| FT6X06 I2C address. More... | |
| #define | FT6X06_MAX_TOUCHES (2U) |
| FT6X06 maximum number of simultaneously detected touches. More... | |
| #define | F6X06_TOUCH_DATA_SUBADDR (1) |
| FT6X06 register address where touch data begin. More... | |
| #define | FT6X06_TOUCH_DATA_LEN (2 + (FT6X06_MAX_TOUCHES)*6) |
| FT6X06 raw touch data length. More... | |
Enumerations | |
| enum | touch_event_t { kTouch_Down = 0, kTouch_Up = 1, kTouch_Contact = 2, kTouch_Reserved = 3 } |
Variables | |
| touch_event_t | touch_point_t::TOUCH_EVENT |
| Indicates the state or event of the touch point. More... | |
| uint8_t | touch_point_t::TOUCH_ID |
| Id of the touch point. More... | |
| uint16_t | touch_point_t::TOUCH_X |
| X coordinate of the touch point. | |
| uint16_t | touch_point_t::TOUCH_Y |
| Y coordinate of the touch point. | |
| #define FT6X06_I2C_ADDRESS (0x38) |
| #define FT6X06_MAX_TOUCHES (2U) |
| #define F6X06_TOUCH_DATA_SUBADDR (1) |
| #define FT6X06_TOUCH_DATA_LEN (2 + (FT6X06_MAX_TOUCHES)*6) |
| enum touch_event_t |
| touch_event_t touch_point_t::TOUCH_EVENT |
| uint8_t touch_point_t::TOUCH_ID |
This numeric value stays constant between down and up event.