![]() |
MCUXpresso SDK API Reference Manual
Rev 2.14.0
NXP Semiconductors
|
Modules | |
| I3C Common Driver | |
| I3C Master Driver | |
| I3C Slave Driver | |
Data Structures | |
| struct | i3c_device_info_t |
| I3C device information. More... | |
Macros | |
| #define | I3C_RETRY_TIMES 0U /* Define to zero means keep waiting until the flag is assert/deassert. */ |
| Timeout times for waiting flag. More... | |
Enumerations | |
| enum | { kStatus_I3C_Busy = MAKE_STATUS(kStatusGroup_I3C, 0), kStatus_I3C_Idle = MAKE_STATUS(kStatusGroup_I3C, 1), kStatus_I3C_Nak = MAKE_STATUS(kStatusGroup_I3C, 2), kStatus_I3C_WriteAbort, kStatus_I3C_Term = MAKE_STATUS(kStatusGroup_I3C, 4), kStatus_I3C_HdrParityError = MAKE_STATUS(kStatusGroup_I3C, 5), kStatus_I3C_CrcError = MAKE_STATUS(kStatusGroup_I3C, 6), kStatus_I3C_ReadFifoError = MAKE_STATUS(kStatusGroup_I3C, 7), kStatus_I3C_WriteFifoError = MAKE_STATUS(kStatusGroup_I3C, 8), kStatus_I3C_MsgError, kStatus_I3C_InvalidReq = MAKE_STATUS(kStatusGroup_I3C, 10), kStatus_I3C_Timeout = MAKE_STATUS(kStatusGroup_I3C, 11), kStatus_I3C_SlaveCountExceed, kStatus_I3C_IBIWon, kStatus_I3C_OverrunError = MAKE_STATUS(kStatusGroup_I3C, 14), kStatus_I3C_UnderrunError = MAKE_STATUS(kStatusGroup_I3C, 15), kStatus_I3C_UnderrunNak, kStatus_I3C_InvalidStart = MAKE_STATUS(kStatusGroup_I3C, 17), kStatus_I3C_SdrParityError = MAKE_STATUS(kStatusGroup_I3C, 18), kStatus_I3C_S0S1Error = MAKE_STATUS(kStatusGroup_I3C, 19) } |
| I3C status return codes. More... | |
| enum | i3c_hdr_mode_t |
| I3C HDR modes. More... | |
Driver version | |
| #define | FSL_I3C_DRIVER_VERSION (MAKE_VERSION(2, 10, 3)) |
| I3C driver version. | |
| struct i3c_device_info_t |
Data Fields | |
| uint8_t | dynamicAddr |
| Device dynamic address. More... | |
| uint8_t | staticAddr |
| Static address. More... | |
| uint8_t | dcr |
| Device characteristics register information. More... | |
| uint8_t | bcr |
| Bus characteristics register information. More... | |
| uint16_t | vendorID |
| Device vendor ID(manufacture ID). More... | |
| uint32_t | partNumber |
| Device part number info. | |
| uint16_t | maxReadLength |
| Maximum read length. More... | |
| uint16_t | maxWriteLength |
| Maximum write length. More... | |
| uint8_t | hdrMode |
| Support hdr mode, could be OR logic in i3c_hdr_mode. More... | |
| uint8_t i3c_device_info_t::dynamicAddr |
| uint8_t i3c_device_info_t::staticAddr |
| uint8_t i3c_device_info_t::dcr |
| uint8_t i3c_device_info_t::bcr |
| uint16_t i3c_device_info_t::vendorID |
| uint16_t i3c_device_info_t::maxReadLength |
| uint16_t i3c_device_info_t::maxWriteLength |
| uint8_t i3c_device_info_t::hdrMode |
| #define I3C_RETRY_TIMES 0U /* Define to zero means keep waiting until the flag is assert/deassert. */ |
| anonymous enum |
| enum i3c_hdr_mode_t |