![]() |
MCUXpresso SDK API Reference Manual
Rev 2.14.0
NXP Semiconductors
|
Macros | |
| #define | TRDC_BASE_PTRS |
| TRDC base table. | |
Enumerations | |
| enum | trdc_master_t { kTRDC1_MasterReserved = 0U, kTRDC1_MasterCM33 = 1U, kTRDC1_MasterEDMA1 = 2U, kTRDC1_MasterMTR_FBX = 3U, kTRDC1_MasterMTR = 4U, kTRDC2_MasterReserved0 = 0U, kTRDC2_MasterReserved1 = 1U, kTRDC2_MasterDAP = 2U, kTRDC2_MasterCoreSight = 3U, kTRDC2_MasterEDMA2 = 4U, kTRDC3_MasterUSDHC1 = 0U, kTRDC3_MasterUSDHC2 = 1U, kTRDC3_MasterTestPort = 2U, kTRDC3_MasterUSDHC3 = 3U, kTRDC3_MasterENET0 = 4U, kTRDC3_MasterENET1 = 5U, kTRDC3_MasterENETQos = 6U, kTRDC3_MasterCA55Read = 0U, kTRDC3_MasterCA55Write = 1U, kTRDC3_MasterNPUm0 = 2U, kTRDC3_MasterNPUm1 = 3U, kTRDC_MediaMix_MasterISI_M = 0U, kTRDC_MediaMix_MasterISI_U_V = 1U, kTRDC_MediaMix_MasterPXP = 2U, kTRDC_MediaMix_MasterLCDIF = 3U, kTRDC_HSIOMix_MasterUSB1 = 0U, kTRDC_HSIOMix_MasterUSB2 = 1U } |
| Enumeration for TRDC master mapping. More... | |
Driver version | |
| #define | FSL_TRDC_SOC_DRIVER_VERSION (MAKE_VERSION(2, 0, 0)) |
| Driver version 2.0.0. More... | |
| #define FSL_TRDC_SOC_DRIVER_VERSION (MAKE_VERSION(2, 0, 0)) |
| enum trdc_master_t |
Defines the enumeration for TRDC master resource collections.