MCUXpresso SDK API Reference Manual  Rev 2.14.2
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
PORT: Port Control and Interrupts

Overview

The MCUXpresso SDK provides a driver for the Port Control and Interrupts (PORT) module of MCUXpresso SDK devices.

Enumerations

enum  port_interrupt_t {
  kPORT_InterruptOrDMADisabled = 0x0U,
  kPORT_DMARisingEdge = 0x1U,
  kPORT_DMAFallingEdge = 0x2U,
  kPORT_DMAEitherEdge = 0x3U,
  kPORT_FlagRisingEdge = 0x05U,
  kPORT_FlagFallingEdge = 0x06U,
  kPORT_FlagEitherEdge = 0x07U,
  kPORT_InterruptLogicZero = 0x8U,
  kPORT_InterruptRisingEdge = 0x9U,
  kPORT_InterruptFallingEdge = 0xAU,
  kPORT_InterruptEitherEdge = 0xBU,
  kPORT_InterruptLogicOne = 0xCU,
  kPORT_ActiveHighTriggerOutputEnable = 0xDU,
  kPORT_ActiveLowTriggerOutputEnable = 0xEU
}
 Configures the interrupt generation condition. More...
 

Driver version

#define FSL_PORT_DRIVER_VERSION   (MAKE_VERSION(2, 4, 1))
 PORT driver version. More...
 

Macro Definition Documentation

#define FSL_PORT_DRIVER_VERSION   (MAKE_VERSION(2, 4, 1))

Enumeration Type Documentation

Enumerator
kPORT_InterruptOrDMADisabled 

Interrupt/DMA request is disabled.

kPORT_DMARisingEdge 

DMA request on rising edge.

kPORT_DMAFallingEdge 

DMA request on falling edge.

kPORT_DMAEitherEdge 

DMA request on either edge.

kPORT_FlagRisingEdge 

Flag sets on rising edge.

kPORT_FlagFallingEdge 

Flag sets on falling edge.

kPORT_FlagEitherEdge 

Flag sets on either edge.

kPORT_InterruptLogicZero 

Interrupt when logic zero.

kPORT_InterruptRisingEdge 

Interrupt on rising edge.

kPORT_InterruptFallingEdge 

Interrupt on falling edge.

kPORT_InterruptEitherEdge 

Interrupt on either edge.

kPORT_InterruptLogicOne 

Interrupt when logic one.

kPORT_ActiveHighTriggerOutputEnable 

Enable active high-trigger output.

kPORT_ActiveLowTriggerOutputEnable 

Enable active low-trigger output.