![]() |
MCUXpresso SDK API Reference Manual
Rev 2.15.000
NXP Semiconductors
|
Typedefs | |
| typedef enum _casper_operation | casper_operation_t |
| CASPER operation. More... | |
| typedef enum _casper_algo_t | casper_algo_t |
| Algorithm used for CASPER operation. | |
Enumerations | |
| enum | _casper_operation { , kCASPER_OpMul6464Sum, kCASPER_OpMul6464FullSum, kCASPER_OpMul6464Reduce, kCASPER_OpAdd64 = 0x08, kCASPER_OpSub64 = 0x09, kCASPER_OpDouble64 = 0x0A, kCASPER_OpXor64 = 0x0B, kCASPER_OpRSub64 = 0x0C, kCASPER_OpShiftLeft32, kCASPER_OpShiftRight32 = 0x11, kCASPER_OpCopy = 0x14, kCASPER_OpRemask = 0x15, kCASPER_OpFill = 0x16, kCASPER_OpZero = 0x17, kCASPER_OpCompare = 0x18, kCASPER_OpCompareFast = 0x19 } |
| CASPER operation. More... | |
| enum | _casper_algo_t { kCASPER_ECC_P256 = 0x01, kCASPER_ECC_P384 = 0x02, kCASPER_ECC_P521 = 0x03 } |
| Algorithm used for CASPER operation. More... | |
Functions | |
| void | CASPER_Init (CASPER_Type *base) |
| Enables clock and disables reset for CASPER peripheral. More... | |
| void | CASPER_Deinit (CASPER_Type *base) |
| Disables clock for CASPER peripheral. More... | |
Driver version | |
| #define | FSL_CASPER_DRIVER_VERSION (MAKE_VERSION(2, 2, 4)) |
| CASPER driver version. More... | |
| #define FSL_CASPER_DRIVER_VERSION (MAKE_VERSION(2, 2, 4)) |
Version 2.2.4.
Current version: 2.2.4
Change log:
| typedef enum _casper_operation casper_operation_t |
| enum _casper_operation |
| enum _casper_algo_t |
| void CASPER_Init | ( | CASPER_Type * | base | ) |
Enable clock and disable reset for CASPER.
| base | CASPER base address |
| void CASPER_Deinit | ( | CASPER_Type * | base | ) |
Disable clock and enable reset.
| base | CASPER base address |