![]() |
MCUXpresso SDK API Reference Manual
Rev 2.12.7
NXP Semiconductors
|
Data Structures | |
| struct | serial_port_swo_config_t |
| serial port swo config struct More... | |
Macros | |
| #define | SERIAL_PORT_SWO_HANDLE_SIZE (12U) |
| serial port swo handle size | |
Enumerations | |
| enum | serial_port_swo_protocol_t { kSerialManager_SwoProtocolManchester = 1U, kSerialManager_SwoProtocolNrz = 2U } |
| serial port swo protocol More... | |
| struct serial_port_swo_config_t |
Data Fields | |
| uint32_t | clockRate |
| clock rate | |
| uint32_t | baudRate |
| baud rate | |
| uint32_t | port |
| Port used to transfer data. | |
| serial_port_swo_protocol_t | protocol |
| SWO protocol. | |