![]() |
MCUXpresso SDK API Reference Manual
Rev 2.15.000
NXP Semiconductors
|
Data Structures | |
| struct | edma_core_mp_t |
| edma core channel struture definition More... | |
| struct | edma_core_channel_t |
| edma core channel struture definition More... | |
| struct | edma_core_tcd_t |
| edma core TCD struture definition More... | |
Macros | |
| #define | DMA_ERR_DBE_FLAG DMA_MP_ES_DBE_MASK |
| DMA error flag. | |
| #define | DMA_CLEAR_DONE_STATUS(base, channel) (EDMA_CHANNEL_BASE(base, channel)->CH_CSR |= DMA_CH_CSR_DONE_MASK) |
| get/clear DONE bit | |
| #define | DMA_ENABLE_ERROR_INT(base, channel) (EDMA_CHANNEL_BASE(base, channel)->CH_CSR |= DMA_CH_CSR_EEI_MASK) |
| enable/disable error interupt | |
| #define | DMA_CLEAR_ERROR_STATUS(base, channel) (EDMA_CHANNEL_BASE(base, channel)->CH_ES |= DMA_CH_ES_ERR_MASK) |
| get/clear error status | |
| #define | DMA_CLEAR_INT_STATUS(base, channel) (EDMA_CHANNEL_BASE(base, channel)->CH_INT = DMA_CH_INT_INT_MASK) |
| get/clear INT status | |
| #define | DMA_ENABLE_MAJOR_INT(base, channel) (EDMA_TCD_BASE(base, channel)->CSR |= DMA_CSR_INTMAJOR_MASK) |
| enable/dsiable MAJOR/HALF INT | |
| #define | EDMA_TCD_ALIGN_SIZE (32U) |
| EDMA tcd align size. | |
| #define | EDMA_BASE(base) |
| EDMA base address convert macro. | |
Typedefs | |
| typedef edma_core_channel_t | EDMA_ChannelType |
| EDMA typedef. | |
| struct edma_core_mp_t |
| struct edma_core_channel_t |
Data Fields | |
| __IO uint32_t | CH_CSR |
| __IO uint32_t | CH_ES |
| __IO uint32_t | CH_INT |
| __IO uint32_t | CH_SBR |
| __IO uint32_t | CH_PRI |
| __IO uint32_t | CH_MUX |
| __IO uint16_t | CH_MATTR |
| __IO uint32_t edma_core_channel_t::CH_CSR |
Channel Control and Status, array offset: 0x10000, array step: 0x10000
| __IO uint32_t edma_core_channel_t::CH_ES |
Channel Error Status, array offset: 0x10004, array step: 0x10000
| __IO uint32_t edma_core_channel_t::CH_INT |
Channel Interrupt Status, array offset: 0x10008, array step: 0x10000
| __IO uint32_t edma_core_channel_t::CH_SBR |
Channel System Bus, array offset: 0x1000C, array step: 0x10000
| __IO uint32_t edma_core_channel_t::CH_PRI |
Channel Priority, array offset: 0x10010, array step: 0x10000
| __IO uint32_t edma_core_channel_t::CH_MUX |
Channel Multiplexor Configuration, array offset: 0x10014, array step: 0x10000
| __IO uint16_t edma_core_channel_t::CH_MATTR |
Memory Attributes Register, array offset: 0x10018, array step: 0x8000
| struct edma_core_tcd_t |
Data Fields | |
| __IO uint32_t | SADDR |
| SADDR register, used to save source address. | |
| __IO uint16_t | SOFF |
| SOFF register, save offset bytes every transfer. | |
| __IO uint16_t | ATTR |
| ATTR register, source/destination transfer size and modulo. | |
| __IO uint32_t | NBYTES |
| Nbytes register, minor loop length in bytes. | |
| __IO uint32_t | SLAST |
| SLAST register. | |
| __IO uint32_t | DADDR |
| DADDR register, used for destination address. | |
| __IO uint16_t | DOFF |
| DOFF register, used for destination offset. | |
| __IO uint16_t | CITER |
| CITER register, current minor loop numbers, for unfinished minor loop. More... | |
| __IO uint32_t | DLAST_SGA |
| DLASTSGA register, next tcd address used in scatter-gather mode. | |
| __IO uint16_t | CSR |
| CSR register, for TCD control status. | |
| __IO uint16_t | BITER |
| BITER register, begin minor loop count. More... | |
| __IO uint16_t edma_core_tcd_t::CITER |
| __IO uint16_t edma_core_tcd_t::BITER |