MCUXpresso SDK API Reference Manual  Rev 2.15.000
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
Trdc_soc

Overview

Macros

#define TRDC_BASE_PTRS
 TRDC base table.
 

Typedefs

typedef void TRDC_Type
 TRDC typedef.
 

Enumerations

enum  trdc_master_t {
  kTRDC1_MasterReserved = 0U,
  kTRDC1_MasterCM33 = 1U,
  kTRDC1_MasterEDMA1 = 2U,
  kTRDC1_MasterMTR_FBX = 3U,
  kTRDC1_MasterMTR = 4U,
  kTRDC2_MasterReserved0 = 0U,
  kTRDC2_MasterReserved1 = 1U,
  kTRDC2_MasterDAP = 2U,
  kTRDC2_MasterCoreSight = 3U,
  kTRDC2_MasterEDMA2 = 4U,
  kTRDC3_MasterUSDHC1 = 0U,
  kTRDC3_MasterUSDHC2 = 1U,
  kTRDC3_MasterTestPort = 2U,
  kTRDC3_MasterUSDHC3 = 3U,
  kTRDC3_MasterENET0 = 4U,
  kTRDC3_MasterENET1 = 5U,
  kTRDC3_MasterENETQos = 6U,
  kTRDC3_MasterCA55Read = 0U,
  kTRDC3_MasterCA55Write = 1U,
  kTRDC3_MasterNPUm0 = 2U,
  kTRDC3_MasterNPUm1 = 3U,
  kTRDC_MediaMix_MasterISI_M = 0U,
  kTRDC_MediaMix_MasterISI_U_V = 1U,
  kTRDC_MediaMix_MasterPXP = 2U,
  kTRDC_MediaMix_MasterLCDIF = 3U,
  kTRDC_HSIOMix_MasterUSB1 = 0U,
  kTRDC_HSIOMix_MasterUSB2 = 1U
}
 Enumeration for TRDC master mapping. More...
 

Driver version

#define FSL_TRDC_SOC_DRIVER_VERSION   (MAKE_VERSION(2, 0, 0))
 Driver version 2.0.0. More...
 

Macro Definition Documentation

#define FSL_TRDC_SOC_DRIVER_VERSION   (MAKE_VERSION(2, 0, 0))

Enumeration Type Documentation

Defines the enumeration for TRDC master resource collections.

Enumerator
kTRDC1_MasterReserved 

Reserved

kTRDC1_MasterCM33 

CM33

kTRDC1_MasterEDMA1 

EDMA1

kTRDC1_MasterMTR_FBX 

MTR FBX

kTRDC1_MasterMTR 

MTR

kTRDC2_MasterReserved0 

Reserved0

kTRDC2_MasterReserved1 

Reserved1

kTRDC2_MasterDAP 

DAP AHB_AP_SYS

kTRDC2_MasterCoreSight 

CoreSight

kTRDC2_MasterEDMA2 

EDMA2

kTRDC3_MasterUSDHC1 

uSDHC1

kTRDC3_MasterUSDHC2 

uSDHC2

kTRDC3_MasterTestPort 

Test port

kTRDC3_MasterUSDHC3 

USDHC3

kTRDC3_MasterENET0 

ENET0

kTRDC3_MasterENET1 

ENET1

kTRDC3_MasterENETQos 

ENET Qos

kTRDC3_MasterCA55Read 

CA55 read channel

kTRDC3_MasterCA55Write 

CA55 write channel

kTRDC3_MasterNPUm0 

NPU m0

kTRDC3_MasterNPUm1 

NPU m1

kTRDC_MediaMix_MasterISI_M 

ISI M

kTRDC_MediaMix_MasterISI_U_V 

ISI U&V

kTRDC_MediaMix_MasterPXP 

PXP

kTRDC_MediaMix_MasterLCDIF 

Lcdif

kTRDC_HSIOMix_MasterUSB1 

USB1

kTRDC_HSIOMix_MasterUSB2 

USB2