MCUXpresso SDK API Reference Manual  Rev 2.16.000
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
API Reference
Here is a list of all modules:
[detail level 123]
oACMP: Analog Comparator Driver
oADC12: Analog-to-Digital Converter
oC90TFS Flash Driver
|oFtftx CACHE Driver
|oFtftx FLASH Driver
|oFtftx FLEXNVM Driver
|oftfx controller
||\ftfx utilities
|\ftfx feature
| \ftfx adapter
oCRC: Cyclic Redundancy Check Driver
oClock Driver
|\System Clock Generator (SCG)
oCommon Driver
oDMAMUX: Direct Memory Access Multiplexer Driver
oDebug Console
|oSemihosting
|\debug console configurationThe configuration is used for debug console only
oEWM: External Watchdog Monitor Driver
oFTM: FlexTimer Driver
oFlexIO: FlexIO Driver
|oFlexIO Driver
|oFlexIO I2C Master Driver
|oFlexIO SPI Driver
||\FlexIO eDMA SPI Driver
|\FlexIO UART Driver
| \FlexIO eDMA UART Driver
oGPIO: General-Purpose Input/Output Driver
|oFGPIO Driver
|\GPIO Driver
oLPI2C: Low Power Inter-Integrated Circuit Driver
|oLPI2C CMSIS Driver
|oLPI2C FreeRTOS Driver
|oLPI2C Master DMA Driver
|oLPI2C Master Driver
|\LPI2C Slave Driver
oLPIT: Low-Power Interrupt Timer
oLPSPI: Low Power Serial Peripheral Interface
|oLPSPI CMSIS Driver
|oLPSPI FreeRTOS Driver
|oLPSPI Peripheral driver
|\LPSPI eDMA Driver
oLPTMR: Low-Power Timer
oLPUART: Low Power Universal Asynchronous Receiver/Transmitter Driver
|oLPUART CMSIS Driver
|oLPUART Driver
|oLPUART FreeRTOS Driver
|\LPUART eDMA Driver
oNotification Framework
oPMC: Power Management Controller
oPORT: Port Control and Interrupts
oPWT: Pulse Width Timer
oRCM: Reset Control Module Driver
oSIM: System Integration Module Driver
oSMC: System Mode Controller Driver
oSerial Manager
|\Serial Port Uart
oShell
oTRGMUX: Trigger Mux Driver
oTsi_v5_driver
oWDOG32: 32-bit Watchdog Timer
\eDMA: Enhanced Direct Memory Access (eDMA) Controller Driver