![]() |
MCUXpresso SDK API Reference Manual
Rev 2.16.000
NXP Semiconductors
|
This section describes the programming interface of the FlexCAN driver. The FlexCAN driver configures FlexCAN module and provides functional and transactional interfaces to build the FlexCAN application.
Refer to the driver examples codes located at <SDK_ROOT>/boards/<BOARD>/driver_examples/flexcan
Refer to the driver examples codes located at <SDK_ROOT>/boards/<BOARD>/driver_examples/flexcan
Refer to the driver examples codes located at <SDK_ROOT>/boards/<BOARD>/driver_examples/flexcan
Data Structures | |
| struct | _flexcan_memory_error_report_status |
| FlexCAN memory error register status structure. More... | |
| struct | _flexcan_frame |
| FlexCAN message frame structure. More... | |
| struct | _flexcan_timing_config |
| FlexCAN protocol timing characteristic configuration structure. More... | |
| struct | _flexcan_config |
| FlexCAN module configuration structure. More... | |
| struct | _flexcan_rx_mb_config |
| FlexCAN Receive Message Buffer configuration structure. More... | |
| struct | _flexcan_rx_fifo_config |
| FlexCAN Legacy Rx FIFO configuration structure. More... | |
| struct | _flexcan_mb_transfer |
| FlexCAN Message Buffer transfer. More... | |
| struct | _flexcan_fifo_transfer |
| FlexCAN Rx FIFO transfer. More... | |
| struct | _flexcan_handle |
| FlexCAN handle structure. More... | |
Macros | |
| #define | FLEXCAN_ID_STD(id) (((uint32_t)(((uint32_t)(id)) << CAN_ID_STD_SHIFT)) & CAN_ID_STD_MASK) |
| FlexCAN frame length helper macro. More... | |
| #define | FLEXCAN_ID_EXT(id) |
| Extend Frame ID helper macro. More... | |
| #define | FLEXCAN_RX_MB_STD_MASK(id, rtr, ide) |
| FlexCAN Rx Message Buffer Mask helper macro. More... | |
| #define | FLEXCAN_RX_MB_EXT_MASK(id, rtr, ide) |
| Extend Rx Message Buffer Mask helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_MASK_TYPE_A(id, rtr, ide) |
| FlexCAN Legacy Rx FIFO Mask helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_MASK_TYPE_B_HIGH(id, rtr, ide) |
| Standard Rx FIFO Mask helper macro Type B upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_MASK_TYPE_B_LOW(id, rtr, ide) |
| Standard Rx FIFO Mask helper macro Type B lower part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_MASK_TYPE_C_HIGH(id) (((uint32_t)(id)&0x7F8) << 21) |
| Standard Rx FIFO Mask helper macro Type C upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_MASK_TYPE_C_MID_HIGH(id) (((uint32_t)(id)&0x7F8) << 13) |
| Standard Rx FIFO Mask helper macro Type C mid-upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_MASK_TYPE_C_MID_LOW(id) (((uint32_t)(id)&0x7F8) << 5) |
| Standard Rx FIFO Mask helper macro Type C mid-lower part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_MASK_TYPE_C_LOW(id) (((uint32_t)(id)&0x7F8) >> 3) |
| Standard Rx FIFO Mask helper macro Type C lower part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_MASK_TYPE_A(id, rtr, ide) |
| Extend Rx FIFO Mask helper macro Type A helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_MASK_TYPE_B_HIGH(id, rtr, ide) |
| Extend Rx FIFO Mask helper macro Type B upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_MASK_TYPE_B_LOW(id, rtr, ide) |
| Extend Rx FIFO Mask helper macro Type B lower part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_MASK_TYPE_C_HIGH(id) ((FLEXCAN_ID_EXT(id) & 0x1FE00000) << 3) |
| Extend Rx FIFO Mask helper macro Type C upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_MASK_TYPE_C_MID_HIGH(id) |
| Extend Rx FIFO Mask helper macro Type C mid-upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_MASK_TYPE_C_MID_LOW(id) |
| Extend Rx FIFO Mask helper macro Type C mid-lower part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_MASK_TYPE_C_LOW(id) ((FLEXCAN_ID_EXT(id) & 0x1FE00000) >> 21) |
| Extend Rx FIFO Mask helper macro Type C lower part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_FILTER_TYPE_A(id, rtr, ide) FLEXCAN_RX_FIFO_STD_MASK_TYPE_A(id, rtr, ide) |
| FlexCAN Rx FIFO Filter helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_FILTER_TYPE_B_HIGH(id, rtr, ide) |
| Standard Rx FIFO Filter helper macro Type B upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_FILTER_TYPE_B_LOW(id, rtr, ide) |
| Standard Rx FIFO Filter helper macro Type B lower part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_FILTER_TYPE_C_HIGH(id) |
| Standard Rx FIFO Filter helper macro Type C upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_FILTER_TYPE_C_MID_HIGH(id) |
| Standard Rx FIFO Filter helper macro Type C mid-upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_FILTER_TYPE_C_MID_LOW(id) |
| Standard Rx FIFO Filter helper macro Type C mid-lower part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_STD_FILTER_TYPE_C_LOW(id) |
| Standard Rx FIFO Filter helper macro Type C lower part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_A(id, rtr, ide) FLEXCAN_RX_FIFO_EXT_MASK_TYPE_A(id, rtr, ide) |
| Extend Rx FIFO Filter helper macro Type A helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_B_HIGH(id, rtr, ide) |
| Extend Rx FIFO Filter helper macro Type B upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_B_LOW(id, rtr, ide) |
| Extend Rx FIFO Filter helper macro Type B lower part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_C_HIGH(id) |
| Extend Rx FIFO Filter helper macro Type C upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_C_MID_HIGH(id) |
| Extend Rx FIFO Filter helper macro Type C mid-upper part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_C_MID_LOW(id) |
| Extend Rx FIFO Filter helper macro Type C mid-lower part helper macro. More... | |
| #define | FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_C_LOW(id) FLEXCAN_RX_FIFO_EXT_MASK_TYPE_C_LOW(id) |
| Extend Rx FIFO Filter helper macro Type C lower part helper macro. More... | |
| #define | FLEXCAN_MECR_INT_MASK(x) (((uint64_t)(((uint64_t)(x)) << 16)) & 0xD00000000U) |
| FlexCAN interrupt/status flag helper macro. More... | |
| #define | FLEXCAN_MEMORY_ENHANCED_RX_FIFO_INIT_FLAG (0U) |
| FlexCAN Enhanced Rx FIFO base address helper macro. More... | |
| #define | FLEXCAN_CALLBACK(x) void(x)(CAN_Type * base, flexcan_handle_t * handle, status_t status, uint64_t result, void *userData) |
| FlexCAN transfer callback function. More... | |
Typedefs | |
| typedef enum _flexcan_frame_format | flexcan_frame_format_t |
| FlexCAN frame format. More... | |
| typedef enum _flexcan_frame_type | flexcan_frame_type_t |
| FlexCAN frame type. More... | |
| typedef enum _flexcan_clock_source | flexcan_clock_source_t |
| FlexCAN clock source. More... | |
| typedef enum _flexcan_wake_up_source | flexcan_wake_up_source_t |
| FlexCAN wake up source. More... | |
| typedef enum _flexcan_rx_fifo_filter_type | flexcan_rx_fifo_filter_type_t |
| FlexCAN Rx Fifo Filter type. More... | |
| typedef enum _flexcan_rx_fifo_priority | flexcan_rx_fifo_priority_t |
| FlexCAN Enhanced/Legacy Rx FIFO priority. More... | |
|
typedef enum _flexcan_memory_error_type | flexcan_memory_error_type_t |
| FlexCAN Memory Error Type. | |
|
typedef enum _flexcan_memory_access_type | flexcan_memory_access_type_t |
| FlexCAN Memory Access Type. | |
|
typedef enum _flexcan_byte_error_syndrome | flexcan_byte_error_syndrome_t |
| FlexCAN Memory Error Byte Syndrome. | |
| typedef struct _flexcan_memory_error_report_status | flexcan_memory_error_report_status_t |
| FlexCAN memory error register status structure. More... | |
| typedef struct _flexcan_frame | flexcan_frame_t |
| FlexCAN message frame structure. More... | |
| typedef struct _flexcan_timing_config | flexcan_timing_config_t |
| FlexCAN protocol timing characteristic configuration structure. More... | |
| typedef struct _flexcan_config | flexcan_config_t |
| FlexCAN module configuration structure. More... | |
| typedef struct _flexcan_rx_mb_config | flexcan_rx_mb_config_t |
| FlexCAN Receive Message Buffer configuration structure. More... | |
| typedef struct _flexcan_rx_fifo_config | flexcan_rx_fifo_config_t |
| FlexCAN Legacy Rx FIFO configuration structure. More... | |
| typedef struct _flexcan_mb_transfer | flexcan_mb_transfer_t |
| FlexCAN Message Buffer transfer. More... | |
| typedef struct _flexcan_fifo_transfer | flexcan_fifo_transfer_t |
| FlexCAN Rx FIFO transfer. More... | |
| typedef struct _flexcan_handle | flexcan_handle_t |
| FlexCAN handle structure definition. More... | |
Driver version | |
| #define | FSL_FLEXCAN_DRIVER_VERSION (MAKE_VERSION(2, 11, 6)) |
| FlexCAN driver version. More... | |
Initialization and deinitialization | |
| void | FLEXCAN_EnterFreezeMode (CAN_Type *base) |
| Enter FlexCAN Freeze Mode. More... | |
| void | FLEXCAN_ExitFreezeMode (CAN_Type *base) |
| Exit FlexCAN Freeze Mode. More... | |
| uint32_t | FLEXCAN_GetInstance (CAN_Type *base) |
| Get the FlexCAN instance from peripheral base address. More... | |
| bool | FLEXCAN_CalculateImprovedTimingValues (CAN_Type *base, uint32_t bitRate, uint32_t sourceClock_Hz, flexcan_timing_config_t *pTimingConfig) |
| Calculates the improved timing values by specific bit Rates for classical CAN. More... | |
| void | FLEXCAN_Init (CAN_Type *base, const flexcan_config_t *pConfig, uint32_t sourceClock_Hz) |
| Initializes a FlexCAN instance. More... | |
| void | FLEXCAN_Deinit (CAN_Type *base) |
| De-initializes a FlexCAN instance. More... | |
| void | FLEXCAN_GetDefaultConfig (flexcan_config_t *pConfig) |
| Gets the default configuration structure. More... | |
Configuration. | |
| void | FLEXCAN_SetTimingConfig (CAN_Type *base, const flexcan_timing_config_t *pConfig) |
| Sets the FlexCAN classical CAN protocol timing characteristic. More... | |
| status_t | FLEXCAN_SetBitRate (CAN_Type *base, uint32_t sourceClock_Hz, uint32_t bitRate_Bps) |
| Set bit rate of FlexCAN classical CAN frame or CAN FD frame nominal phase. More... | |
| void | FLEXCAN_SetRxMbGlobalMask (CAN_Type *base, uint32_t mask) |
| Sets the FlexCAN receive message buffer global mask. More... | |
| void | FLEXCAN_SetRxFifoGlobalMask (CAN_Type *base, uint32_t mask) |
| Sets the FlexCAN receive FIFO global mask. More... | |
| void | FLEXCAN_SetRxIndividualMask (CAN_Type *base, uint8_t maskIdx, uint32_t mask) |
| Sets the FlexCAN receive individual mask. More... | |
| void | FLEXCAN_SetTxMbConfig (CAN_Type *base, uint8_t mbIdx, bool enable) |
| Configures a FlexCAN transmit message buffer. More... | |
| void | FLEXCAN_SetRxMbConfig (CAN_Type *base, uint8_t mbIdx, const flexcan_rx_mb_config_t *pRxMbConfig, bool enable) |
| Configures a FlexCAN Receive Message Buffer. More... | |
| void | FLEXCAN_SetRxFifoConfig (CAN_Type *base, const flexcan_rx_fifo_config_t *pRxFifoConfig, bool enable) |
| Configures the FlexCAN Legacy Rx FIFO. More... | |
Status | |
| static uint64_t | FLEXCAN_GetStatusFlags (CAN_Type *base) |
| Gets the FlexCAN module interrupt flags. More... | |
| static void | FLEXCAN_ClearStatusFlags (CAN_Type *base, uint64_t mask) |
| Clears status flags with the provided mask. More... | |
| static void | FLEXCAN_GetBusErrCount (CAN_Type *base, uint8_t *txErrBuf, uint8_t *rxErrBuf) |
| Gets the FlexCAN Bus Error Counter value. More... | |
| static uint64_t | FLEXCAN_GetMbStatusFlags (CAN_Type *base, uint64_t mask) |
| Gets the FlexCAN Message Buffer interrupt flags. More... | |
| static void | FLEXCAN_ClearMbStatusFlags (CAN_Type *base, uint64_t mask) |
| Clears the FlexCAN Message Buffer interrupt flags. More... | |
| void | FLEXCAN_GetMemoryErrorReportStatus (CAN_Type *base, flexcan_memory_error_report_status_t *errorStatus) |
| Gets the FlexCAN Memory Error Report registers status. More... | |
Interrupts | |
| static void | FLEXCAN_EnableInterrupts (CAN_Type *base, uint64_t mask) |
| Enables FlexCAN interrupts according to the provided mask. More... | |
| static void | FLEXCAN_DisableInterrupts (CAN_Type *base, uint64_t mask) |
| Disables FlexCAN interrupts according to the provided mask. More... | |
| static void | FLEXCAN_EnableMbInterrupts (CAN_Type *base, uint64_t mask) |
| Enables FlexCAN Message Buffer interrupts. More... | |
| static void | FLEXCAN_DisableMbInterrupts (CAN_Type *base, uint64_t mask) |
| Disables FlexCAN Message Buffer interrupts. More... | |
DMA Control | |
| void | FLEXCAN_EnableRxFifoDMA (CAN_Type *base, bool enable) |
| Enables or disables the FlexCAN Rx FIFO DMA request. More... | |
| static uintptr_t | FLEXCAN_GetRxFifoHeadAddr (CAN_Type *base) |
| Gets the Rx FIFO Head address. More... | |
Bus Operations | |
| static void | FLEXCAN_Enable (CAN_Type *base, bool enable) |
| Enables or disables the FlexCAN module operation. More... | |
| status_t | FLEXCAN_WriteTxMb (CAN_Type *base, uint8_t mbIdx, const flexcan_frame_t *pTxFrame) |
| Writes a FlexCAN Message to the Transmit Message Buffer. More... | |
| status_t | FLEXCAN_ReadRxMb (CAN_Type *base, uint8_t mbIdx, flexcan_frame_t *pRxFrame) |
| Reads a FlexCAN Message from Receive Message Buffer. More... | |
| status_t | FLEXCAN_ReadRxFifo (CAN_Type *base, flexcan_frame_t *pRxFrame) |
| Reads a FlexCAN Message from Legacy Rx FIFO. More... | |
Transactional | |
| status_t | FLEXCAN_TransferSendBlocking (CAN_Type *base, uint8_t mbIdx, flexcan_frame_t *pTxFrame) |
| Performs a polling send transaction on the CAN bus. More... | |
| status_t | FLEXCAN_TransferReceiveBlocking (CAN_Type *base, uint8_t mbIdx, flexcan_frame_t *pRxFrame) |
| Performs a polling receive transaction on the CAN bus. More... | |
| status_t | FLEXCAN_TransferReceiveFifoBlocking (CAN_Type *base, flexcan_frame_t *pRxFrame) |
| Performs a polling receive transaction from Legacy Rx FIFO on the CAN bus. More... | |
| void | FLEXCAN_TransferCreateHandle (CAN_Type *base, flexcan_handle_t *handle, flexcan_transfer_callback_t callback, void *userData) |
| Initializes the FlexCAN handle. More... | |
| status_t | FLEXCAN_TransferSendNonBlocking (CAN_Type *base, flexcan_handle_t *handle, flexcan_mb_transfer_t *pMbXfer) |
| Sends a message using IRQ. More... | |
| status_t | FLEXCAN_TransferReceiveNonBlocking (CAN_Type *base, flexcan_handle_t *handle, flexcan_mb_transfer_t *pMbXfer) |
| Receives a message using IRQ. More... | |
| status_t | FLEXCAN_TransferReceiveFifoNonBlocking (CAN_Type *base, flexcan_handle_t *handle, flexcan_fifo_transfer_t *pFifoXfer) |
| Receives a message from Rx FIFO using IRQ. More... | |
| status_t | FLEXCAN_TransferGetReceiveFifoCount (CAN_Type *base, flexcan_handle_t *handle, size_t *count) |
| Gets the Legacy Rx Fifo transfer status during a interrupt non-blocking receive. More... | |
| uint32_t | FLEXCAN_GetTimeStamp (flexcan_handle_t *handle, uint8_t mbIdx) |
| Gets the detail index of Mailbox's Timestamp by handle. More... | |
| void | FLEXCAN_TransferAbortSend (CAN_Type *base, flexcan_handle_t *handle, uint8_t mbIdx) |
| Aborts the interrupt driven message send process. More... | |
| void | FLEXCAN_TransferAbortReceive (CAN_Type *base, flexcan_handle_t *handle, uint8_t mbIdx) |
| Aborts the interrupt driven message receive process. More... | |
| void | FLEXCAN_TransferAbortReceiveFifo (CAN_Type *base, flexcan_handle_t *handle) |
| Aborts the interrupt driven message receive from Rx FIFO process. More... | |
| void | FLEXCAN_TransferHandleIRQ (CAN_Type *base, flexcan_handle_t *handle) |
| FlexCAN IRQ handle function. More... | |
| struct _flexcan_memory_error_report_status |
This structure contains the memory access properties that caused a memory error access. It is used as the parameter of FLEXCAN_GetMemoryErrorReportStatus() function. And user can use FLEXCAN_GetMemoryErrorReportStatus to get the status of the last memory error access.
Data Fields | |
| flexcan_memory_error_type_t | errorType |
| The type of memory error that giving rise to the report. More... | |
| flexcan_memory_access_type_t | accessType |
| The type of memory access that giving rise to the memory error. More... | |
| uint16_t | accessAddress |
| The address where memory error detected. More... | |
| uint32_t | errorData |
| The raw data word read from memory with error. More... | |
| bool | byteIsRead |
| The byte n (0~3) was read or not. More... | |
| flexcan_memory_error_type_t _flexcan_memory_error_report_status::errorType |
| flexcan_memory_access_type_t _flexcan_memory_error_report_status::accessType |
| uint16_t _flexcan_memory_error_report_status::accessAddress |
| uint32_t _flexcan_memory_error_report_status::errorData |
| bool _flexcan_memory_error_report_status::byteIsRead |
The type of error and which bit in byte (n) is affected by the error.
| struct _flexcan_frame |
| uint32_t _flexcan_frame::timestamp |
| uint32_t _flexcan_frame::length |
| uint32_t _flexcan_frame::type |
| uint32_t _flexcan_frame::format |
| uint32_t _flexcan_frame::__pad0__ |
| uint32_t _flexcan_frame::idhit |
| uint32_t _flexcan_frame::id |
| uint32_t _flexcan_frame::dataWord0 |
| uint32_t _flexcan_frame::dataWord1 |
| uint8_t _flexcan_frame::dataByte3 |
| uint8_t _flexcan_frame::dataByte2 |
| uint8_t _flexcan_frame::dataByte1 |
| uint8_t _flexcan_frame::dataByte0 |
| uint8_t _flexcan_frame::dataByte7 |
| uint8_t _flexcan_frame::dataByte6 |
| uint8_t _flexcan_frame::dataByte5 |
| uint8_t _flexcan_frame::dataByte4 |
| struct _flexcan_timing_config |
Data Fields | |
| uint16_t | preDivider |
| Classic CAN or CAN FD nominal phase bit rate prescaler. More... | |
| uint8_t | rJumpwidth |
| Classic CAN or CAN FD nominal phase Re-sync Jump Width. More... | |
| uint8_t | phaseSeg1 |
| Classic CAN or CAN FD nominal phase Segment 1. More... | |
| uint8_t | phaseSeg2 |
| Classic CAN or CAN FD nominal phase Segment 2. More... | |
| uint8_t | propSeg |
| Classic CAN or CAN FD nominal phase Propagation Segment. More... | |
| uint16_t _flexcan_timing_config::preDivider |
| uint8_t _flexcan_timing_config::rJumpwidth |
| uint8_t _flexcan_timing_config::phaseSeg1 |
| uint8_t _flexcan_timing_config::phaseSeg2 |
| uint8_t _flexcan_timing_config::propSeg |
| struct _flexcan_config |
Do not use the baudRate. It has been superceded bitRate
Do not use the baudRateFD. It has been superceded bitRateFD
Data Fields | |
| flexcan_clock_source_t | clkSrc |
| Clock source for FlexCAN Protocol Engine. More... | |
| flexcan_wake_up_source_t | wakeupSrc |
| Wake up source selection. More... | |
| uint8_t | maxMbNum |
| The maximum number of Message Buffers used by user. More... | |
| bool | enableLoopBack |
| Enable or Disable Loop Back Self Test Mode. More... | |
| bool | enableTimerSync |
| Enable or Disable Timer Synchronization. More... | |
| bool | enableSelfWakeup |
| Enable or Disable Self Wakeup Mode. More... | |
| bool | enableIndividMask |
| Enable or Disable Rx Individual Mask and Queue feature. More... | |
| bool | disableSelfReception |
| Enable or Disable Self Reflection. More... | |
| bool | enableListenOnlyMode |
| Enable or Disable Listen Only Mode. More... | |
| bool | enableSupervisorMode |
| Enable or Disable Supervisor Mode, enable this mode will make registers allow only Supervisor access. More... | |
| bool | enableDoze |
| Enable or Disable Doze Mode. More... | |
| bool | enableMemoryErrorControl |
| Enable or Disable the memory errors detection and correction mechanism. More... | |
| bool | enableNonCorrectableErrorEnterFreeze |
| Enable or Disable Non-Correctable Errors In FlexCAN Access Put Device In Freeze Mode. More... | |
| uint32_t | baudRate |
| FlexCAN bit rate in bps, for classical CAN or CANFD nominal phase. More... | |
| uint32_t | bitRate |
| FlexCAN bit rate in bps, for classical CAN or CANFD nominal phase. More... | |
| uint32_t _flexcan_config::baudRate |
| uint32_t _flexcan_config::bitRate |
| flexcan_clock_source_t _flexcan_config::clkSrc |
| flexcan_wake_up_source_t _flexcan_config::wakeupSrc |
| uint8_t _flexcan_config::maxMbNum |
| bool _flexcan_config::enableLoopBack |
| bool _flexcan_config::enableTimerSync |
| bool _flexcan_config::enableSelfWakeup |
| bool _flexcan_config::enableIndividMask |
| bool _flexcan_config::disableSelfReception |
| bool _flexcan_config::enableListenOnlyMode |
| bool _flexcan_config::enableSupervisorMode |
| bool _flexcan_config::enableDoze |
| bool _flexcan_config::enableMemoryErrorControl |
| bool _flexcan_config::enableNonCorrectableErrorEnterFreeze |
| struct _flexcan_rx_mb_config |
This structure is used as the parameter of FLEXCAN_SetRxMbConfig() function. The FLEXCAN_SetRxMbConfig() function is used to configure FlexCAN Receive Message Buffer. The function abort previous receiving process, clean the Message Buffer and activate the Rx Message Buffer using given Message Buffer setting.
Data Fields | |
| uint32_t | id |
| CAN Message Buffer Frame Identifier, should be set using FLEXCAN_ID_EXT() or FLEXCAN_ID_STD() macro. More... | |
| flexcan_frame_format_t | format |
| CAN Frame Identifier format(Standard of Extend). More... | |
| flexcan_frame_type_t | type |
| CAN Frame Type(Data or Remote). More... | |
| uint32_t _flexcan_rx_mb_config::id |
| flexcan_frame_format_t _flexcan_rx_mb_config::format |
| flexcan_frame_type_t _flexcan_rx_mb_config::type |
| struct _flexcan_rx_fifo_config |
Data Fields | |
| uint32_t * | idFilterTable |
| Pointer to the FlexCAN Legacy Rx FIFO identifier filter table. More... | |
| uint8_t | idFilterNum |
| The FlexCAN Legacy Rx FIFO Filter elements quantity. More... | |
| flexcan_rx_fifo_filter_type_t | idFilterType |
| The FlexCAN Legacy Rx FIFO Filter type. More... | |
| flexcan_rx_fifo_priority_t | priority |
| The FlexCAN Legacy Rx FIFO receive priority. More... | |
| uint32_t* _flexcan_rx_fifo_config::idFilterTable |
| uint8_t _flexcan_rx_fifo_config::idFilterNum |
| flexcan_rx_fifo_filter_type_t _flexcan_rx_fifo_config::idFilterType |
| flexcan_rx_fifo_priority_t _flexcan_rx_fifo_config::priority |
| struct _flexcan_mb_transfer |
Data Fields | |
| flexcan_frame_t * | frame |
| The buffer of CAN Message to be transfer. More... | |
| uint8_t | mbIdx |
| The index of Message buffer used to transfer Message. More... | |
| flexcan_frame_t* _flexcan_mb_transfer::frame |
| uint8_t _flexcan_mb_transfer::mbIdx |
| struct _flexcan_fifo_transfer |
Data Fields | |
| flexcan_frame_t * | frame |
| The buffer of CAN Message to be received from Legacy Rx FIFO. More... | |
| size_t | frameNum |
| Number of CAN Message need to be received from Legacy or Ehanced Rx FIFO. More... | |
| flexcan_frame_t* _flexcan_fifo_transfer::frame |
| size_t _flexcan_fifo_transfer::frameNum |
| struct _flexcan_handle |
Data Fields | |
| flexcan_transfer_callback_t | callback |
| Callback function. More... | |
| void * | userData |
| FlexCAN callback function parameter. More... | |
| flexcan_frame_t *volatile | mbFrameBuf [CAN_WORD1_COUNT] |
| The buffer for received CAN data from Message Buffers. More... | |
| flexcan_frame_t *volatile | rxFifoFrameBuf |
| The buffer for received CAN data from Legacy Rx FIFO. More... | |
| size_t | rxFifoFrameNum |
| The number of CAN messages remaining to be received from Legacy or Ehanced Rx FIFO. More... | |
| size_t | rxFifoTransferTotalNum |
| Total CAN Message number need to be received from Legacy or Ehanced Rx FIFO. More... | |
| volatile uint8_t | mbState [CAN_WORD1_COUNT] |
| Message Buffer transfer state. More... | |
| volatile uint8_t | rxFifoState |
| Rx FIFO transfer state. More... | |
| volatile uint32_t | timestamp [CAN_WORD1_COUNT] |
| Mailbox transfer timestamp. More... | |
| flexcan_transfer_callback_t _flexcan_handle::callback |
| void* _flexcan_handle::userData |
| flexcan_frame_t* volatile _flexcan_handle::mbFrameBuf[CAN_WORD1_COUNT] |
| flexcan_frame_t* volatile _flexcan_handle::rxFifoFrameBuf |
| size_t _flexcan_handle::rxFifoFrameNum |
| size_t _flexcan_handle::rxFifoTransferTotalNum |
| volatile uint8_t _flexcan_handle::mbState[CAN_WORD1_COUNT] |
| volatile uint8_t _flexcan_handle::rxFifoState |
| volatile uint32_t _flexcan_handle::timestamp[CAN_WORD1_COUNT] |
| #define FSL_FLEXCAN_DRIVER_VERSION (MAKE_VERSION(2, 11, 6)) |
| #define FLEXCAN_ID_STD | ( | id | ) | (((uint32_t)(((uint32_t)(id)) << CAN_ID_STD_SHIFT)) & CAN_ID_STD_MASK) |
FlexCAN Frame ID helper macro. Standard Frame ID helper macro.
| #define FLEXCAN_ID_EXT | ( | id | ) |
| #define FLEXCAN_RX_MB_STD_MASK | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
Standard Rx Message Buffer Mask helper macro.
| #define FLEXCAN_RX_MB_EXT_MASK | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
| #define FLEXCAN_RX_FIFO_STD_MASK_TYPE_A | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
Standard Rx FIFO Mask helper macro Type A helper macro.
| #define FLEXCAN_RX_FIFO_STD_MASK_TYPE_B_HIGH | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
| #define FLEXCAN_RX_FIFO_STD_MASK_TYPE_B_LOW | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
| #define FLEXCAN_RX_FIFO_STD_MASK_TYPE_C_HIGH | ( | id | ) | (((uint32_t)(id)&0x7F8) << 21) |
| #define FLEXCAN_RX_FIFO_STD_MASK_TYPE_C_MID_HIGH | ( | id | ) | (((uint32_t)(id)&0x7F8) << 13) |
| #define FLEXCAN_RX_FIFO_STD_MASK_TYPE_C_MID_LOW | ( | id | ) | (((uint32_t)(id)&0x7F8) << 5) |
| #define FLEXCAN_RX_FIFO_STD_MASK_TYPE_C_LOW | ( | id | ) | (((uint32_t)(id)&0x7F8) >> 3) |
| #define FLEXCAN_RX_FIFO_EXT_MASK_TYPE_A | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
| #define FLEXCAN_RX_FIFO_EXT_MASK_TYPE_B_HIGH | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
| #define FLEXCAN_RX_FIFO_EXT_MASK_TYPE_B_LOW | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
| #define FLEXCAN_RX_FIFO_EXT_MASK_TYPE_C_HIGH | ( | id | ) | ((FLEXCAN_ID_EXT(id) & 0x1FE00000) << 3) |
| #define FLEXCAN_RX_FIFO_EXT_MASK_TYPE_C_MID_HIGH | ( | id | ) |
| #define FLEXCAN_RX_FIFO_EXT_MASK_TYPE_C_MID_LOW | ( | id | ) |
| #define FLEXCAN_RX_FIFO_EXT_MASK_TYPE_C_LOW | ( | id | ) | ((FLEXCAN_ID_EXT(id) & 0x1FE00000) >> 21) |
| #define FLEXCAN_RX_FIFO_STD_FILTER_TYPE_A | ( | id, | |
| rtr, | |||
| ide | |||
| ) | FLEXCAN_RX_FIFO_STD_MASK_TYPE_A(id, rtr, ide) |
Standard Rx FIFO Filter helper macro Type A helper macro.
| #define FLEXCAN_RX_FIFO_STD_FILTER_TYPE_B_HIGH | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
| #define FLEXCAN_RX_FIFO_STD_FILTER_TYPE_B_LOW | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
| #define FLEXCAN_RX_FIFO_STD_FILTER_TYPE_C_HIGH | ( | id | ) |
| #define FLEXCAN_RX_FIFO_STD_FILTER_TYPE_C_MID_HIGH | ( | id | ) |
| #define FLEXCAN_RX_FIFO_STD_FILTER_TYPE_C_MID_LOW | ( | id | ) |
| #define FLEXCAN_RX_FIFO_STD_FILTER_TYPE_C_LOW | ( | id | ) |
| #define FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_A | ( | id, | |
| rtr, | |||
| ide | |||
| ) | FLEXCAN_RX_FIFO_EXT_MASK_TYPE_A(id, rtr, ide) |
| #define FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_B_HIGH | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
| #define FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_B_LOW | ( | id, | |
| rtr, | |||
| ide | |||
| ) |
| #define FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_C_HIGH | ( | id | ) |
| #define FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_C_MID_HIGH | ( | id | ) |
| #define FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_C_MID_LOW | ( | id | ) |
| #define FLEXCAN_RX_FIFO_EXT_FILTER_TYPE_C_LOW | ( | id | ) | FLEXCAN_RX_FIFO_EXT_MASK_TYPE_C_LOW(id) |
| #define FLEXCAN_MECR_INT_MASK | ( | x | ) | (((uint64_t)(((uint64_t)(x)) << 16)) & 0xD00000000U) |
| #define FLEXCAN_MEMORY_ENHANCED_RX_FIFO_INIT_FLAG (0U) |
| #define FLEXCAN_CALLBACK | ( | x | ) | void(x)(CAN_Type * base, flexcan_handle_t * handle, status_t status, uint64_t result, void *userData) |
The FlexCAN transfer callback returns a value from the underlying layer. If the status equals to kStatus_FLEXCAN_ErrorStatus, the result parameter is the Content of FlexCAN status register which can be used to get the working status(or error status) of FlexCAN module. If the status equals to other FlexCAN Message Buffer transfer status, the result is the index of Message Buffer that generate transfer event. If the status equals to other FlexCAN Message Buffer transfer status, the result is meaningless and should be Ignored.
| typedef enum _flexcan_frame_format flexcan_frame_format_t |
| typedef enum _flexcan_frame_type flexcan_frame_type_t |
| typedef enum _flexcan_clock_source flexcan_clock_source_t |
Do not use the kFLEXCAN_ClkSrcOs. It has been superceded kFLEXCAN_ClkSrc0
Do not use the kFLEXCAN_ClkSrcPeri. It has been superceded kFLEXCAN_ClkSrc1
| typedef enum _flexcan_wake_up_source flexcan_wake_up_source_t |
| typedef enum _flexcan_rx_fifo_priority flexcan_rx_fifo_priority_t |
The matching process starts from the Rx MB(or Enhanced/Legacy Rx FIFO) with higher priority. If no MB(or Enhanced/Legacy Rx FIFO filter) is satisfied, the matching process goes on with the Enhanced/Legacy Rx FIFO(or Rx MB) with lower priority.
This structure contains the memory access properties that caused a memory error access. It is used as the parameter of FLEXCAN_GetMemoryErrorReportStatus() function. And user can use FLEXCAN_GetMemoryErrorReportStatus to get the status of the last memory error access.
| typedef struct _flexcan_frame flexcan_frame_t |
| typedef struct _flexcan_timing_config flexcan_timing_config_t |
| typedef struct _flexcan_config flexcan_config_t |
Do not use the baudRate. It has been superceded bitRate
Do not use the baudRateFD. It has been superceded bitRateFD
| typedef struct _flexcan_rx_mb_config flexcan_rx_mb_config_t |
This structure is used as the parameter of FLEXCAN_SetRxMbConfig() function. The FLEXCAN_SetRxMbConfig() function is used to configure FlexCAN Receive Message Buffer. The function abort previous receiving process, clean the Message Buffer and activate the Rx Message Buffer using given Message Buffer setting.
| typedef struct _flexcan_rx_fifo_config flexcan_rx_fifo_config_t |
| typedef struct _flexcan_mb_transfer flexcan_mb_transfer_t |
| typedef struct _flexcan_fifo_transfer flexcan_fifo_transfer_t |
| typedef struct _flexcan_handle flexcan_handle_t |
| anonymous enum |
| enum _flexcan_frame_type |
Do not use the kFLEXCAN_ClkSrcOs. It has been superceded kFLEXCAN_ClkSrc0
Do not use the kFLEXCAN_ClkSrcPeri. It has been superceded kFLEXCAN_ClkSrc1
The matching process starts from the Rx MB(or Enhanced/Legacy Rx FIFO) with higher priority. If no MB(or Enhanced/Legacy Rx FIFO filter) is satisfied, the matching process goes on with the Enhanced/Legacy Rx FIFO(or Rx MB) with lower priority.
| Enumerator | |
|---|---|
| kFLEXCAN_RxFifoPrioLow |
Matching process start from Rx Message Buffer first. |
| kFLEXCAN_RxFifoPrioHigh |
Matching process start from Enhanced/Legacy Rx FIFO first. |
This provides constants for the FlexCAN interrupt enable enumerations for use in the FlexCAN functions.
| enum _flexcan_flags |
This provides constants for the FlexCAN status flags for use in the FlexCAN functions.
| enum _flexcan_error_flags |
The FlexCAN Error Status enumerations is used to report current error of the FlexCAN bus. This enumerations should be used with KFLEXCAN_ErrorFlag in _flexcan_flags enumerations to ditermine which error is generated.
| anonymous enum |
The FlexCAN Legacy Rx FIFO Status enumerations are used to determine the status of the Rx FIFO. Because Rx FIFO occupy the MB0 ~ MB7 (Rx Fifo filter also occupies more Message Buffer space), Rx FIFO status flags are mapped to the corresponding Message Buffer status flags.
| Enumerator | |
|---|---|
| kFLEXCAN_RxFifoOverflowFlag |
Rx FIFO overflow flag. |
| kFLEXCAN_RxFifoWarningFlag |
Rx FIFO almost full flag. |
| kFLEXCAN_RxFifoFrameAvlFlag |
Frames available in Rx FIFO flag. |
| void FLEXCAN_EnterFreezeMode | ( | CAN_Type * | base | ) |
This function makes the FlexCAN work under Freeze Mode.
| base | FlexCAN peripheral base address. |
| void FLEXCAN_ExitFreezeMode | ( | CAN_Type * | base | ) |
This function makes the FlexCAN leave Freeze Mode.
| base | FlexCAN peripheral base address. |
| uint32_t FLEXCAN_GetInstance | ( | CAN_Type * | base | ) |
| base | FlexCAN peripheral base address. |
| bool FLEXCAN_CalculateImprovedTimingValues | ( | CAN_Type * | base, |
| uint32_t | bitRate, | ||
| uint32_t | sourceClock_Hz, | ||
| flexcan_timing_config_t * | pTimingConfig | ||
| ) |
This function use to calculates the Classical CAN timing values according to the given bit rate. The Calculated timing values will be set in CTRL1/CBT/ENCBT register. The calculation is based on the recommendation of the CiA 301 v4.2.0 and previous version document.
| base | FlexCAN peripheral base address. |
| bitRate | The classical CAN speed in bps defined by user, should be less than or equal to 1Mbps. |
| sourceClock_Hz | The Source clock frequency in Hz. |
| pTimingConfig | Pointer to the FlexCAN timing configuration structure. |
| void FLEXCAN_Init | ( | CAN_Type * | base, |
| const flexcan_config_t * | pConfig, | ||
| uint32_t | sourceClock_Hz | ||
| ) |
This function initializes the FlexCAN module with user-defined settings. This example shows how to set up the flexcan_config_t parameters and how to call the FLEXCAN_Init function by passing in these parameters.
| base | FlexCAN peripheral base address. |
| pConfig | Pointer to the user-defined configuration structure. |
| sourceClock_Hz | FlexCAN Protocol Engine clock source frequency in Hz. |
| void FLEXCAN_Deinit | ( | CAN_Type * | base | ) |
This function disables the FlexCAN module clock and sets all register values to the reset value.
| base | FlexCAN peripheral base address. |
| void FLEXCAN_GetDefaultConfig | ( | flexcan_config_t * | pConfig | ) |
This function initializes the FlexCAN configuration structure to default values. The default values are as follows. flexcanConfig->clkSrc = kFLEXCAN_ClkSrc0; flexcanConfig->bitRate = 1000000U; flexcanConfig->bitRateFD = 2000000U; flexcanConfig->maxMbNum = 16; flexcanConfig->enableLoopBack = false; flexcanConfig->enableSelfWakeup = false; flexcanConfig->enableIndividMask = false; flexcanConfig->disableSelfReception = false; flexcanConfig->enableListenOnlyMode = false; flexcanConfig->enableDoze = false; flexcanConfig->enableMemoryErrorControl = true; flexcanConfig->enableNonCorrectableErrorEnterFreeze = true; flexcanConfig.timingConfig = timingConfig;
| pConfig | Pointer to the FlexCAN configuration structure. |
| void FLEXCAN_SetTimingConfig | ( | CAN_Type * | base, |
| const flexcan_timing_config_t * | pConfig | ||
| ) |
This function gives user settings to classical CAN or CAN FD nominal phase timing characteristic. The function is for an experienced user. For less experienced users, call the FLEXCAN_SetBitRate() instead.
| base | FlexCAN peripheral base address. |
| pConfig | Pointer to the timing configuration structure. |
| status_t FLEXCAN_SetBitRate | ( | CAN_Type * | base, |
| uint32_t | sourceClock_Hz, | ||
| uint32_t | bitRate_Bps | ||
| ) |
This function set the bit rate of classical CAN frame or CAN FD frame nominal phase base on FLEXCAN_CalculateImprovedTimingValues() API calculated timing values.
| base | FlexCAN peripheral base address. |
| sourceClock_Hz | Source Clock in Hz. |
| bitRate_Bps | Bit rate in Bps. |
| void FLEXCAN_SetRxMbGlobalMask | ( | CAN_Type * | base, |
| uint32_t | mask | ||
| ) |
This function sets the global mask for the FlexCAN message buffer in a matching process. The configuration is only effective when the Rx individual mask is disabled in the FLEXCAN_Init().
| base | FlexCAN peripheral base address. |
| mask | Rx Message Buffer Global Mask value. |
| void FLEXCAN_SetRxFifoGlobalMask | ( | CAN_Type * | base, |
| uint32_t | mask | ||
| ) |
This function sets the global mask for FlexCAN FIFO in a matching process.
| base | FlexCAN peripheral base address. |
| mask | Rx Fifo Global Mask value. |
| void FLEXCAN_SetRxIndividualMask | ( | CAN_Type * | base, |
| uint8_t | maskIdx, | ||
| uint32_t | mask | ||
| ) |
This function sets the individual mask for the FlexCAN matching process. The configuration is only effective when the Rx individual mask is enabled in the FLEXCAN_Init(). If the Rx FIFO is disabled, the individual mask is applied to the corresponding Message Buffer. If the Rx FIFO is enabled, the individual mask for Rx FIFO occupied Message Buffer is applied to the Rx Filter with the same index. Note that only the first 32 individual masks can be used as the Rx FIFO filter mask.
| base | FlexCAN peripheral base address. |
| maskIdx | The Index of individual Mask. |
| mask | Rx Individual Mask value. |
| void FLEXCAN_SetTxMbConfig | ( | CAN_Type * | base, |
| uint8_t | mbIdx, | ||
| bool | enable | ||
| ) |
This function aborts the previous transmission, cleans the Message Buffer, and configures it as a Transmit Message Buffer.
| base | FlexCAN peripheral base address. |
| mbIdx | The Message Buffer index. |
| enable | Enable/disable Tx Message Buffer.
|
| void FLEXCAN_SetRxMbConfig | ( | CAN_Type * | base, |
| uint8_t | mbIdx, | ||
| const flexcan_rx_mb_config_t * | pRxMbConfig, | ||
| bool | enable | ||
| ) |
This function cleans a FlexCAN build-in Message Buffer and configures it as a Receive Message Buffer.
| base | FlexCAN peripheral base address. |
| mbIdx | The Message Buffer index. |
| pRxMbConfig | Pointer to the FlexCAN Message Buffer configuration structure. |
| enable | Enable/disable Rx Message Buffer.
|
| void FLEXCAN_SetRxFifoConfig | ( | CAN_Type * | base, |
| const flexcan_rx_fifo_config_t * | pRxFifoConfig, | ||
| bool | enable | ||
| ) |
This function configures the FlexCAN Rx FIFO with given configuration.
| base | FlexCAN peripheral base address. |
| pRxFifoConfig | Pointer to the FlexCAN Legacy Rx FIFO configuration structure. Can be NULL when enable parameter is false. |
| enable | Enable/disable Legacy Rx FIFO.
|
|
inlinestatic |
This function gets all FlexCAN status flags. The flags are returned as the logical OR value of the enumerators _flexcan_flags. To check the specific status, compare the return value with enumerators in _flexcan_flags.
| base | FlexCAN peripheral base address. |
|
inlinestatic |
This function clears the FlexCAN status flags with a provided mask. An automatically cleared flag can't be cleared by this function.
| base | FlexCAN peripheral base address. |
| mask | The status flags to be cleared, it is logical OR value of _flexcan_flags. |
|
inlinestatic |
This function gets the FlexCAN Bus Error Counter value for both Tx and Rx direction. These values may be needed in the upper layer error handling.
| base | FlexCAN peripheral base address. |
| txErrBuf | Buffer to store Tx Error Counter value. |
| rxErrBuf | Buffer to store Rx Error Counter value. |
|
inlinestatic |
This function gets the interrupt flags of a given Message Buffers.
| base | FlexCAN peripheral base address. |
| mask | The ORed FlexCAN Message Buffer mask. |
|
inlinestatic |
This function clears the interrupt flags of a given Message Buffers.
| base | FlexCAN peripheral base address. |
| mask | The ORed FlexCAN Message Buffer mask. |
| void FLEXCAN_GetMemoryErrorReportStatus | ( | CAN_Type * | base, |
| flexcan_memory_error_report_status_t * | errorStatus | ||
| ) |
This function gets the FlexCAN Memory Error Report registers status.
| base | FlexCAN peripheral base address. |
| errorStatus | Pointer to FlexCAN Memory Error Report registers status structure. |
|
inlinestatic |
This function enables the FlexCAN interrupts according to the provided mask. The mask is a logical OR of enumeration members, see _flexcan_interrupt_enable.
| base | FlexCAN peripheral base address. |
| mask | The interrupts to enable. Logical OR of _flexcan_interrupt_enable. |
|
inlinestatic |
This function disables the FlexCAN interrupts according to the provided mask. The mask is a logical OR of enumeration members, see _flexcan_interrupt_enable.
| base | FlexCAN peripheral base address. |
| mask | The interrupts to disable. Logical OR of _flexcan_interrupt_enable. |
|
inlinestatic |
This function enables the interrupts of given Message Buffers.
| base | FlexCAN peripheral base address. |
| mask | The ORed FlexCAN Message Buffer mask. |
|
inlinestatic |
This function disables the interrupts of given Message Buffers.
| base | FlexCAN peripheral base address. |
| mask | The ORed FlexCAN Message Buffer mask. |
| void FLEXCAN_EnableRxFifoDMA | ( | CAN_Type * | base, |
| bool | enable | ||
| ) |
This function enables or disables the DMA feature of FlexCAN build-in Rx FIFO.
| base | FlexCAN peripheral base address. |
| enable | true to enable, false to disable. |
|
inlinestatic |
This function returns the FlexCAN Rx FIFO Head address, which is mainly used for the DMA/eDMA use case.
| base | FlexCAN peripheral base address. |
|
inlinestatic |
This function enables or disables the FlexCAN module.
| base | FlexCAN base pointer. |
| enable | true to enable, false to disable. |
| status_t FLEXCAN_WriteTxMb | ( | CAN_Type * | base, |
| uint8_t | mbIdx, | ||
| const flexcan_frame_t * | pTxFrame | ||
| ) |
This function writes a CAN Message to the specified Transmit Message Buffer and changes the Message Buffer state to start CAN Message transmit. After that the function returns immediately.
| base | FlexCAN peripheral base address. |
| mbIdx | The FlexCAN Message Buffer index. |
| pTxFrame | Pointer to CAN message frame to be sent. |
| kStatus_Success | - Write Tx Message Buffer Successfully. |
| kStatus_Fail | - Tx Message Buffer is currently in use. |
| status_t FLEXCAN_ReadRxMb | ( | CAN_Type * | base, |
| uint8_t | mbIdx, | ||
| flexcan_frame_t * | pRxFrame | ||
| ) |
This function reads a CAN message from a specified Receive Message Buffer. The function fills a receive CAN message frame structure with just received data and activates the Message Buffer again. The function returns immediately.
| base | FlexCAN peripheral base address. |
| mbIdx | The FlexCAN Message Buffer index. |
| pRxFrame | Pointer to CAN message frame structure for reception. |
| kStatus_Success | - Rx Message Buffer is full and has been read successfully. |
| kStatus_FLEXCAN_RxOverflow | - Rx Message Buffer is already overflowed and has been read successfully. |
| kStatus_Fail | - Rx Message Buffer is empty. |
| status_t FLEXCAN_ReadRxFifo | ( | CAN_Type * | base, |
| flexcan_frame_t * | pRxFrame | ||
| ) |
This function reads a CAN message from the FlexCAN Legacy Rx FIFO.
| base | FlexCAN peripheral base address. |
| pRxFrame | Pointer to CAN message frame structure for reception. |
| kStatus_Success | - Read Message from Rx FIFO successfully. |
| kStatus_Fail | - Rx FIFO is not enabled. |
| status_t FLEXCAN_TransferSendBlocking | ( | CAN_Type * | base, |
| uint8_t | mbIdx, | ||
| flexcan_frame_t * | pTxFrame | ||
| ) |
| base | FlexCAN peripheral base pointer. |
| mbIdx | The FlexCAN Message Buffer index. |
| pTxFrame | Pointer to CAN message frame to be sent. |
| kStatus_Success | - Write Tx Message Buffer Successfully. |
| kStatus_Fail | - Tx Message Buffer is currently in use. |
| status_t FLEXCAN_TransferReceiveBlocking | ( | CAN_Type * | base, |
| uint8_t | mbIdx, | ||
| flexcan_frame_t * | pRxFrame | ||
| ) |
| base | FlexCAN peripheral base pointer. |
| mbIdx | The FlexCAN Message Buffer index. |
| pRxFrame | Pointer to CAN message frame structure for reception. |
| kStatus_Success | - Rx Message Buffer is full and has been read successfully. |
| kStatus_FLEXCAN_RxOverflow | - Rx Message Buffer is already overflowed and has been read successfully. |
| kStatus_Fail | - Rx Message Buffer is empty. |
| status_t FLEXCAN_TransferReceiveFifoBlocking | ( | CAN_Type * | base, |
| flexcan_frame_t * | pRxFrame | ||
| ) |
| base | FlexCAN peripheral base pointer. |
| pRxFrame | Pointer to CAN message frame structure for reception. |
| kStatus_Success | - Read Message from Rx FIFO successfully. |
| kStatus_Fail | - Rx FIFO is not enabled. |
| void FLEXCAN_TransferCreateHandle | ( | CAN_Type * | base, |
| flexcan_handle_t * | handle, | ||
| flexcan_transfer_callback_t | callback, | ||
| void * | userData | ||
| ) |
This function initializes the FlexCAN handle, which can be used for other FlexCAN transactional APIs. Usually, for a specified FlexCAN instance, call this API once to get the initialized handle.
| base | FlexCAN peripheral base address. |
| handle | FlexCAN handle pointer. |
| callback | The callback function. |
| userData | The parameter of the callback function. |
| status_t FLEXCAN_TransferSendNonBlocking | ( | CAN_Type * | base, |
| flexcan_handle_t * | handle, | ||
| flexcan_mb_transfer_t * | pMbXfer | ||
| ) |
This function sends a message using IRQ. This is a non-blocking function, which returns right away. When messages have been sent out, the send callback function is called.
| base | FlexCAN peripheral base address. |
| handle | FlexCAN handle pointer. |
| pMbXfer | FlexCAN Message Buffer transfer structure. See the flexcan_mb_transfer_t. |
| kStatus_Success | Start Tx Message Buffer sending process successfully. |
| kStatus_Fail | Write Tx Message Buffer failed. |
| kStatus_FLEXCAN_TxBusy | Tx Message Buffer is in use. |
| status_t FLEXCAN_TransferReceiveNonBlocking | ( | CAN_Type * | base, |
| flexcan_handle_t * | handle, | ||
| flexcan_mb_transfer_t * | pMbXfer | ||
| ) |
This function receives a message using IRQ. This is non-blocking function, which returns right away. When the message has been received, the receive callback function is called.
| base | FlexCAN peripheral base address. |
| handle | FlexCAN handle pointer. |
| pMbXfer | FlexCAN Message Buffer transfer structure. See the flexcan_mb_transfer_t. |
| kStatus_Success | - Start Rx Message Buffer receiving process successfully. |
| kStatus_FLEXCAN_RxBusy | - Rx Message Buffer is in use. |
| status_t FLEXCAN_TransferReceiveFifoNonBlocking | ( | CAN_Type * | base, |
| flexcan_handle_t * | handle, | ||
| flexcan_fifo_transfer_t * | pFifoXfer | ||
| ) |
This function receives a message using IRQ. This is a non-blocking function, which returns right away. When all messages have been received, the receive callback function is called.
| base | FlexCAN peripheral base address. |
| handle | FlexCAN handle pointer. |
| pFifoXfer | FlexCAN Rx FIFO transfer structure. See the flexcan_fifo_transfer_t. |
| kStatus_Success | - Start Rx FIFO receiving process successfully. |
| kStatus_FLEXCAN_RxFifoBusy | - Rx FIFO is currently in use. |
| status_t FLEXCAN_TransferGetReceiveFifoCount | ( | CAN_Type * | base, |
| flexcan_handle_t * | handle, | ||
| size_t * | count | ||
| ) |
| base | FlexCAN peripheral base address. |
| handle | FlexCAN handle pointer. |
| count | Number of CAN messages receive so far by the non-blocking transaction. |
| kStatus_InvalidArgument | count is Invalid. |
| kStatus_Success | Successfully return the count. |
| uint32_t FLEXCAN_GetTimeStamp | ( | flexcan_handle_t * | handle, |
| uint8_t | mbIdx | ||
| ) |
Then function can only be used when calling non-blocking Data transfer (TX/RX) API, After TX/RX data transfer done (User can get the status by handler's callback function), we can get the detail index of Mailbox's timestamp by handle, Detail non-blocking data transfer API (TX/RX) contain. -FLEXCAN_TransferSendNonBlocking -FLEXCAN_TransferFDSendNonBlocking -FLEXCAN_TransferReceiveNonBlocking -FLEXCAN_TransferFDReceiveNonBlocking -FLEXCAN_TransferReceiveFifoNonBlocking
| handle | FlexCAN handle pointer. |
| mbIdx | The FlexCAN Message Buffer index. |
| the | index of mailbox 's timestamp stored in the handle. |
| void FLEXCAN_TransferAbortSend | ( | CAN_Type * | base, |
| flexcan_handle_t * | handle, | ||
| uint8_t | mbIdx | ||
| ) |
This function aborts the interrupt driven message send process.
| base | FlexCAN peripheral base address. |
| handle | FlexCAN handle pointer. |
| mbIdx | The FlexCAN Message Buffer index. |
| void FLEXCAN_TransferAbortReceive | ( | CAN_Type * | base, |
| flexcan_handle_t * | handle, | ||
| uint8_t | mbIdx | ||
| ) |
This function aborts the interrupt driven message receive process.
| base | FlexCAN peripheral base address. |
| handle | FlexCAN handle pointer. |
| mbIdx | The FlexCAN Message Buffer index. |
| void FLEXCAN_TransferAbortReceiveFifo | ( | CAN_Type * | base, |
| flexcan_handle_t * | handle | ||
| ) |
This function aborts the interrupt driven message receive from Rx FIFO process.
| base | FlexCAN peripheral base address. |
| handle | FlexCAN handle pointer. |
| void FLEXCAN_TransferHandleIRQ | ( | CAN_Type * | base, |
| flexcan_handle_t * | handle | ||
| ) |
This function handles the FlexCAN Error, the Message Buffer, and the Rx FIFO IRQ request.
| base | FlexCAN peripheral base address. |
| handle | FlexCAN handle pointer. |