MCUXpresso SDK API Reference Manual  Rev 2.16.000
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
TMU: Thermal Management Unit Driver

Overview

The MCUXpresso SDK provides a peripheral driver for the thermal management unit (TMU) module of MCUXpresso SDK devices.

Typical use case

Monitor and report Configuration

Refer to the driver examples codes located at <SDK_ROOT>/boards/<BOARD>/driver_examples/tmu

Data Structures

struct  _tmu_threshold_config
 configuration for TMU threshold. More...
 
struct  _tmu_config
 Configuration for TMU module. More...
 

Macros

#define FSL_TMU_DRIVER_VERSION   (MAKE_VERSION(2, 0, 0))
 TMU driver version. More...
 

Typedefs

typedef struct
_tmu_threshold_config 
tmu_threshold_config_t
 configuration for TMU threshold.
 
typedef enum _tmu_probe_select tmu_probe_select_t
 Probe selection.
 
typedef enum
_tmu_average_low_pass_filter 
tmu_average_low_pass_filter_t
 Average low pass filter setting.
 
typedef struct _tmu_config tmu_config_t
 Configuration for TMU module.
 

Enumerations

enum  {
  kTMU_ImmediateTemperature0InterruptEnable,
  kTMU_AverageTemperature0InterruptEnable,
  kTMU_AverageTemperature0CriticalInterruptEnable,
  kTMU_ImmediateTemperature1Interrupt1Enable,
  kTMU_AverageTemperature1Interrupt1Enable,
  kTMU_AverageTemperature1CriticalInterrupt1Enable
}
 TMU interrupt enable, _tmu_interrupt_enable. More...
 
enum  {
  kTMU_ImmediateTemperature0InterruptStausFlags,
  kTMU_AverageTemperature0InterruptStausFlags,
  kTMU_AverageTemperature0CriticalInterruptStausFlags,
  kTMU_ImmediateTemperature1Interrupt1StausFlags,
  kTMU_AverageTemperature1Interrupt1StausFlags,
  kTMU_AverageTemperature1CriticalInterrupt1StausFlags
}
 TMU interrupt enable, _tmu_interrupt_status_flags. More...
 
enum  _tmu_probe_select {
  kTMU_ProbeSelectMainProbe = 1U << 0U,
  kTMU_ProbeSelectRemoteProbe = 1U << 1U,
  kTMU_ProbeSelectBothProbes = ( 1U << 0U) | (1U << 1U)
}
 Probe selection. More...
 
enum  _tmu_average_low_pass_filter {
  kTMU_AverageLowPassFilter1_0 = 0U,
  kTMU_AverageLowPassFilter0_5 = 1U,
  kTMU_AverageLowPassFilter0_25 = 2U,
  kTMU_AverageLowPassFilter0_125 = 3U
}
 Average low pass filter setting. More...
 

Functions

void TMU_Init (TMU_Type *base, const tmu_config_t *config)
 Enable the access to TMU registers and Initialize TMU module. More...
 
void TMU_Deinit (TMU_Type *base)
 De-initialize TMU module and Disable the access to DCDC registers. More...
 
void TMU_Enable (TMU_Type *base, bool enable)
 Enable/disable TMU module. More...
 
void TMU_GetDefaultConfig (tmu_config_t *config)
 Gets the default configuration for TMU. More...
 
static void TMU_EnableInterrupts (TMU_Type *base, uint32_t mask)
 Enable the TMU interrupts. More...
 
static void TMU_DisableInterrupts (TMU_Type *base, uint32_t mask)
 Disable the TMU interrupts. More...
 
static uint32_t TMU_GetInterruptStatusFlags (TMU_Type *base)
 Get interrupt status flags. More...
 
static void TMU_ClearInterruptStatusFlags (TMU_Type *base, uint32_t mask)
 Clear interrupt status flags. More...
 
status_t TMU_GetImmediateTemperature (TMU_Type *base, tmu_probe_select_t probe, int8_t *temperature)
 Get the last immediate temperature at site. More...
 
status_t TMU_GetAverageTemperature (TMU_Type *base, tmu_probe_select_t probe, int8_t *temperature)
 Get the last average temperature at site. More...
 
void TMU_UpdateHighTemperatureThreshold (TMU_Type *base, tmu_probe_select_t probe, const tmu_threshold_config_t *thresholdConfig)
 Update the high temperature threshold value. More...
 

Data Structure Documentation

struct _tmu_threshold_config

Data Fields

bool immediateThresholdEnable
 Enable high temperature immediate threshold. More...
 
bool AverageThresholdEnable
 Enable high temperature average threshold. More...
 
bool AverageCriticalThresholdEnable
 Enable high temperature average critical threshold. More...
 
uint8_t immediateThresholdValueOfMainProbe
 Range:-40~125. More...
 
uint8_t averageThresholdValueOfMainProbe
 Range:-40~125. More...
 
uint8_t averageCriticalThresholdValueOfMainProbe
 Range:-40~125. More...
 
uint8_t immediateThresholdValueOfRemoteProbe
 Range:-40~125. More...
 
uint8_t averageThresholdValueOfRemoteProbe
 Range:-40~125. More...
 
uint8_t averageCriticalThresholdValueOfRemoteProbe
 Range:-40~125. More...
 

Field Documentation

bool _tmu_threshold_config::immediateThresholdEnable
bool _tmu_threshold_config::AverageThresholdEnable
bool _tmu_threshold_config::AverageCriticalThresholdEnable
uint8_t _tmu_threshold_config::immediateThresholdValueOfMainProbe

Valid when corresponding threshold is enabled. High temperature immediate threshold value of main probe. Besides, bit-8 is sign bit: 1 means nagetive and 0 means positive.

uint8_t _tmu_threshold_config::averageThresholdValueOfMainProbe

Valid when corresponding threshold is enabled. High temperature average threshold value of main probe. Besides, bit-8 is sign bit: 1 means nagetive and 0 means positive.

uint8_t _tmu_threshold_config::averageCriticalThresholdValueOfMainProbe

Valid when corresponding threshold is enabled. High temperature average critical threshold value of main probe. Besides, bit-8 is sign bit: 1 means nagetive and 0 means positive.

uint8_t _tmu_threshold_config::immediateThresholdValueOfRemoteProbe

Valid when corresponding threshold is enabled. High temperature immediate threshold value of remote probe. Besides, bit-8 is sign bit: 1 means nagetive and 0 means positive.

uint8_t _tmu_threshold_config::averageThresholdValueOfRemoteProbe

Valid when corresponding threshold is enabled. High temperature average threshold value of remote probe. Besides, bit-8 is sign bit: 1 means nagetive and 0 means positive.

uint8_t _tmu_threshold_config::averageCriticalThresholdValueOfRemoteProbe

Valid when corresponding threshold is enabled. High temperature average critical threshold value of remote probe. Besides, bit-8 is sign bit: 1 means nagetive and 0 means positive.

struct _tmu_config

Data Fields

tmu_probe_select_t probeSelect
 The temperature monitor probe select. More...
 
tmu_average_low_pass_filter_t averageLPF
 The average temperature is calculated as: ALPF x Current_Temp + (1 - ALPF) x Average_Temp. More...
 
tmu_threshold_config_t thresholdConfig
 The high temperature threshold configuration. More...
 

Field Documentation

tmu_probe_select_t _tmu_config::probeSelect
tmu_average_low_pass_filter_t _tmu_config::averageLPF

For proper operation, this field should only change when monitoring is disabled.

tmu_threshold_config_t _tmu_config::thresholdConfig

Macro Definition Documentation

#define FSL_TMU_DRIVER_VERSION   (MAKE_VERSION(2, 0, 0))

Version 2.0.0.

Enumeration Type Documentation

anonymous enum
Enumerator
kTMU_ImmediateTemperature0InterruptEnable 

Immediate temperature threshold exceeded interrupt enable of probe0.

kTMU_AverageTemperature0InterruptEnable 

Average temperature threshold exceeded interrupt enable of probe0.

kTMU_AverageTemperature0CriticalInterruptEnable 

Average temperature critical threshold exceeded interrupt enable of probe0.

kTMU_ImmediateTemperature1Interrupt1Enable 

Immediate temperature threshold exceeded interrupt enable of probe1.

kTMU_AverageTemperature1Interrupt1Enable 

Average temperature threshold exceeded interrupt enable of probe1.

kTMU_AverageTemperature1CriticalInterrupt1Enable 

Average temperature critical threshold exceeded interrupt enable of probe1.

anonymous enum
Enumerator
kTMU_ImmediateTemperature0InterruptStausFlags 

Immediate temperature threshold exceeded interrupt status of probe0.

kTMU_AverageTemperature0InterruptStausFlags 

Average temperature threshold exceeded interrupt status of probe0.

kTMU_AverageTemperature0CriticalInterruptStausFlags 

Average temperature critical threshold exceeded interrupt status of probe0.

kTMU_ImmediateTemperature1Interrupt1StausFlags 

Immediate temperature threshold exceeded interrupt status of probe1.

kTMU_AverageTemperature1Interrupt1StausFlags 

Average temperature threshold exceeded interrupt status of probe1.

kTMU_AverageTemperature1CriticalInterrupt1StausFlags 

Average temperature critical threshold exceeded interrupt status of probe1.

Enumerator
kTMU_ProbeSelectMainProbe 

Select the main probe only.

kTMU_ProbeSelectRemoteProbe 

Select the remote probe(near A53) only.

kTMU_ProbeSelectBothProbes 

Select both 2 probes.

Enumerator
kTMU_AverageLowPassFilter1_0 

Average low pass filter = 1.

kTMU_AverageLowPassFilter0_5 

Average low pass filter = 0.5.

kTMU_AverageLowPassFilter0_25 

Average low pass filter = 0.25.

kTMU_AverageLowPassFilter0_125 

Average low pass filter = 0.125.

Function Documentation

void TMU_Init ( TMU_Type *  base,
const tmu_config_t config 
)
Parameters
baseTMU peripheral base address.
configPointer to configuration structure. Refer to "tmu_config_t" structure.
void TMU_Deinit ( TMU_Type *  base)
Parameters
baseTMU peripheral base address.
void TMU_Enable ( TMU_Type *  base,
bool  enable 
)
Parameters
baseTMU peripheral base address.
enableenable or disable TMU.
void TMU_GetDefaultConfig ( tmu_config_t config)

This function initializes the user configuration structure to default value. The default value are:

Example:

config.averageLPF = kTMU_AverageLowPassFilter0_5;
config.probeSelect = kTMU_ProbeSelectMainProbe;
config.thresholdConfig.immediateThresholdEnable = false;
config.thresholdConfig.immediateThresholdValue = DEMO_TMU_IMMEDIATE_THRESOLD;
config.thresholdConfig.AverageThresholdEnable = true;
config.thresholdConfig.averageThresholdValue = DEMO_TMU_AVERAGE_THRESOLD;
config.thresholdConfig.AverageCriticalThresholdEnable = false;
config.thresholdConfig.averageCriticalThresholdValue = DEMO_TMU_AVERAGE_CRITICAL_THRESOLD;
Parameters
configPointer to TMU configuration structure.
static void TMU_EnableInterrupts ( TMU_Type *  base,
uint32_t  mask 
)
inlinestatic
Parameters
baseTMU peripheral base address.
maskThe interrupt mask. Refer to "_tmu_interrupt_enable" enumeration.
static void TMU_DisableInterrupts ( TMU_Type *  base,
uint32_t  mask 
)
inlinestatic
Parameters
baseTMU peripheral base address.
maskThe interrupt mask. Refer to "_tmu_interrupt_enable" enumeration.
static uint32_t TMU_GetInterruptStatusFlags ( TMU_Type *  base)
inlinestatic
Parameters
baseTMU peripheral base address.
Return values
Thecurrent interrupt status.
static void TMU_ClearInterruptStatusFlags ( TMU_Type *  base,
uint32_t  mask 
)
inlinestatic
Parameters
baseTMU peripheral base address.
maskThe mask of interrupt status flags. Refer to "_tmu_interrupt_status_flags" enumeration.
status_t TMU_GetImmediateTemperature ( TMU_Type *  base,
tmu_probe_select_t  probe,
int8_t *  temperature 
)
Parameters
baseTMU peripheral base address.
probeprobe selection, if select both 2 probes, return main probe temeperature by default. Refer to "tmu_probe_select_t" structure.
temperatureLast immediate temperature reading at site when V=1. besides, Bit-8 is sign bit: 1 means nagetive and 0 means positive.
Return values
getimmediate temperature status.
status_t TMU_GetAverageTemperature ( TMU_Type *  base,
tmu_probe_select_t  probe,
int8_t *  temperature 
)
Parameters
baseTMU peripheral base address.
probeprobe selection, if select both 2 probes, return main probe temeperature by default. Refer to "tmu_probe_select_t" structure.
temperatureLast average temperature reading at site; besides, Bit-8 is sign bit: 1 means nagetive and 0 means positive.
Return values
getaverage temperature status.
void TMU_UpdateHighTemperatureThreshold ( TMU_Type *  base,
tmu_probe_select_t  probe,
const tmu_threshold_config_t thresholdConfig 
)
Parameters
baseTMU peripheral base address.
probeprobe selection, if select both 2 probes, set main probe path by default. Refer to "tmu_probe_select_t" structure.
thresholdConfigthreshold configuration. Refer to "tmu_threshold_config_t" structure.