MCUXpresso SDK API Reference Manual  Rev 2.16.000
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
IOMUXC: IOMUX Controller

Overview

IOMUXC driver provides APIs for pin configuration. It also supports the miscellaneous functions integrated in IOMUXC.

Files

file  fsl_iomuxc.h
 

Driver version

#define FSL_IOMUXC_DRIVER_VERSION   (MAKE_VERSION(2, 0, 3))
 IOMUXC driver version 2.0.2. More...
 

Pin function ID

The pin function ID is a tuple of <muxRegister muxMode inputRegister inputDaisy configRegister>

#define IOMUXC_GPIO_EMC_00_SEMC_DA00   0x401F8014U, 0x0U, 0, 0, 0x401F8204U
 
#define IOMUXC_GPIO_EMC_00_FLEXPWM4_PWM0_A   0x401F8014U, 0x1U, 0x401F8494U, 0x0U, 0x401F8204U
 
#define IOMUXC_GPIO_EMC_00_LPSPI2_SCK   0x401F8014U, 0x2U, 0x401F8500U, 0x1U, 0x401F8204U
 
#define IOMUXC_GPIO_EMC_00_XBAR1_IN02   0x401F8014U, 0x3U, 0x401F860CU, 0x0U, 0x401F8204U
 
#define IOMUXC_GPIO_EMC_00_FLEXIO1_D00   0x401F8014U, 0x4U, 0, 0, 0x401F8204U
 
#define IOMUXC_GPIO_EMC_00_GPIO4_IO00   0x401F8014U, 0x5U, 0, 0, 0x401F8204U
 
#define IOMUXC_GPIO_EMC_01_SEMC_DA01   0x401F8018U, 0x0U, 0, 0, 0x401F8208U
 
#define IOMUXC_GPIO_EMC_01_FLEXPWM4_PWM0_B   0x401F8018U, 0x1U, 0, 0, 0x401F8208U
 
#define IOMUXC_GPIO_EMC_01_LPSPI2_PCS0   0x401F8018U, 0x2U, 0x401F84FCU, 0x1U, 0x401F8208U
 
#define IOMUXC_GPIO_EMC_01_XBAR1_IN03   0x401F8018U, 0x3U, 0x401F8610U, 0x0U, 0x401F8208U
 
#define IOMUXC_GPIO_EMC_01_FLEXIO1_D01   0x401F8018U, 0x4U, 0, 0, 0x401F8208U
 
#define IOMUXC_GPIO_EMC_01_GPIO4_IO01   0x401F8018U, 0x5U, 0, 0, 0x401F8208U
 
#define IOMUXC_GPIO_EMC_02_SEMC_DA02   0x401F801CU, 0x0U, 0, 0, 0x401F820CU
 
#define IOMUXC_GPIO_EMC_02_FLEXPWM4_PWM1_A   0x401F801CU, 0x1U, 0x401F8498U, 0x0U, 0x401F820CU
 
#define IOMUXC_GPIO_EMC_02_LPSPI2_SDO   0x401F801CU, 0x2U, 0x401F8508U, 0x1U, 0x401F820CU
 
#define IOMUXC_GPIO_EMC_02_XBAR1_INOUT04   0x401F801CU, 0x3U, 0x401F8614U, 0x0U, 0x401F820CU
 
#define IOMUXC_GPIO_EMC_02_FLEXIO1_D02   0x401F801CU, 0x4U, 0, 0, 0x401F820CU
 
#define IOMUXC_GPIO_EMC_02_GPIO4_IO02   0x401F801CU, 0x5U, 0, 0, 0x401F820CU
 
#define IOMUXC_GPIO_EMC_03_SEMC_DA03   0x401F8020U, 0x0U, 0, 0, 0x401F8210U
 
#define IOMUXC_GPIO_EMC_03_FLEXPWM4_PWM1_B   0x401F8020U, 0x1U, 0, 0, 0x401F8210U
 
#define IOMUXC_GPIO_EMC_03_LPSPI2_SDI   0x401F8020U, 0x2U, 0x401F8504U, 0x1U, 0x401F8210U
 
#define IOMUXC_GPIO_EMC_03_XBAR1_INOUT05   0x401F8020U, 0x3U, 0x401F8618U, 0x0U, 0x401F8210U
 
#define IOMUXC_GPIO_EMC_03_FLEXIO1_D03   0x401F8020U, 0x4U, 0, 0, 0x401F8210U
 
#define IOMUXC_GPIO_EMC_03_GPIO4_IO03   0x401F8020U, 0x5U, 0, 0, 0x401F8210U
 
#define IOMUXC_GPIO_EMC_04_SEMC_DA04   0x401F8024U, 0x0U, 0, 0, 0x401F8214U
 
#define IOMUXC_GPIO_EMC_04_FLEXPWM4_PWM2_A   0x401F8024U, 0x1U, 0x401F849CU, 0x0U, 0x401F8214U
 
#define IOMUXC_GPIO_EMC_04_SAI2_TX_DATA   0x401F8024U, 0x2U, 0, 0, 0x401F8214U
 
#define IOMUXC_GPIO_EMC_04_XBAR1_INOUT06   0x401F8024U, 0x3U, 0x401F861CU, 0x0U, 0x401F8214U
 
#define IOMUXC_GPIO_EMC_04_FLEXIO1_D04   0x401F8024U, 0x4U, 0, 0, 0x401F8214U
 
#define IOMUXC_GPIO_EMC_04_GPIO4_IO04   0x401F8024U, 0x5U, 0, 0, 0x401F8214U
 
#define IOMUXC_GPIO_EMC_05_SEMC_DA05   0x401F8028U, 0x0U, 0, 0, 0x401F8218U
 
#define IOMUXC_GPIO_EMC_05_FLEXPWM4_PWM2_B   0x401F8028U, 0x1U, 0, 0, 0x401F8218U
 
#define IOMUXC_GPIO_EMC_05_SAI2_TX_SYNC   0x401F8028U, 0x2U, 0x401F85C4U, 0x0U, 0x401F8218U
 
#define IOMUXC_GPIO_EMC_05_XBAR1_INOUT07   0x401F8028U, 0x3U, 0x401F8620U, 0x0U, 0x401F8218U
 
#define IOMUXC_GPIO_EMC_05_FLEXIO1_D05   0x401F8028U, 0x4U, 0, 0, 0x401F8218U
 
#define IOMUXC_GPIO_EMC_05_GPIO4_IO05   0x401F8028U, 0x5U, 0, 0, 0x401F8218U
 
#define IOMUXC_GPIO_EMC_06_SEMC_DA06   0x401F802CU, 0x0U, 0, 0, 0x401F821CU
 
#define IOMUXC_GPIO_EMC_06_FLEXPWM2_PWM0_A   0x401F802CU, 0x1U, 0x401F8478U, 0x0U, 0x401F821CU
 
#define IOMUXC_GPIO_EMC_06_SAI2_TX_BCLK   0x401F802CU, 0x2U, 0x401F85C0U, 0x0U, 0x401F821CU
 
#define IOMUXC_GPIO_EMC_06_XBAR1_INOUT08   0x401F802CU, 0x3U, 0x401F8624U, 0x0U, 0x401F821CU
 
#define IOMUXC_GPIO_EMC_06_FLEXIO1_D06   0x401F802CU, 0x4U, 0, 0, 0x401F821CU
 
#define IOMUXC_GPIO_EMC_06_GPIO4_IO06   0x401F802CU, 0x5U, 0, 0, 0x401F821CU
 
#define IOMUXC_GPIO_EMC_07_SEMC_DA07   0x401F8030U, 0x0U, 0, 0, 0x401F8220U
 
#define IOMUXC_GPIO_EMC_07_FLEXPWM2_PWM0_B   0x401F8030U, 0x1U, 0x401F8488U, 0x0U, 0x401F8220U
 
#define IOMUXC_GPIO_EMC_07_SAI2_MCLK   0x401F8030U, 0x2U, 0x401F85B0U, 0x0U, 0x401F8220U
 
#define IOMUXC_GPIO_EMC_07_XBAR1_INOUT09   0x401F8030U, 0x3U, 0x401F8628U, 0x0U, 0x401F8220U
 
#define IOMUXC_GPIO_EMC_07_FLEXIO1_D07   0x401F8030U, 0x4U, 0, 0, 0x401F8220U
 
#define IOMUXC_GPIO_EMC_07_GPIO4_IO07   0x401F8030U, 0x5U, 0, 0, 0x401F8220U
 
#define IOMUXC_GPIO_EMC_08_SEMC_DM00   0x401F8034U, 0x0U, 0, 0, 0x401F8224U
 
#define IOMUXC_GPIO_EMC_08_FLEXPWM2_PWM1_A   0x401F8034U, 0x1U, 0x401F847CU, 0x0U, 0x401F8224U
 
#define IOMUXC_GPIO_EMC_08_SAI2_RX_DATA   0x401F8034U, 0x2U, 0x401F85B8U, 0x0U, 0x401F8224U
 
#define IOMUXC_GPIO_EMC_08_XBAR1_INOUT17   0x401F8034U, 0x3U, 0x401F862CU, 0x0U, 0x401F8224U
 
#define IOMUXC_GPIO_EMC_08_FLEXIO1_D08   0x401F8034U, 0x4U, 0, 0, 0x401F8224U
 
#define IOMUXC_GPIO_EMC_08_GPIO4_IO08   0x401F8034U, 0x5U, 0, 0, 0x401F8224U
 
#define IOMUXC_GPIO_EMC_09_SEMC_ADDR00   0x401F8038U, 0x0U, 0, 0, 0x401F8228U
 
#define IOMUXC_GPIO_EMC_09_FLEXPWM2_PWM1_B   0x401F8038U, 0x1U, 0x401F848CU, 0x0U, 0x401F8228U
 
#define IOMUXC_GPIO_EMC_09_SAI2_RX_SYNC   0x401F8038U, 0x2U, 0x401F85BCU, 0x0U, 0x401F8228U
 
#define IOMUXC_GPIO_EMC_09_FLEXCAN2_TX   0x401F8038U, 0x3U, 0, 0, 0x401F8228U
 
#define IOMUXC_GPIO_EMC_09_FLEXIO1_D09   0x401F8038U, 0x4U, 0, 0, 0x401F8228U
 
#define IOMUXC_GPIO_EMC_09_GPIO4_IO09   0x401F8038U, 0x5U, 0, 0, 0x401F8228U
 
#define IOMUXC_GPIO_EMC_10_SEMC_ADDR01   0x401F803CU, 0x0U, 0, 0, 0x401F822CU
 
#define IOMUXC_GPIO_EMC_10_FLEXPWM2_PWM2_A   0x401F803CU, 0x1U, 0x401F8480U, 0x0U, 0x401F822CU
 
#define IOMUXC_GPIO_EMC_10_SAI2_RX_BCLK   0x401F803CU, 0x2U, 0x401F85B4U, 0x0U, 0x401F822CU
 
#define IOMUXC_GPIO_EMC_10_FLEXCAN2_RX   0x401F803CU, 0x3U, 0x401F8450U, 0x0U, 0x401F822CU
 
#define IOMUXC_GPIO_EMC_10_FLEXIO1_D10   0x401F803CU, 0x4U, 0, 0, 0x401F822CU
 
#define IOMUXC_GPIO_EMC_10_GPIO4_IO10   0x401F803CU, 0x5U, 0, 0, 0x401F822CU
 
#define IOMUXC_GPIO_EMC_11_SEMC_ADDR02   0x401F8040U, 0x0U, 0, 0, 0x401F8230U
 
#define IOMUXC_GPIO_EMC_11_FLEXPWM2_PWM2_B   0x401F8040U, 0x1U, 0x401F8490U, 0x0U, 0x401F8230U
 
#define IOMUXC_GPIO_EMC_11_LPI2C4_SDA   0x401F8040U, 0x2U, 0x401F84E8U, 0x0U, 0x401F8230U
 
#define IOMUXC_GPIO_EMC_11_USDHC2_RESET_B   0x401F8040U, 0x3U, 0, 0, 0x401F8230U
 
#define IOMUXC_GPIO_EMC_11_FLEXIO1_D11   0x401F8040U, 0x4U, 0, 0, 0x401F8230U
 
#define IOMUXC_GPIO_EMC_11_GPIO4_IO11   0x401F8040U, 0x5U, 0, 0, 0x401F8230U
 
#define IOMUXC_GPIO_EMC_12_SEMC_ADDR03   0x401F8044U, 0x0U, 0, 0, 0x401F8234U
 
#define IOMUXC_GPIO_EMC_12_XBAR1_IN24   0x401F8044U, 0x1U, 0x401F8640U, 0x0U, 0x401F8234U
 
#define IOMUXC_GPIO_EMC_12_LPI2C4_SCL   0x401F8044U, 0x2U, 0x401F84E4U, 0x0U, 0x401F8234U
 
#define IOMUXC_GPIO_EMC_12_USDHC1_WP   0x401F8044U, 0x3U, 0x401F85D8U, 0x0U, 0x401F8234U
 
#define IOMUXC_GPIO_EMC_12_FLEXPWM1_PWM3_A   0x401F8044U, 0x4U, 0x401F8454U, 0x1U, 0x401F8234U
 
#define IOMUXC_GPIO_EMC_12_GPIO4_IO12   0x401F8044U, 0x5U, 0, 0, 0x401F8234U
 
#define IOMUXC_GPIO_EMC_13_SEMC_ADDR04   0x401F8048U, 0x0U, 0, 0, 0x401F8238U
 
#define IOMUXC_GPIO_EMC_13_XBAR1_IN25   0x401F8048U, 0x1U, 0x401F8650U, 0x1U, 0x401F8238U
 
#define IOMUXC_GPIO_EMC_13_LPUART3_TXD   0x401F8048U, 0x2U, 0x401F853CU, 0x1U, 0x401F8238U
 
#define IOMUXC_GPIO_EMC_13_MQS_RIGHT   0x401F8048U, 0x3U, 0, 0, 0x401F8238U
 
#define IOMUXC_GPIO_EMC_13_FLEXPWM1_PWM3_B   0x401F8048U, 0x4U, 0x401F8464U, 0x1U, 0x401F8238U
 
#define IOMUXC_GPIO_EMC_13_GPIO4_IO13   0x401F8048U, 0x5U, 0, 0, 0x401F8238U
 
#define IOMUXC_GPIO_EMC_14_SEMC_ADDR05   0x401F804CU, 0x0U, 0, 0, 0x401F823CU
 
#define IOMUXC_GPIO_EMC_14_XBAR1_INOUT19   0x401F804CU, 0x1U, 0x401F8654U, 0x0U, 0x401F823CU
 
#define IOMUXC_GPIO_EMC_14_LPUART3_RXD   0x401F804CU, 0x2U, 0x401F8538U, 0x1U, 0x401F823CU
 
#define IOMUXC_GPIO_EMC_14_MQS_LEFT   0x401F804CU, 0x3U, 0, 0, 0x401F823CU
 
#define IOMUXC_GPIO_EMC_14_LPSPI2_PCS1   0x401F804CU, 0x4U, 0, 0, 0x401F823CU
 
#define IOMUXC_GPIO_EMC_14_GPIO4_IO14   0x401F804CU, 0x5U, 0, 0, 0x401F823CU
 
#define IOMUXC_GPIO_EMC_15_SEMC_ADDR06   0x401F8050U, 0x0U, 0, 0, 0x401F8240U
 
#define IOMUXC_GPIO_EMC_15_XBAR1_IN20   0x401F8050U, 0x1U, 0x401F8634U, 0x0U, 0x401F8240U
 
#define IOMUXC_GPIO_EMC_15_LPUART3_CTS_B   0x401F8050U, 0x2U, 0x401F8534U, 0x0U, 0x401F8240U
 
#define IOMUXC_GPIO_EMC_15_SPDIF_OUT   0x401F8050U, 0x3U, 0, 0, 0x401F8240U
 
#define IOMUXC_GPIO_EMC_15_TMR3_TIMER0   0x401F8050U, 0x4U, 0x401F857CU, 0x0U, 0x401F8240U
 
#define IOMUXC_GPIO_EMC_15_GPIO4_IO15   0x401F8050U, 0x5U, 0, 0, 0x401F8240U
 
#define IOMUXC_GPIO_EMC_16_SEMC_ADDR07   0x401F8054U, 0x0U, 0, 0, 0x401F8244U
 
#define IOMUXC_GPIO_EMC_16_XBAR1_IN21   0x401F8054U, 0x1U, 0x401F8658U, 0x0U, 0x401F8244U
 
#define IOMUXC_GPIO_EMC_16_LPUART3_RTS_B   0x401F8054U, 0x2U, 0, 0, 0x401F8244U
 
#define IOMUXC_GPIO_EMC_16_SPDIF_IN   0x401F8054U, 0x3U, 0x401F85C8U, 0x1U, 0x401F8244U
 
#define IOMUXC_GPIO_EMC_16_TMR3_TIMER1   0x401F8054U, 0x4U, 0x401F8580U, 0x1U, 0x401F8244U
 
#define IOMUXC_GPIO_EMC_16_GPIO4_IO16   0x401F8054U, 0x5U, 0, 0, 0x401F8244U
 
#define IOMUXC_GPIO_EMC_17_SEMC_ADDR08   0x401F8058U, 0x0U, 0, 0, 0x401F8248U
 
#define IOMUXC_GPIO_EMC_17_FLEXPWM4_PWM3_A   0x401F8058U, 0x1U, 0x401F84A0U, 0x0U, 0x401F8248U
 
#define IOMUXC_GPIO_EMC_17_LPUART4_CTS_B   0x401F8058U, 0x2U, 0, 0, 0x401F8248U
 
#define IOMUXC_GPIO_EMC_17_FLEXCAN1_TX   0x401F8058U, 0x3U, 0, 0, 0x401F8248U
 
#define IOMUXC_GPIO_EMC_17_TMR3_TIMER2   0x401F8058U, 0x4U, 0x401F8584U, 0x0U, 0x401F8248U
 
#define IOMUXC_GPIO_EMC_17_GPIO4_IO17   0x401F8058U, 0x5U, 0, 0, 0x401F8248U
 
#define IOMUXC_GPIO_EMC_18_SEMC_ADDR09   0x401F805CU, 0x0U, 0, 0, 0x401F824CU
 
#define IOMUXC_GPIO_EMC_18_FLEXPWM4_PWM3_B   0x401F805CU, 0x1U, 0, 0, 0x401F824CU
 
#define IOMUXC_GPIO_EMC_18_LPUART4_RTS_B   0x401F805CU, 0x2U, 0, 0, 0x401F824CU
 
#define IOMUXC_GPIO_EMC_18_FLEXCAN1_RX   0x401F805CU, 0x3U, 0x401F844CU, 0x1U, 0x401F824CU
 
#define IOMUXC_GPIO_EMC_18_TMR3_TIMER3   0x401F805CU, 0x4U, 0x401F8588U, 0x0U, 0x401F824CU
 
#define IOMUXC_GPIO_EMC_18_GPIO4_IO18   0x401F805CU, 0x5U, 0, 0, 0x401F824CU
 
#define IOMUXC_GPIO_EMC_18_SNVS_VIO_5_CTL   0x401F805CU, 0x6U, 0, 0, 0x401F824CU
 
#define IOMUXC_GPIO_EMC_19_SEMC_ADDR11   0x401F8060U, 0x0U, 0, 0, 0x401F8250U
 
#define IOMUXC_GPIO_EMC_19_FLEXPWM2_PWM3_A   0x401F8060U, 0x1U, 0x401F8474U, 0x1U, 0x401F8250U
 
#define IOMUXC_GPIO_EMC_19_LPUART4_TXD   0x401F8060U, 0x2U, 0x401F8544U, 0x1U, 0x401F8250U
 
#define IOMUXC_GPIO_EMC_19_ENET_RX_DATA01   0x401F8060U, 0x3U, 0x401F8438U, 0x0U, 0x401F8250U
 
#define IOMUXC_GPIO_EMC_19_TMR2_TIMER0   0x401F8060U, 0x4U, 0x401F856CU, 0x0U, 0x401F8250U
 
#define IOMUXC_GPIO_EMC_19_GPIO4_IO19   0x401F8060U, 0x5U, 0, 0, 0x401F8250U
 
#define IOMUXC_GPIO_EMC_19_SNVS_VIO_5   0x401F8060U, 0x6U, 0, 0, 0x401F8250U
 
#define IOMUXC_GPIO_EMC_20_SEMC_ADDR12   0x401F8064U, 0x0U, 0, 0, 0x401F8254U
 
#define IOMUXC_GPIO_EMC_20_FLEXPWM2_PWM3_B   0x401F8064U, 0x1U, 0x401F8484U, 0x1U, 0x401F8254U
 
#define IOMUXC_GPIO_EMC_20_LPUART4_RXD   0x401F8064U, 0x2U, 0x401F8540U, 0x1U, 0x401F8254U
 
#define IOMUXC_GPIO_EMC_20_ENET_RX_DATA00   0x401F8064U, 0x3U, 0x401F8434U, 0x0U, 0x401F8254U
 
#define IOMUXC_GPIO_EMC_20_TMR2_TIMER1   0x401F8064U, 0x4U, 0x401F8570U, 0x0U, 0x401F8254U
 
#define IOMUXC_GPIO_EMC_20_GPIO4_IO20   0x401F8064U, 0x5U, 0, 0, 0x401F8254U
 
#define IOMUXC_GPIO_EMC_21_SEMC_BA0   0x401F8068U, 0x0U, 0, 0, 0x401F8258U
 
#define IOMUXC_GPIO_EMC_21_FLEXPWM3_PWM3_A   0x401F8068U, 0x1U, 0, 0, 0x401F8258U
 
#define IOMUXC_GPIO_EMC_21_LPI2C3_SDA   0x401F8068U, 0x2U, 0x401F84E0U, 0x0U, 0x401F8258U
 
#define IOMUXC_GPIO_EMC_21_ENET_TX_DATA01   0x401F8068U, 0x3U, 0, 0, 0x401F8258U
 
#define IOMUXC_GPIO_EMC_21_TMR2_TIMER2   0x401F8068U, 0x4U, 0x401F8574U, 0x0U, 0x401F8258U
 
#define IOMUXC_GPIO_EMC_21_GPIO4_IO21   0x401F8068U, 0x5U, 0, 0, 0x401F8258U
 
#define IOMUXC_GPIO_EMC_22_SEMC_BA1   0x401F806CU, 0x0U, 0, 0, 0x401F825CU
 
#define IOMUXC_GPIO_EMC_22_FLEXPWM3_PWM3_B   0x401F806CU, 0x1U, 0, 0, 0x401F825CU
 
#define IOMUXC_GPIO_EMC_22_LPI2C3_SCL   0x401F806CU, 0x2U, 0x401F84DCU, 0x0U, 0x401F825CU
 
#define IOMUXC_GPIO_EMC_22_ENET_TX_DATA00   0x401F806CU, 0x3U, 0, 0, 0x401F825CU
 
#define IOMUXC_GPIO_EMC_22_TMR2_TIMER3   0x401F806CU, 0x4U, 0x401F8578U, 0x0U, 0x401F825CU
 
#define IOMUXC_GPIO_EMC_22_GPIO4_IO22   0x401F806CU, 0x5U, 0, 0, 0x401F825CU
 
#define IOMUXC_GPIO_EMC_23_SEMC_ADDR10   0x401F8070U, 0x0U, 0, 0, 0x401F8260U
 
#define IOMUXC_GPIO_EMC_23_FLEXPWM1_PWM0_A   0x401F8070U, 0x1U, 0x401F8458U, 0x0U, 0x401F8260U
 
#define IOMUXC_GPIO_EMC_23_LPUART5_TXD   0x401F8070U, 0x2U, 0x401F854CU, 0x0U, 0x401F8260U
 
#define IOMUXC_GPIO_EMC_23_ENET_RX_EN   0x401F8070U, 0x3U, 0x401F843CU, 0x0U, 0x401F8260U
 
#define IOMUXC_GPIO_EMC_23_GPT1_CAPTURE2   0x401F8070U, 0x4U, 0, 0, 0x401F8260U
 
#define IOMUXC_GPIO_EMC_23_GPIO4_IO23   0x401F8070U, 0x5U, 0, 0, 0x401F8260U
 
#define IOMUXC_GPIO_EMC_24_SEMC_CAS   0x401F8074U, 0x0U, 0, 0, 0x401F8264U
 
#define IOMUXC_GPIO_EMC_24_FLEXPWM1_PWM0_B   0x401F8074U, 0x1U, 0x401F8468U, 0x0U, 0x401F8264U
 
#define IOMUXC_GPIO_EMC_24_LPUART5_RXD   0x401F8074U, 0x2U, 0x401F8548U, 0x0U, 0x401F8264U
 
#define IOMUXC_GPIO_EMC_24_ENET_TX_EN   0x401F8074U, 0x3U, 0, 0, 0x401F8264U
 
#define IOMUXC_GPIO_EMC_24_GPT1_CAPTURE1   0x401F8074U, 0x4U, 0, 0, 0x401F8264U
 
#define IOMUXC_GPIO_EMC_24_GPIO4_IO24   0x401F8074U, 0x5U, 0, 0, 0x401F8264U
 
#define IOMUXC_GPIO_EMC_25_SEMC_RAS   0x401F8078U, 0x0U, 0, 0, 0x401F8268U
 
#define IOMUXC_GPIO_EMC_25_FLEXPWM1_PWM1_A   0x401F8078U, 0x1U, 0x401F845CU, 0x0U, 0x401F8268U
 
#define IOMUXC_GPIO_EMC_25_LPUART6_TXD   0x401F8078U, 0x2U, 0x401F8554U, 0x0U, 0x401F8268U
 
#define IOMUXC_GPIO_EMC_25_ENET_TX_CLK   0x401F8078U, 0x3U, 0x401F8448U, 0x0U, 0x401F8268U
 
#define IOMUXC_GPIO_EMC_25_ENET_REF_CLK   0x401F8078U, 0x4U, 0x401F842CU, 0x0U, 0x401F8268U
 
#define IOMUXC_GPIO_EMC_25_GPIO4_IO25   0x401F8078U, 0x5U, 0, 0, 0x401F8268U
 
#define IOMUXC_GPIO_EMC_26_SEMC_CLK   0x401F807CU, 0x0U, 0, 0, 0x401F826CU
 
#define IOMUXC_GPIO_EMC_26_FLEXPWM1_PWM1_B   0x401F807CU, 0x1U, 0x401F846CU, 0x0U, 0x401F826CU
 
#define IOMUXC_GPIO_EMC_26_LPUART6_RXD   0x401F807CU, 0x2U, 0x401F8550U, 0x0U, 0x401F826CU
 
#define IOMUXC_GPIO_EMC_26_ENET_RX_ER   0x401F807CU, 0x3U, 0x401F8440U, 0x0U, 0x401F826CU
 
#define IOMUXC_GPIO_EMC_26_FLEXIO1_D12   0x401F807CU, 0x4U, 0, 0, 0x401F826CU
 
#define IOMUXC_GPIO_EMC_26_GPIO4_IO26   0x401F807CU, 0x5U, 0, 0, 0x401F826CU
 
#define IOMUXC_GPIO_EMC_27_SEMC_CKE   0x401F8080U, 0x0U, 0, 0, 0x401F8270U
 
#define IOMUXC_GPIO_EMC_27_FLEXPWM1_PWM2_A   0x401F8080U, 0x1U, 0x401F8460U, 0x0U, 0x401F8270U
 
#define IOMUXC_GPIO_EMC_27_LPUART5_RTS_B   0x401F8080U, 0x2U, 0, 0, 0x401F8270U
 
#define IOMUXC_GPIO_EMC_27_LPSPI1_SCK   0x401F8080U, 0x3U, 0x401F84F0U, 0x0U, 0x401F8270U
 
#define IOMUXC_GPIO_EMC_27_FLEXIO1_D13   0x401F8080U, 0x4U, 0, 0, 0x401F8270U
 
#define IOMUXC_GPIO_EMC_27_GPIO4_IO27   0x401F8080U, 0x5U, 0, 0, 0x401F8270U
 
#define IOMUXC_GPIO_EMC_28_SEMC_WE   0x401F8084U, 0x0U, 0, 0, 0x401F8274U
 
#define IOMUXC_GPIO_EMC_28_FLEXPWM1_PWM2_B   0x401F8084U, 0x1U, 0x401F8470U, 0x0U, 0x401F8274U
 
#define IOMUXC_GPIO_EMC_28_LPUART5_CTS_B   0x401F8084U, 0x2U, 0, 0, 0x401F8274U
 
#define IOMUXC_GPIO_EMC_28_LPSPI1_SDO   0x401F8084U, 0x3U, 0x401F84F8U, 0x0U, 0x401F8274U
 
#define IOMUXC_GPIO_EMC_28_FLEXIO1_D14   0x401F8084U, 0x4U, 0, 0, 0x401F8274U
 
#define IOMUXC_GPIO_EMC_28_GPIO4_IO28   0x401F8084U, 0x5U, 0, 0, 0x401F8274U
 
#define IOMUXC_GPIO_EMC_29_SEMC_CS0   0x401F8088U, 0x0U, 0, 0, 0x401F8278U
 
#define IOMUXC_GPIO_EMC_29_FLEXPWM3_PWM0_A   0x401F8088U, 0x1U, 0, 0, 0x401F8278U
 
#define IOMUXC_GPIO_EMC_29_LPUART6_RTS_B   0x401F8088U, 0x2U, 0, 0, 0x401F8278U
 
#define IOMUXC_GPIO_EMC_29_LPSPI1_SDI   0x401F8088U, 0x3U, 0x401F84F4U, 0x0U, 0x401F8278U
 
#define IOMUXC_GPIO_EMC_29_FLEXIO1_D15   0x401F8088U, 0x4U, 0, 0, 0x401F8278U
 
#define IOMUXC_GPIO_EMC_29_GPIO4_IO29   0x401F8088U, 0x5U, 0, 0, 0x401F8278U
 
#define IOMUXC_GPIO_EMC_30_SEMC_DA08   0x401F808CU, 0x0U, 0, 0, 0x401F827CU
 
#define IOMUXC_GPIO_EMC_30_FLEXPWM3_PWM0_B   0x401F808CU, 0x1U, 0, 0, 0x401F827CU
 
#define IOMUXC_GPIO_EMC_30_LPUART6_CTS_B   0x401F808CU, 0x2U, 0, 0, 0x401F827CU
 
#define IOMUXC_GPIO_EMC_30_LPSPI1_PCS0   0x401F808CU, 0x3U, 0x401F84ECU, 0x1U, 0x401F827CU
 
#define IOMUXC_GPIO_EMC_30_CSI_DATA23   0x401F808CU, 0x4U, 0, 0, 0x401F827CU
 
#define IOMUXC_GPIO_EMC_30_GPIO4_IO30   0x401F808CU, 0x5U, 0, 0, 0x401F827CU
 
#define IOMUXC_GPIO_EMC_31_SEMC_DA09   0x401F8090U, 0x0U, 0, 0, 0x401F8280U
 
#define IOMUXC_GPIO_EMC_31_FLEXPWM3_PWM1_A   0x401F8090U, 0x1U, 0, 0, 0x401F8280U
 
#define IOMUXC_GPIO_EMC_31_LPUART7_TXD   0x401F8090U, 0x2U, 0x401F855CU, 0x1U, 0x401F8280U
 
#define IOMUXC_GPIO_EMC_31_LPSPI1_PCS1   0x401F8090U, 0x3U, 0, 0, 0x401F8280U
 
#define IOMUXC_GPIO_EMC_31_CSI_DATA22   0x401F8090U, 0x4U, 0, 0, 0x401F8280U
 
#define IOMUXC_GPIO_EMC_31_GPIO4_IO31   0x401F8090U, 0x5U, 0, 0, 0x401F8280U
 
#define IOMUXC_GPIO_EMC_32_SEMC_DA10   0x401F8094U, 0x0U, 0, 0, 0x401F8284U
 
#define IOMUXC_GPIO_EMC_32_FLEXPWM3_PWM1_B   0x401F8094U, 0x1U, 0, 0, 0x401F8284U
 
#define IOMUXC_GPIO_EMC_32_LPUART7_RXD   0x401F8094U, 0x2U, 0x401F8558U, 0x1U, 0x401F8284U
 
#define IOMUXC_GPIO_EMC_32_CCM_PMIC_READY   0x401F8094U, 0x3U, 0x401F83FCU, 0x4U, 0x401F8284U
 
#define IOMUXC_GPIO_EMC_32_CSI_DATA21   0x401F8094U, 0x4U, 0, 0, 0x401F8284U
 
#define IOMUXC_GPIO_EMC_32_GPIO3_IO18   0x401F8094U, 0x5U, 0, 0, 0x401F8284U
 
#define IOMUXC_GPIO_EMC_33_SEMC_DA11   0x401F8098U, 0x0U, 0, 0, 0x401F8288U
 
#define IOMUXC_GPIO_EMC_33_FLEXPWM3_PWM2_A   0x401F8098U, 0x1U, 0, 0, 0x401F8288U
 
#define IOMUXC_GPIO_EMC_33_USDHC1_RESET_B   0x401F8098U, 0x2U, 0, 0, 0x401F8288U
 
#define IOMUXC_GPIO_EMC_33_SAI3_RX_DATA   0x401F8098U, 0x3U, 0, 0, 0x401F8288U
 
#define IOMUXC_GPIO_EMC_33_CSI_DATA20   0x401F8098U, 0x4U, 0, 0, 0x401F8288U
 
#define IOMUXC_GPIO_EMC_33_GPIO3_IO19   0x401F8098U, 0x5U, 0, 0, 0x401F8288U
 
#define IOMUXC_GPIO_EMC_34_SEMC_DA12   0x401F809CU, 0x0U, 0, 0, 0x401F828CU
 
#define IOMUXC_GPIO_EMC_34_FLEXPWM3_PWM2_B   0x401F809CU, 0x1U, 0, 0, 0x401F828CU
 
#define IOMUXC_GPIO_EMC_34_USDHC1_VSELECT   0x401F809CU, 0x2U, 0, 0, 0x401F828CU
 
#define IOMUXC_GPIO_EMC_34_SAI3_RX_SYNC   0x401F809CU, 0x3U, 0, 0, 0x401F828CU
 
#define IOMUXC_GPIO_EMC_34_CSI_DATA19   0x401F809CU, 0x4U, 0, 0, 0x401F828CU
 
#define IOMUXC_GPIO_EMC_34_GPIO3_IO20   0x401F809CU, 0x5U, 0, 0, 0x401F828CU
 
#define IOMUXC_GPIO_EMC_35_SEMC_DA13   0x401F80A0U, 0x0U, 0, 0, 0x401F8290U
 
#define IOMUXC_GPIO_EMC_35_XBAR1_INOUT18   0x401F80A0U, 0x1U, 0x401F8630U, 0x0U, 0x401F8290U
 
#define IOMUXC_GPIO_EMC_35_GPT1_COMPARE1   0x401F80A0U, 0x2U, 0, 0, 0x401F8290U
 
#define IOMUXC_GPIO_EMC_35_SAI3_RX_BCLK   0x401F80A0U, 0x3U, 0, 0, 0x401F8290U
 
#define IOMUXC_GPIO_EMC_35_CSI_DATA18   0x401F80A0U, 0x4U, 0, 0, 0x401F8290U
 
#define IOMUXC_GPIO_EMC_35_GPIO3_IO21   0x401F80A0U, 0x5U, 0, 0, 0x401F8290U
 
#define IOMUXC_GPIO_EMC_35_USDHC1_CD_B   0x401F80A0U, 0x6U, 0x401F85D4U, 0x0U, 0x401F8290U
 
#define IOMUXC_GPIO_EMC_36_SEMC_DA14   0x401F80A4U, 0x0U, 0, 0, 0x401F8294U
 
#define IOMUXC_GPIO_EMC_36_XBAR1_IN22   0x401F80A4U, 0x1U, 0x401F8638U, 0x0U, 0x401F8294U
 
#define IOMUXC_GPIO_EMC_36_GPT1_COMPARE2   0x401F80A4U, 0x2U, 0, 0, 0x401F8294U
 
#define IOMUXC_GPIO_EMC_36_SAI3_TX_DATA   0x401F80A4U, 0x3U, 0, 0, 0x401F8294U
 
#define IOMUXC_GPIO_EMC_36_CSI_DATA17   0x401F80A4U, 0x4U, 0, 0, 0x401F8294U
 
#define IOMUXC_GPIO_EMC_36_GPIO3_IO22   0x401F80A4U, 0x5U, 0, 0, 0x401F8294U
 
#define IOMUXC_GPIO_EMC_36_USDHC1_WP   0x401F80A4U, 0x6U, 0x401F85D8U, 0x1U, 0x401F8294U
 
#define IOMUXC_GPIO_EMC_37_SEMC_DA15   0x401F80A8U, 0x0U, 0, 0, 0x401F8298U
 
#define IOMUXC_GPIO_EMC_37_XBAR1_IN23   0x401F80A8U, 0x1U, 0x401F863CU, 0x0U, 0x401F8298U
 
#define IOMUXC_GPIO_EMC_37_GPT1_COMPARE3   0x401F80A8U, 0x2U, 0, 0, 0x401F8298U
 
#define IOMUXC_GPIO_EMC_37_SAI3_MCLK   0x401F80A8U, 0x3U, 0, 0, 0x401F8298U
 
#define IOMUXC_GPIO_EMC_37_CSI_DATA16   0x401F80A8U, 0x4U, 0, 0, 0x401F8298U
 
#define IOMUXC_GPIO_EMC_37_GPIO3_IO23   0x401F80A8U, 0x5U, 0, 0, 0x401F8298U
 
#define IOMUXC_GPIO_EMC_37_USDHC2_WP   0x401F80A8U, 0x6U, 0x401F8608U, 0x0U, 0x401F8298U
 
#define IOMUXC_GPIO_EMC_38_SEMC_DM01   0x401F80ACU, 0x0U, 0, 0, 0x401F829CU
 
#define IOMUXC_GPIO_EMC_38_FLEXPWM1_PWM3_A   0x401F80ACU, 0x1U, 0x401F8454U, 0x2U, 0x401F829CU
 
#define IOMUXC_GPIO_EMC_38_LPUART8_TXD   0x401F80ACU, 0x2U, 0x401F8564U, 0x2U, 0x401F829CU
 
#define IOMUXC_GPIO_EMC_38_SAI3_TX_BCLK   0x401F80ACU, 0x3U, 0, 0, 0x401F829CU
 
#define IOMUXC_GPIO_EMC_38_CSI_FIELD   0x401F80ACU, 0x4U, 0, 0, 0x401F829CU
 
#define IOMUXC_GPIO_EMC_38_GPIO3_IO24   0x401F80ACU, 0x5U, 0, 0, 0x401F829CU
 
#define IOMUXC_GPIO_EMC_38_USDHC2_VSELECT   0x401F80ACU, 0x6U, 0, 0, 0x401F829CU
 
#define IOMUXC_GPIO_EMC_39_SEMC_DQS   0x401F80B0U, 0x0U, 0, 0, 0x401F82A0U
 
#define IOMUXC_GPIO_EMC_39_FLEXPWM1_PWM3_B   0x401F80B0U, 0x1U, 0x401F8464U, 0x2U, 0x401F82A0U
 
#define IOMUXC_GPIO_EMC_39_LPUART8_RXD   0x401F80B0U, 0x2U, 0x401F8560U, 0x2U, 0x401F82A0U
 
#define IOMUXC_GPIO_EMC_39_SAI3_TX_SYNC   0x401F80B0U, 0x3U, 0, 0, 0x401F82A0U
 
#define IOMUXC_GPIO_EMC_39_WDOG1_B   0x401F80B0U, 0x4U, 0, 0, 0x401F82A0U
 
#define IOMUXC_GPIO_EMC_39_GPIO3_IO25   0x401F80B0U, 0x5U, 0, 0, 0x401F82A0U
 
#define IOMUXC_GPIO_EMC_39_USDHC2_CD_B   0x401F80B0U, 0x6U, 0x401F85E0U, 0x1U, 0x401F82A0U
 
#define IOMUXC_GPIO_EMC_40_SEMC_RDY   0x401F80B4U, 0x0U, 0, 0, 0x401F82A4U
 
#define IOMUXC_GPIO_EMC_40_GPT2_CAPTURE2   0x401F80B4U, 0x1U, 0, 0, 0x401F82A4U
 
#define IOMUXC_GPIO_EMC_40_LPSPI1_PCS2   0x401F80B4U, 0x2U, 0, 0, 0x401F82A4U
 
#define IOMUXC_GPIO_EMC_40_USB_OTG2_OC   0x401F80B4U, 0x3U, 0x401F85CCU, 0x1U, 0x401F82A4U
 
#define IOMUXC_GPIO_EMC_40_ENET_MDC   0x401F80B4U, 0x4U, 0, 0, 0x401F82A4U
 
#define IOMUXC_GPIO_EMC_40_GPIO3_IO26   0x401F80B4U, 0x5U, 0, 0, 0x401F82A4U
 
#define IOMUXC_GPIO_EMC_40_USDHC2_RESET_B   0x401F80B4U, 0x6U, 0, 0, 0x401F82A4U
 
#define IOMUXC_GPIO_EMC_41_SEMC_CSX0   0x401F80B8U, 0x0U, 0, 0, 0x401F82A8U
 
#define IOMUXC_GPIO_EMC_41_GPT2_CAPTURE1   0x401F80B8U, 0x1U, 0, 0, 0x401F82A8U
 
#define IOMUXC_GPIO_EMC_41_LPSPI1_PCS3   0x401F80B8U, 0x2U, 0, 0, 0x401F82A8U
 
#define IOMUXC_GPIO_EMC_41_USB_OTG2_PWR   0x401F80B8U, 0x3U, 0, 0, 0x401F82A8U
 
#define IOMUXC_GPIO_EMC_41_ENET_MDIO   0x401F80B8U, 0x4U, 0x401F8430U, 0x1U, 0x401F82A8U
 
#define IOMUXC_GPIO_EMC_41_GPIO3_IO27   0x401F80B8U, 0x5U, 0, 0, 0x401F82A8U
 
#define IOMUXC_GPIO_EMC_41_USDHC1_VSELECT   0x401F80B8U, 0x6U, 0, 0, 0x401F82A8U
 
#define IOMUXC_GPIO_AD_B0_00_FLEXPWM2_PWM3_A   0x401F80BCU, 0x0U, 0x401F8474U, 0x2U, 0x401F82ACU
 
#define IOMUXC_GPIO_AD_B0_00_XBAR1_INOUT14   0x401F80BCU, 0x1U, 0x401F8644U, 0x0U, 0x401F82ACU
 
#define IOMUXC_GPIO_AD_B0_00_REF_CLK_32K   0x401F80BCU, 0x2U, 0, 0, 0x401F82ACU
 
#define IOMUXC_GPIO_AD_B0_00_USB_OTG2_ID   0x401F80BCU, 0x3U, 0x401F83F8U, 0x0U, 0x401F82ACU
 
#define IOMUXC_GPIO_AD_B0_00_LPI2C1_SCLS   0x401F80BCU, 0x4U, 0, 0, 0x401F82ACU
 
#define IOMUXC_GPIO_AD_B0_00_GPIO1_IO00   0x401F80BCU, 0x5U, 0, 0, 0x401F82ACU
 
#define IOMUXC_GPIO_AD_B0_00_USDHC1_RESET_B   0x401F80BCU, 0x6U, 0, 0, 0x401F82ACU
 
#define IOMUXC_GPIO_AD_B0_00_LPSPI3_SCK   0x401F80BCU, 0x7U, 0x401F8510U, 0x0U, 0x401F82ACU
 
#define IOMUXC_GPIO_AD_B0_01_FLEXPWM2_PWM3_B   0x401F80C0U, 0x0U, 0x401F8484U, 0x2U, 0x401F82B0U
 
#define IOMUXC_GPIO_AD_B0_01_XBAR1_INOUT15   0x401F80C0U, 0x1U, 0x401F8648U, 0x0U, 0x401F82B0U
 
#define IOMUXC_GPIO_AD_B0_01_REF_CLK_24M   0x401F80C0U, 0x2U, 0, 0, 0x401F82B0U
 
#define IOMUXC_GPIO_AD_B0_01_USB_OTG1_ID   0x401F80C0U, 0x3U, 0x401F83F4U, 0x0U, 0x401F82B0U
 
#define IOMUXC_GPIO_AD_B0_01_LPI2C1_SDAS   0x401F80C0U, 0x4U, 0, 0, 0x401F82B0U
 
#define IOMUXC_GPIO_AD_B0_01_GPIO1_IO01   0x401F80C0U, 0x5U, 0, 0, 0x401F82B0U
 
#define IOMUXC_GPIO_AD_B0_01_EWM_OUT_B   0x401F80C0U, 0x6U, 0, 0, 0x401F82B0U
 
#define IOMUXC_GPIO_AD_B0_01_LPSPI3_SDO   0x401F80C0U, 0x7U, 0x401F8518U, 0x0U, 0x401F82B0U
 
#define IOMUXC_GPIO_AD_B0_02_FLEXCAN2_TX   0x401F80C4U, 0x0U, 0, 0, 0x401F82B4U
 
#define IOMUXC_GPIO_AD_B0_02_XBAR1_INOUT16   0x401F80C4U, 0x1U, 0x401F864CU, 0x0U, 0x401F82B4U
 
#define IOMUXC_GPIO_AD_B0_02_LPUART6_TXD   0x401F80C4U, 0x2U, 0x401F8554U, 0x1U, 0x401F82B4U
 
#define IOMUXC_GPIO_AD_B0_02_USB_OTG1_PWR   0x401F80C4U, 0x3U, 0, 0, 0x401F82B4U
 
#define IOMUXC_GPIO_AD_B0_02_FLEXPWM1_PWM0_X   0x401F80C4U, 0x4U, 0, 0, 0x401F82B4U
 
#define IOMUXC_GPIO_AD_B0_02_GPIO1_IO02   0x401F80C4U, 0x5U, 0, 0, 0x401F82B4U
 
#define IOMUXC_GPIO_AD_B0_02_LPI2C1_HREQ   0x401F80C4U, 0x6U, 0, 0, 0x401F82B4U
 
#define IOMUXC_GPIO_AD_B0_02_LPSPI3_SDI   0x401F80C4U, 0x7U, 0x401F8514U, 0x0U, 0x401F82B4U
 
#define IOMUXC_GPIO_AD_B0_03_FLEXCAN2_RX   0x401F80C8U, 0x0U, 0x401F8450U, 0x1U, 0x401F82B8U
 
#define IOMUXC_GPIO_AD_B0_03_XBAR1_INOUT17   0x401F80C8U, 0x1U, 0x401F862CU, 0x1U, 0x401F82B8U
 
#define IOMUXC_GPIO_AD_B0_03_LPUART6_RXD   0x401F80C8U, 0x2U, 0x401F8550U, 0x1U, 0x401F82B8U
 
#define IOMUXC_GPIO_AD_B0_03_USB_OTG1_OC   0x401F80C8U, 0x3U, 0x401F85D0U, 0x0U, 0x401F82B8U
 
#define IOMUXC_GPIO_AD_B0_03_FLEXPWM1_PWM1_X   0x401F80C8U, 0x4U, 0, 0, 0x401F82B8U
 
#define IOMUXC_GPIO_AD_B0_03_GPIO1_IO03   0x401F80C8U, 0x5U, 0, 0, 0x401F82B8U
 
#define IOMUXC_GPIO_AD_B0_03_REF_CLK_24M   0x401F80C8U, 0x6U, 0, 0, 0x401F82B8U
 
#define IOMUXC_GPIO_AD_B0_03_LPSPI3_PCS0   0x401F80C8U, 0x7U, 0x401F850CU, 0x0U, 0x401F82B8U
 
#define IOMUXC_GPIO_AD_B0_04_SRC_BOOT_MODE00   0x401F80CCU, 0x0U, 0, 0, 0x401F82BCU
 
#define IOMUXC_GPIO_AD_B0_04_MQS_RIGHT   0x401F80CCU, 0x1U, 0, 0, 0x401F82BCU
 
#define IOMUXC_GPIO_AD_B0_04_ENET_TX_DATA03   0x401F80CCU, 0x2U, 0, 0, 0x401F82BCU
 
#define IOMUXC_GPIO_AD_B0_04_SAI2_TX_SYNC   0x401F80CCU, 0x3U, 0x401F85C4U, 0x1U, 0x401F82BCU
 
#define IOMUXC_GPIO_AD_B0_04_CSI_DATA09   0x401F80CCU, 0x4U, 0x401F841CU, 0x1U, 0x401F82BCU
 
#define IOMUXC_GPIO_AD_B0_04_GPIO1_IO04   0x401F80CCU, 0x5U, 0, 0, 0x401F82BCU
 
#define IOMUXC_GPIO_AD_B0_04_PIT_TRIGGER00   0x401F80CCU, 0x6U, 0, 0, 0x401F82BCU
 
#define IOMUXC_GPIO_AD_B0_04_LPSPI3_PCS1   0x401F80CCU, 0x7U, 0, 0, 0x401F82BCU
 
#define IOMUXC_GPIO_AD_B0_05_SRC_BOOT_MODE01   0x401F80D0U, 0x0U, 0, 0, 0x401F82C0U
 
#define IOMUXC_GPIO_AD_B0_05_MQS_LEFT   0x401F80D0U, 0x1U, 0, 0, 0x401F82C0U
 
#define IOMUXC_GPIO_AD_B0_05_ENET_TX_DATA02   0x401F80D0U, 0x2U, 0, 0, 0x401F82C0U
 
#define IOMUXC_GPIO_AD_B0_05_SAI2_TX_BCLK   0x401F80D0U, 0x3U, 0x401F85C0U, 0x1U, 0x401F82C0U
 
#define IOMUXC_GPIO_AD_B0_05_CSI_DATA08   0x401F80D0U, 0x4U, 0x401F8418U, 0x1U, 0x401F82C0U
 
#define IOMUXC_GPIO_AD_B0_05_GPIO1_IO05   0x401F80D0U, 0x5U, 0, 0, 0x401F82C0U
 
#define IOMUXC_GPIO_AD_B0_05_XBAR1_INOUT17   0x401F80D0U, 0x6U, 0x401F862CU, 0x2U, 0x401F82C0U
 
#define IOMUXC_GPIO_AD_B0_05_LPSPI3_PCS2   0x401F80D0U, 0x7U, 0, 0, 0x401F82C0U
 
#define IOMUXC_GPIO_AD_B0_06_JTAG_TMS   0x401F80D4U, 0x0U, 0, 0, 0x401F82C4U
 
#define IOMUXC_GPIO_AD_B0_06_GPT2_COMPARE1   0x401F80D4U, 0x1U, 0, 0, 0x401F82C4U
 
#define IOMUXC_GPIO_AD_B0_06_ENET_RX_CLK   0x401F80D4U, 0x2U, 0, 0, 0x401F82C4U
 
#define IOMUXC_GPIO_AD_B0_06_SAI2_RX_BCLK   0x401F80D4U, 0x3U, 0x401F85B4U, 0x1U, 0x401F82C4U
 
#define IOMUXC_GPIO_AD_B0_06_CSI_DATA07   0x401F80D4U, 0x4U, 0x401F8414U, 0x1U, 0x401F82C4U
 
#define IOMUXC_GPIO_AD_B0_06_GPIO1_IO06   0x401F80D4U, 0x5U, 0, 0, 0x401F82C4U
 
#define IOMUXC_GPIO_AD_B0_06_XBAR1_INOUT18   0x401F80D4U, 0x6U, 0x401F8630U, 0x1U, 0x401F82C4U
 
#define IOMUXC_GPIO_AD_B0_06_LPSPI3_PCS3   0x401F80D4U, 0x7U, 0, 0, 0x401F82C4U
 
#define IOMUXC_GPIO_AD_B0_07_JTAG_TCK   0x401F80D8U, 0x0U, 0, 0, 0x401F82C8U
 
#define IOMUXC_GPIO_AD_B0_07_GPT2_COMPARE2   0x401F80D8U, 0x1U, 0, 0, 0x401F82C8U
 
#define IOMUXC_GPIO_AD_B0_07_ENET_TX_ER   0x401F80D8U, 0x2U, 0, 0, 0x401F82C8U
 
#define IOMUXC_GPIO_AD_B0_07_SAI2_RX_SYNC   0x401F80D8U, 0x3U, 0x401F85BCU, 0x1U, 0x401F82C8U
 
#define IOMUXC_GPIO_AD_B0_07_CSI_DATA06   0x401F80D8U, 0x4U, 0x401F8410U, 0x1U, 0x401F82C8U
 
#define IOMUXC_GPIO_AD_B0_07_GPIO1_IO07   0x401F80D8U, 0x5U, 0, 0, 0x401F82C8U
 
#define IOMUXC_GPIO_AD_B0_07_XBAR1_INOUT19   0x401F80D8U, 0x6U, 0x401F8654U, 0x1U, 0x401F82C8U
 
#define IOMUXC_GPIO_AD_B0_07_ENET_1588_EVENT3_OUT   0x401F80D8U, 0x7U, 0, 0, 0x401F82C8U
 
#define IOMUXC_GPIO_AD_B0_08_JTAG_MOD   0x401F80DCU, 0x0U, 0, 0, 0x401F82CCU
 
#define IOMUXC_GPIO_AD_B0_08_GPT2_COMPARE3   0x401F80DCU, 0x1U, 0, 0, 0x401F82CCU
 
#define IOMUXC_GPIO_AD_B0_08_ENET_RX_DATA03   0x401F80DCU, 0x2U, 0, 0, 0x401F82CCU
 
#define IOMUXC_GPIO_AD_B0_08_SAI2_RX_DATA   0x401F80DCU, 0x3U, 0x401F85B8U, 0x1U, 0x401F82CCU
 
#define IOMUXC_GPIO_AD_B0_08_CSI_DATA05   0x401F80DCU, 0x4U, 0x401F840CU, 0x1U, 0x401F82CCU
 
#define IOMUXC_GPIO_AD_B0_08_GPIO1_IO08   0x401F80DCU, 0x5U, 0, 0, 0x401F82CCU
 
#define IOMUXC_GPIO_AD_B0_08_XBAR1_IN20   0x401F80DCU, 0x6U, 0x401F8634U, 0x1U, 0x401F82CCU
 
#define IOMUXC_GPIO_AD_B0_08_ENET_1588_EVENT3_IN   0x401F80DCU, 0x7U, 0, 0, 0x401F82CCU
 
#define IOMUXC_GPIO_AD_B0_09_JTAG_TDI   0x401F80E0U, 0x0U, 0, 0, 0x401F82D0U
 
#define IOMUXC_GPIO_AD_B0_09_FLEXPWM2_PWM3_A   0x401F80E0U, 0x1U, 0x401F8474U, 0x3U, 0x401F82D0U
 
#define IOMUXC_GPIO_AD_B0_09_ENET_RX_DATA02   0x401F80E0U, 0x2U, 0, 0, 0x401F82D0U
 
#define IOMUXC_GPIO_AD_B0_09_SAI2_TX_DATA   0x401F80E0U, 0x3U, 0, 0, 0x401F82D0U
 
#define IOMUXC_GPIO_AD_B0_09_CSI_DATA04   0x401F80E0U, 0x4U, 0x401F8408U, 0x1U, 0x401F82D0U
 
#define IOMUXC_GPIO_AD_B0_09_GPIO1_IO09   0x401F80E0U, 0x5U, 0, 0, 0x401F82D0U
 
#define IOMUXC_GPIO_AD_B0_09_XBAR1_IN21   0x401F80E0U, 0x6U, 0x401F8658U, 0x1U, 0x401F82D0U
 
#define IOMUXC_GPIO_AD_B0_09_GPT2_CLK   0x401F80E0U, 0x7U, 0, 0, 0x401F82D0U
 
#define IOMUXC_GPIO_AD_B0_10_JTAG_TDO   0x401F80E4U, 0x0U, 0, 0, 0x401F82D4U
 
#define IOMUXC_GPIO_AD_B0_10_FLEXPWM1_PWM3_A   0x401F80E4U, 0x1U, 0x401F8454U, 0x3U, 0x401F82D4U
 
#define IOMUXC_GPIO_AD_B0_10_ENET_CRS   0x401F80E4U, 0x2U, 0, 0, 0x401F82D4U
 
#define IOMUXC_GPIO_AD_B0_10_SAI2_MCLK   0x401F80E4U, 0x3U, 0x401F85B0U, 0x1U, 0x401F82D4U
 
#define IOMUXC_GPIO_AD_B0_10_CSI_DATA03   0x401F80E4U, 0x4U, 0x401F8404U, 0x1U, 0x401F82D4U
 
#define IOMUXC_GPIO_AD_B0_10_GPIO1_IO10   0x401F80E4U, 0x5U, 0, 0, 0x401F82D4U
 
#define IOMUXC_GPIO_AD_B0_10_XBAR1_IN22   0x401F80E4U, 0x6U, 0x401F8638U, 0x1U, 0x401F82D4U
 
#define IOMUXC_GPIO_AD_B0_10_ENET_1588_EVENT0_OUT   0x401F80E4U, 0x7U, 0, 0, 0x401F82D4U
 
#define IOMUXC_GPIO_AD_B0_11_JTAG_TRSTB   0x401F80E8U, 0x0U, 0, 0, 0x401F82D8U
 
#define IOMUXC_GPIO_AD_B0_11_FLEXPWM1_PWM3_B   0x401F80E8U, 0x1U, 0x401F8464U, 0x3U, 0x401F82D8U
 
#define IOMUXC_GPIO_AD_B0_11_ENET_COL   0x401F80E8U, 0x2U, 0, 0, 0x401F82D8U
 
#define IOMUXC_GPIO_AD_B0_11_WDOG1_B   0x401F80E8U, 0x3U, 0, 0, 0x401F82D8U
 
#define IOMUXC_GPIO_AD_B0_11_CSI_DATA02   0x401F80E8U, 0x4U, 0x401F8400U, 0x1U, 0x401F82D8U
 
#define IOMUXC_GPIO_AD_B0_11_GPIO1_IO11   0x401F80E8U, 0x5U, 0, 0, 0x401F82D8U
 
#define IOMUXC_GPIO_AD_B0_11_XBAR1_IN23   0x401F80E8U, 0x6U, 0x401F863CU, 0x1U, 0x401F82D8U
 
#define IOMUXC_GPIO_AD_B0_11_ENET_1588_EVENT0_IN   0x401F80E8U, 0x7U, 0x401F8444U, 0x1U, 0x401F82D8U
 
#define IOMUXC_GPIO_AD_B0_12_LPI2C4_SCL   0x401F80ECU, 0x0U, 0x401F84E4U, 0x1U, 0x401F82DCU
 
#define IOMUXC_GPIO_AD_B0_12_CCM_PMIC_READY   0x401F80ECU, 0x1U, 0x401F83FCU, 0x1U, 0x401F82DCU
 
#define IOMUXC_GPIO_AD_B0_12_LPUART1_TXD   0x401F80ECU, 0x2U, 0, 0, 0x401F82DCU
 
#define IOMUXC_GPIO_AD_B0_12_WDOG2_B   0x401F80ECU, 0x3U, 0, 0, 0x401F82DCU
 
#define IOMUXC_GPIO_AD_B0_12_FLEXPWM1_PWM2_X   0x401F80ECU, 0x4U, 0, 0, 0x401F82DCU
 
#define IOMUXC_GPIO_AD_B0_12_GPIO1_IO12   0x401F80ECU, 0x5U, 0, 0, 0x401F82DCU
 
#define IOMUXC_GPIO_AD_B0_12_ENET_1588_EVENT1_OUT   0x401F80ECU, 0x6U, 0, 0, 0x401F82DCU
 
#define IOMUXC_GPIO_AD_B0_12_NMI   0x401F80ECU, 0x7U, 0x401F8568U, 0x0U, 0x401F82DCU
 
#define IOMUXC_GPIO_AD_B0_13_LPI2C4_SDA   0x401F80F0U, 0x0U, 0x401F84E8U, 0x1U, 0x401F82E0U
 
#define IOMUXC_GPIO_AD_B0_13_GPT1_CLK   0x401F80F0U, 0x1U, 0, 0, 0x401F82E0U
 
#define IOMUXC_GPIO_AD_B0_13_LPUART1_RXD   0x401F80F0U, 0x2U, 0, 0, 0x401F82E0U
 
#define IOMUXC_GPIO_AD_B0_13_EWM_OUT_B   0x401F80F0U, 0x3U, 0, 0, 0x401F82E0U
 
#define IOMUXC_GPIO_AD_B0_13_FLEXPWM1_PWM3_X   0x401F80F0U, 0x4U, 0, 0, 0x401F82E0U
 
#define IOMUXC_GPIO_AD_B0_13_GPIO1_IO13   0x401F80F0U, 0x5U, 0, 0, 0x401F82E0U
 
#define IOMUXC_GPIO_AD_B0_13_ENET_1588_EVENT1_IN   0x401F80F0U, 0x6U, 0, 0, 0x401F82E0U
 
#define IOMUXC_GPIO_AD_B0_13_REF_CLK_24M   0x401F80F0U, 0x7U, 0, 0, 0x401F82E0U
 
#define IOMUXC_GPIO_AD_B0_14_USB_OTG2_OC   0x401F80F4U, 0x0U, 0x401F85CCU, 0x0U, 0x401F82E4U
 
#define IOMUXC_GPIO_AD_B0_14_XBAR1_IN24   0x401F80F4U, 0x1U, 0x401F8640U, 0x1U, 0x401F82E4U
 
#define IOMUXC_GPIO_AD_B0_14_LPUART1_CTS_B   0x401F80F4U, 0x2U, 0, 0, 0x401F82E4U
 
#define IOMUXC_GPIO_AD_B0_14_ENET_1588_EVENT0_OUT   0x401F80F4U, 0x3U, 0, 0, 0x401F82E4U
 
#define IOMUXC_GPIO_AD_B0_14_CSI_VSYNC   0x401F80F4U, 0x4U, 0x401F8428U, 0x0U, 0x401F82E4U
 
#define IOMUXC_GPIO_AD_B0_14_GPIO1_IO14   0x401F80F4U, 0x5U, 0, 0, 0x401F82E4U
 
#define IOMUXC_GPIO_AD_B0_14_FLEXCAN2_TX   0x401F80F4U, 0x6U, 0, 0, 0x401F82E4U
 
#define IOMUXC_GPIO_AD_B0_15_USB_OTG2_PWR   0x401F80F8U, 0x0U, 0, 0, 0x401F82E8U
 
#define IOMUXC_GPIO_AD_B0_15_XBAR1_IN25   0x401F80F8U, 0x1U, 0x401F8650U, 0x0U, 0x401F82E8U
 
#define IOMUXC_GPIO_AD_B0_15_LPUART1_RTS_B   0x401F80F8U, 0x2U, 0, 0, 0x401F82E8U
 
#define IOMUXC_GPIO_AD_B0_15_ENET_1588_EVENT0_IN   0x401F80F8U, 0x3U, 0x401F8444U, 0x0U, 0x401F82E8U
 
#define IOMUXC_GPIO_AD_B0_15_CSI_HSYNC   0x401F80F8U, 0x4U, 0x401F8420U, 0x0U, 0x401F82E8U
 
#define IOMUXC_GPIO_AD_B0_15_GPIO1_IO15   0x401F80F8U, 0x5U, 0, 0, 0x401F82E8U
 
#define IOMUXC_GPIO_AD_B0_15_FLEXCAN2_RX   0x401F80F8U, 0x6U, 0x401F8450U, 0x2U, 0x401F82E8U
 
#define IOMUXC_GPIO_AD_B0_15_WDOG1_WDOG_RST_B_DEB   0x401F80F8U, 0x7U, 0, 0, 0x401F82E8U
 
#define IOMUXC_GPIO_AD_B1_00_USB_OTG2_ID   0x401F80FCU, 0x0U, 0x401F83F8U, 0x1U, 0x401F82ECU
 
#define IOMUXC_GPIO_AD_B1_00_TMR3_TIMER0   0x401F80FCU, 0x1U, 0x401F857CU, 0x1U, 0x401F82ECU
 
#define IOMUXC_GPIO_AD_B1_00_LPUART2_CTS_B   0x401F80FCU, 0x2U, 0, 0, 0x401F82ECU
 
#define IOMUXC_GPIO_AD_B1_00_LPI2C1_SCL   0x401F80FCU, 0x3U, 0x401F84CCU, 0x1U, 0x401F82ECU
 
#define IOMUXC_GPIO_AD_B1_00_WDOG1_B   0x401F80FCU, 0x4U, 0, 0, 0x401F82ECU
 
#define IOMUXC_GPIO_AD_B1_00_GPIO1_IO16   0x401F80FCU, 0x5U, 0, 0, 0x401F82ECU
 
#define IOMUXC_GPIO_AD_B1_00_USDHC1_WP   0x401F80FCU, 0x6U, 0x401F85D8U, 0x2U, 0x401F82ECU
 
#define IOMUXC_GPIO_AD_B1_00_KPP_ROW07   0x401F80FCU, 0x7U, 0, 0, 0x401F82ECU
 
#define IOMUXC_GPIO_AD_B1_01_USB_OTG1_PWR   0x401F8100U, 0x0U, 0, 0, 0x401F82F0U
 
#define IOMUXC_GPIO_AD_B1_01_TMR3_TIMER1   0x401F8100U, 0x1U, 0x401F8580U, 0x0U, 0x401F82F0U
 
#define IOMUXC_GPIO_AD_B1_01_LPUART2_RTS_B   0x401F8100U, 0x2U, 0, 0, 0x401F82F0U
 
#define IOMUXC_GPIO_AD_B1_01_LPI2C1_SDA   0x401F8100U, 0x3U, 0x401F84D0U, 0x1U, 0x401F82F0U
 
#define IOMUXC_GPIO_AD_B1_01_CCM_PMIC_READY   0x401F8100U, 0x4U, 0x401F83FCU, 0x2U, 0x401F82F0U
 
#define IOMUXC_GPIO_AD_B1_01_GPIO1_IO17   0x401F8100U, 0x5U, 0, 0, 0x401F82F0U
 
#define IOMUXC_GPIO_AD_B1_01_USDHC1_VSELECT   0x401F8100U, 0x6U, 0, 0, 0x401F82F0U
 
#define IOMUXC_GPIO_AD_B1_01_KPP_COL07   0x401F8100U, 0x7U, 0, 0, 0x401F82F0U
 
#define IOMUXC_GPIO_AD_B1_02_USB_OTG1_ID   0x401F8104U, 0x0U, 0x401F83F4U, 0x1U, 0x401F82F4U
 
#define IOMUXC_GPIO_AD_B1_02_TMR3_TIMER2   0x401F8104U, 0x1U, 0x401F8584U, 0x1U, 0x401F82F4U
 
#define IOMUXC_GPIO_AD_B1_02_LPUART2_TXD   0x401F8104U, 0x2U, 0x401F8530U, 0x1U, 0x401F82F4U
 
#define IOMUXC_GPIO_AD_B1_02_SPDIF_OUT   0x401F8104U, 0x3U, 0, 0, 0x401F82F4U
 
#define IOMUXC_GPIO_AD_B1_02_ENET_1588_EVENT2_OUT   0x401F8104U, 0x4U, 0, 0, 0x401F82F4U
 
#define IOMUXC_GPIO_AD_B1_02_GPIO1_IO18   0x401F8104U, 0x5U, 0, 0, 0x401F82F4U
 
#define IOMUXC_GPIO_AD_B1_02_USDHC1_CD_B   0x401F8104U, 0x6U, 0x401F85D4U, 0x1U, 0x401F82F4U
 
#define IOMUXC_GPIO_AD_B1_02_KPP_ROW06   0x401F8104U, 0x7U, 0, 0, 0x401F82F4U
 
#define IOMUXC_GPIO_AD_B1_03_USB_OTG1_OC   0x401F8108U, 0x0U, 0x401F85D0U, 0x1U, 0x401F82F8U
 
#define IOMUXC_GPIO_AD_B1_03_TMR3_TIMER3   0x401F8108U, 0x1U, 0x401F8588U, 0x1U, 0x401F82F8U
 
#define IOMUXC_GPIO_AD_B1_03_LPUART2_RXD   0x401F8108U, 0x2U, 0x401F852CU, 0x1U, 0x401F82F8U
 
#define IOMUXC_GPIO_AD_B1_03_SPDIF_IN   0x401F8108U, 0x3U, 0x401F85C8U, 0x0U, 0x401F82F8U
 
#define IOMUXC_GPIO_AD_B1_03_ENET_1588_EVENT2_IN   0x401F8108U, 0x4U, 0, 0, 0x401F82F8U
 
#define IOMUXC_GPIO_AD_B1_03_GPIO1_IO19   0x401F8108U, 0x5U, 0, 0, 0x401F82F8U
 
#define IOMUXC_GPIO_AD_B1_03_USDHC2_CD_B   0x401F8108U, 0x6U, 0x401F85E0U, 0x0U, 0x401F82F8U
 
#define IOMUXC_GPIO_AD_B1_03_KPP_COL06   0x401F8108U, 0x7U, 0, 0, 0x401F82F8U
 
#define IOMUXC_GPIO_AD_B1_04_FLEXSPI_B_DATA3   0x401F810CU, 0x0U, 0x401F84C4U, 0x1U, 0x401F82FCU
 
#define IOMUXC_GPIO_AD_B1_04_ENET_MDC   0x401F810CU, 0x1U, 0, 0, 0x401F82FCU
 
#define IOMUXC_GPIO_AD_B1_04_LPUART3_CTS_B   0x401F810CU, 0x2U, 0x401F8534U, 0x1U, 0x401F82FCU
 
#define IOMUXC_GPIO_AD_B1_04_SPDIF_SR_CLK   0x401F810CU, 0x3U, 0, 0, 0x401F82FCU
 
#define IOMUXC_GPIO_AD_B1_04_CSI_PIXCLK   0x401F810CU, 0x4U, 0x401F8424U, 0x0U, 0x401F82FCU
 
#define IOMUXC_GPIO_AD_B1_04_GPIO1_IO20   0x401F810CU, 0x5U, 0, 0, 0x401F82FCU
 
#define IOMUXC_GPIO_AD_B1_04_USDHC2_DATA0   0x401F810CU, 0x6U, 0x401F85E8U, 0x1U, 0x401F82FCU
 
#define IOMUXC_GPIO_AD_B1_04_KPP_ROW05   0x401F810CU, 0x7U, 0, 0, 0x401F82FCU
 
#define IOMUXC_GPIO_AD_B1_05_FLEXSPI_B_DATA2   0x401F8110U, 0x0U, 0x401F84C0U, 0x1U, 0x401F8300U
 
#define IOMUXC_GPIO_AD_B1_05_ENET_MDIO   0x401F8110U, 0x1U, 0x401F8430U, 0x0U, 0x401F8300U
 
#define IOMUXC_GPIO_AD_B1_05_LPUART3_RTS_B   0x401F8110U, 0x2U, 0, 0, 0x401F8300U
 
#define IOMUXC_GPIO_AD_B1_05_SPDIF_OUT   0x401F8110U, 0x3U, 0, 0, 0x401F8300U
 
#define IOMUXC_GPIO_AD_B1_05_CSI_MCLK   0x401F8110U, 0x4U, 0, 0, 0x401F8300U
 
#define IOMUXC_GPIO_AD_B1_05_GPIO1_IO21   0x401F8110U, 0x5U, 0, 0, 0x401F8300U
 
#define IOMUXC_GPIO_AD_B1_05_USDHC2_DATA1   0x401F8110U, 0x6U, 0x401F85ECU, 0x1U, 0x401F8300U
 
#define IOMUXC_GPIO_AD_B1_05_KPP_COL05   0x401F8110U, 0x7U, 0, 0, 0x401F8300U
 
#define IOMUXC_GPIO_AD_B1_06_FLEXSPI_B_DATA1   0x401F8114U, 0x0U, 0x401F84BCU, 0x1U, 0x401F8304U
 
#define IOMUXC_GPIO_AD_B1_06_LPI2C3_SDA   0x401F8114U, 0x1U, 0x401F84E0U, 0x2U, 0x401F8304U
 
#define IOMUXC_GPIO_AD_B1_06_LPUART3_TXD   0x401F8114U, 0x2U, 0x401F853CU, 0x0U, 0x401F8304U
 
#define IOMUXC_GPIO_AD_B1_06_SPDIF_LOCK   0x401F8114U, 0x3U, 0, 0, 0x401F8304U
 
#define IOMUXC_GPIO_AD_B1_06_CSI_VSYNC   0x401F8114U, 0x4U, 0x401F8428U, 0x1U, 0x401F8304U
 
#define IOMUXC_GPIO_AD_B1_06_GPIO1_IO22   0x401F8114U, 0x5U, 0, 0, 0x401F8304U
 
#define IOMUXC_GPIO_AD_B1_06_USDHC2_DATA2   0x401F8114U, 0x6U, 0x401F85F0U, 0x1U, 0x401F8304U
 
#define IOMUXC_GPIO_AD_B1_06_KPP_ROW04   0x401F8114U, 0x7U, 0, 0, 0x401F8304U
 
#define IOMUXC_GPIO_AD_B1_07_FLEXSPI_B_DATA0   0x401F8118U, 0x0U, 0x401F84B8U, 0x1U, 0x401F8308U
 
#define IOMUXC_GPIO_AD_B1_07_LPI2C3_SCL   0x401F8118U, 0x1U, 0x401F84DCU, 0x2U, 0x401F8308U
 
#define IOMUXC_GPIO_AD_B1_07_LPUART3_RXD   0x401F8118U, 0x2U, 0x401F8538U, 0x0U, 0x401F8308U
 
#define IOMUXC_GPIO_AD_B1_07_SPDIF_EXT_CLK   0x401F8118U, 0x3U, 0, 0, 0x401F8308U
 
#define IOMUXC_GPIO_AD_B1_07_CSI_HSYNC   0x401F8118U, 0x4U, 0x401F8420U, 0x1U, 0x401F8308U
 
#define IOMUXC_GPIO_AD_B1_07_GPIO1_IO23   0x401F8118U, 0x5U, 0, 0, 0x401F8308U
 
#define IOMUXC_GPIO_AD_B1_07_USDHC2_DATA3   0x401F8118U, 0x6U, 0x401F85F4U, 0x1U, 0x401F8308U
 
#define IOMUXC_GPIO_AD_B1_07_KPP_COL04   0x401F8118U, 0x7U, 0, 0, 0x401F8308U
 
#define IOMUXC_GPIO_AD_B1_08_FLEXSPI_A_SS1_B   0x401F811CU, 0x0U, 0, 0, 0x401F830CU
 
#define IOMUXC_GPIO_AD_B1_08_FLEXPWM4_PWM0_A   0x401F811CU, 0x1U, 0x401F8494U, 0x1U, 0x401F830CU
 
#define IOMUXC_GPIO_AD_B1_08_FLEXCAN1_TX   0x401F811CU, 0x2U, 0, 0, 0x401F830CU
 
#define IOMUXC_GPIO_AD_B1_08_CCM_PMIC_READY   0x401F811CU, 0x3U, 0x401F83FCU, 0x3U, 0x401F830CU
 
#define IOMUXC_GPIO_AD_B1_08_CSI_DATA09   0x401F811CU, 0x4U, 0x401F841CU, 0x0U, 0x401F830CU
 
#define IOMUXC_GPIO_AD_B1_08_GPIO1_IO24   0x401F811CU, 0x5U, 0, 0, 0x401F830CU
 
#define IOMUXC_GPIO_AD_B1_08_USDHC2_CMD   0x401F811CU, 0x6U, 0x401F85E4U, 0x1U, 0x401F830CU
 
#define IOMUXC_GPIO_AD_B1_08_KPP_ROW03   0x401F811CU, 0x7U, 0, 0, 0x401F830CU
 
#define IOMUXC_GPIO_AD_B1_09_FLEXSPI_A_DQS   0x401F8120U, 0x0U, 0x401F84A4U, 0x1U, 0x401F8310U
 
#define IOMUXC_GPIO_AD_B1_09_FLEXPWM4_PWM1_A   0x401F8120U, 0x1U, 0x401F8498U, 0x1U, 0x401F8310U
 
#define IOMUXC_GPIO_AD_B1_09_FLEXCAN1_RX   0x401F8120U, 0x2U, 0x401F844CU, 0x2U, 0x401F8310U
 
#define IOMUXC_GPIO_AD_B1_09_SAI1_MCLK   0x401F8120U, 0x3U, 0x401F858CU, 0x1U, 0x401F8310U
 
#define IOMUXC_GPIO_AD_B1_09_CSI_DATA08   0x401F8120U, 0x4U, 0x401F8418U, 0x0U, 0x401F8310U
 
#define IOMUXC_GPIO_AD_B1_09_GPIO1_IO25   0x401F8120U, 0x5U, 0, 0, 0x401F8310U
 
#define IOMUXC_GPIO_AD_B1_09_USDHC2_CLK   0x401F8120U, 0x6U, 0x401F85DCU, 0x1U, 0x401F8310U
 
#define IOMUXC_GPIO_AD_B1_09_KPP_COL03   0x401F8120U, 0x7U, 0, 0, 0x401F8310U
 
#define IOMUXC_GPIO_AD_B1_10_FLEXSPI_A_DATA3   0x401F8124U, 0x0U, 0x401F84B4U, 0x1U, 0x401F8314U
 
#define IOMUXC_GPIO_AD_B1_10_WDOG1_B   0x401F8124U, 0x1U, 0, 0, 0x401F8314U
 
#define IOMUXC_GPIO_AD_B1_10_LPUART8_TXD   0x401F8124U, 0x2U, 0x401F8564U, 0x1U, 0x401F8314U
 
#define IOMUXC_GPIO_AD_B1_10_SAI1_RX_SYNC   0x401F8124U, 0x3U, 0x401F85A4U, 0x1U, 0x401F8314U
 
#define IOMUXC_GPIO_AD_B1_10_CSI_DATA07   0x401F8124U, 0x4U, 0x401F8414U, 0x0U, 0x401F8314U
 
#define IOMUXC_GPIO_AD_B1_10_GPIO1_IO26   0x401F8124U, 0x5U, 0, 0, 0x401F8314U
 
#define IOMUXC_GPIO_AD_B1_10_USDHC2_WP   0x401F8124U, 0x6U, 0x401F8608U, 0x1U, 0x401F8314U
 
#define IOMUXC_GPIO_AD_B1_10_KPP_ROW02   0x401F8124U, 0x7U, 0, 0, 0x401F8314U
 
#define IOMUXC_GPIO_AD_B1_11_FLEXSPI_A_DATA2   0x401F8128U, 0x0U, 0x401F84B0U, 0x1U, 0x401F8318U
 
#define IOMUXC_GPIO_AD_B1_11_EWM_OUT_B   0x401F8128U, 0x1U, 0, 0, 0x401F8318U
 
#define IOMUXC_GPIO_AD_B1_11_LPUART8_RXD   0x401F8128U, 0x2U, 0x401F8560U, 0x1U, 0x401F8318U
 
#define IOMUXC_GPIO_AD_B1_11_SAI1_RX_BCLK   0x401F8128U, 0x3U, 0x401F8590U, 0x1U, 0x401F8318U
 
#define IOMUXC_GPIO_AD_B1_11_CSI_DATA06   0x401F8128U, 0x4U, 0x401F8410U, 0x0U, 0x401F8318U
 
#define IOMUXC_GPIO_AD_B1_11_GPIO1_IO27   0x401F8128U, 0x5U, 0, 0, 0x401F8318U
 
#define IOMUXC_GPIO_AD_B1_11_USDHC2_RESET_B   0x401F8128U, 0x6U, 0, 0, 0x401F8318U
 
#define IOMUXC_GPIO_AD_B1_11_KPP_COL02   0x401F8128U, 0x7U, 0, 0, 0x401F8318U
 
#define IOMUXC_GPIO_AD_B1_12_FLEXSPI_A_DATA1   0x401F812CU, 0x0U, 0x401F84ACU, 0x1U, 0x401F831CU
 
#define IOMUXC_GPIO_AD_B1_12_ACMP1_OUT   0x401F812CU, 0x1U, 0, 0, 0x401F831CU
 
#define IOMUXC_GPIO_AD_B1_12_LPSPI3_PCS0   0x401F812CU, 0x2U, 0x401F850CU, 0x1U, 0x401F831CU
 
#define IOMUXC_GPIO_AD_B1_12_SAI1_RX_DATA00   0x401F812CU, 0x3U, 0x401F8594U, 0x1U, 0x401F831CU
 
#define IOMUXC_GPIO_AD_B1_12_CSI_DATA05   0x401F812CU, 0x4U, 0x401F840CU, 0x0U, 0x401F831CU
 
#define IOMUXC_GPIO_AD_B1_12_GPIO1_IO28   0x401F812CU, 0x5U, 0, 0, 0x401F831CU
 
#define IOMUXC_GPIO_AD_B1_12_USDHC2_DATA4   0x401F812CU, 0x6U, 0x401F85F8U, 0x1U, 0x401F831CU
 
#define IOMUXC_GPIO_AD_B1_12_KPP_ROW01   0x401F812CU, 0x7U, 0, 0, 0x401F831CU
 
#define IOMUXC_GPIO_AD_B1_13_FLEXSPI_A_DATA00   0x401F8130U, 0x0U, 0x401F84A8U, 0x1U, 0x401F8320U
 
#define IOMUXC_GPIO_AD_B1_13_ACMP2_OUT   0x401F8130U, 0x1U, 0, 0, 0x401F8320U
 
#define IOMUXC_GPIO_AD_B1_13_LPSPI3_SDI   0x401F8130U, 0x2U, 0x401F8514U, 0x1U, 0x401F8320U
 
#define IOMUXC_GPIO_AD_B1_13_SAI1_TX_DATA00   0x401F8130U, 0x3U, 0, 0, 0x401F8320U
 
#define IOMUXC_GPIO_AD_B1_13_CSI_DATA04   0x401F8130U, 0x4U, 0x401F8408U, 0x0U, 0x401F8320U
 
#define IOMUXC_GPIO_AD_B1_13_GPIO1_IO29   0x401F8130U, 0x5U, 0, 0, 0x401F8320U
 
#define IOMUXC_GPIO_AD_B1_13_USDHC2_DATA5   0x401F8130U, 0x6U, 0x401F85FCU, 0x1U, 0x401F8320U
 
#define IOMUXC_GPIO_AD_B1_13_KPP_COL01   0x401F8130U, 0x7U, 0, 0, 0x401F8320U
 
#define IOMUXC_GPIO_AD_B1_14_FLEXSPI_A_SCLK   0x401F8134U, 0x0U, 0x401F84C8U, 0x1U, 0x401F8324U
 
#define IOMUXC_GPIO_AD_B1_14_ACMP3_OUT   0x401F8134U, 0x1U, 0, 0, 0x401F8324U
 
#define IOMUXC_GPIO_AD_B1_14_LPSPI3_SDO   0x401F8134U, 0x2U, 0x401F8518U, 0x1U, 0x401F8324U
 
#define IOMUXC_GPIO_AD_B1_14_SAI1_TX_BCLK   0x401F8134U, 0x3U, 0x401F85A8U, 0x1U, 0x401F8324U
 
#define IOMUXC_GPIO_AD_B1_14_CSI_DATA03   0x401F8134U, 0x4U, 0x401F8404U, 0x0U, 0x401F8324U
 
#define IOMUXC_GPIO_AD_B1_14_GPIO1_IO30   0x401F8134U, 0x5U, 0, 0, 0x401F8324U
 
#define IOMUXC_GPIO_AD_B1_14_USDHC2_DATA6   0x401F8134U, 0x6U, 0x401F8600U, 0x1U, 0x401F8324U
 
#define IOMUXC_GPIO_AD_B1_14_KPP_ROW00   0x401F8134U, 0x7U, 0, 0, 0x401F8324U
 
#define IOMUXC_GPIO_AD_B1_15_FLEXSPI_A_SS0_B   0x401F8138U, 0x0U, 0, 0, 0x401F8328U
 
#define IOMUXC_GPIO_AD_B1_15_ACMP4_OUT   0x401F8138U, 0x1U, 0, 0, 0x401F8328U
 
#define IOMUXC_GPIO_AD_B1_15_LPSPI3_SCK   0x401F8138U, 0x2U, 0, 0, 0x401F8328U
 
#define IOMUXC_GPIO_AD_B1_15_SAI1_TX_SYNC   0x401F8138U, 0x3U, 0x401F85ACU, 0x1U, 0x401F8328U
 
#define IOMUXC_GPIO_AD_B1_15_CSI_DATA02   0x401F8138U, 0x4U, 0x401F8400U, 0x0U, 0x401F8328U
 
#define IOMUXC_GPIO_AD_B1_15_GPIO1_IO31   0x401F8138U, 0x5U, 0, 0, 0x401F8328U
 
#define IOMUXC_GPIO_AD_B1_15_USDHC2_DATA7   0x401F8138U, 0x6U, 0x401F8604U, 0x1U, 0x401F8328U
 
#define IOMUXC_GPIO_AD_B1_15_KPP_COL00   0x401F8138U, 0x7U, 0, 0, 0x401F8328U
 
#define IOMUXC_GPIO_B0_00_LCD_CLK   0x401F813CU, 0x0U, 0, 0, 0x401F832CU
 
#define IOMUXC_GPIO_B0_00_TMR1_TIMER0   0x401F813CU, 0x1U, 0, 0, 0x401F832CU
 
#define IOMUXC_GPIO_B0_00_MQS_RIGHT   0x401F813CU, 0x2U, 0, 0, 0x401F832CU
 
#define IOMUXC_GPIO_B0_00_LPSPI4_PCS0   0x401F813CU, 0x3U, 0x401F851CU, 0x0U, 0x401F832CU
 
#define IOMUXC_GPIO_B0_00_FLEXIO2_D00   0x401F813CU, 0x4U, 0, 0, 0x401F832CU
 
#define IOMUXC_GPIO_B0_00_GPIO2_IO00   0x401F813CU, 0x5U, 0, 0, 0x401F832CU
 
#define IOMUXC_GPIO_B0_00_SEMC_CSX1   0x401F813CU, 0x6U, 0, 0, 0x401F832CU
 
#define IOMUXC_GPIO_B0_01_LCD_ENABLE   0x401F8140U, 0x0U, 0, 0, 0x401F8330U
 
#define IOMUXC_GPIO_B0_01_TMR1_TIMER1   0x401F8140U, 0x1U, 0, 0, 0x401F8330U
 
#define IOMUXC_GPIO_B0_01_MQS_LEFT   0x401F8140U, 0x2U, 0, 0, 0x401F8330U
 
#define IOMUXC_GPIO_B0_01_LPSPI4_SDI   0x401F8140U, 0x3U, 0x401F8524U, 0x0U, 0x401F8330U
 
#define IOMUXC_GPIO_B0_01_FLEXIO2_D01   0x401F8140U, 0x4U, 0, 0, 0x401F8330U
 
#define IOMUXC_GPIO_B0_01_GPIO2_IO01   0x401F8140U, 0x5U, 0, 0, 0x401F8330U
 
#define IOMUXC_GPIO_B0_01_SEMC_CSX2   0x401F8140U, 0x6U, 0, 0, 0x401F8330U
 
#define IOMUXC_GPIO_B0_02_LCD_HSYNC   0x401F8144U, 0x0U, 0, 0, 0x401F8334U
 
#define IOMUXC_GPIO_B0_02_TMR1_TIMER2   0x401F8144U, 0x1U, 0, 0, 0x401F8334U
 
#define IOMUXC_GPIO_B0_02_FLEXCAN1_TX   0x401F8144U, 0x2U, 0, 0, 0x401F8334U
 
#define IOMUXC_GPIO_B0_02_LPSPI4_SDO   0x401F8144U, 0x3U, 0x401F8528U, 0x0U, 0x401F8334U
 
#define IOMUXC_GPIO_B0_02_FLEXIO2_D02   0x401F8144U, 0x4U, 0, 0, 0x401F8334U
 
#define IOMUXC_GPIO_B0_02_GPIO2_IO02   0x401F8144U, 0x5U, 0, 0, 0x401F8334U
 
#define IOMUXC_GPIO_B0_02_SEMC_CSX3   0x401F8144U, 0x6U, 0, 0, 0x401F8334U
 
#define IOMUXC_GPIO_B0_03_LCD_VSYNC   0x401F8148U, 0x0U, 0, 0, 0x401F8338U
 
#define IOMUXC_GPIO_B0_03_TMR2_TIMER0   0x401F8148U, 0x1U, 0x401F856CU, 0x1U, 0x401F8338U
 
#define IOMUXC_GPIO_B0_03_FLEXCAN1_RX   0x401F8148U, 0x2U, 0x401F844CU, 0x3U, 0x401F8338U
 
#define IOMUXC_GPIO_B0_03_LPSPI4_SCK   0x401F8148U, 0x3U, 0x401F8520U, 0x0U, 0x401F8338U
 
#define IOMUXC_GPIO_B0_03_FLEXIO2_D03   0x401F8148U, 0x4U, 0, 0, 0x401F8338U
 
#define IOMUXC_GPIO_B0_03_GPIO2_IO03   0x401F8148U, 0x5U, 0, 0, 0x401F8338U
 
#define IOMUXC_GPIO_B0_03_WDOG2_RESET_B_DEB   0x401F8148U, 0x6U, 0, 0, 0x401F8338U
 
#define IOMUXC_GPIO_B0_04_LCD_DATA00   0x401F814CU, 0x0U, 0, 0, 0x401F833CU
 
#define IOMUXC_GPIO_B0_04_TMR2_TIMER1   0x401F814CU, 0x1U, 0x401F8570U, 0x1U, 0x401F833CU
 
#define IOMUXC_GPIO_B0_04_LPI2C2_SCL   0x401F814CU, 0x2U, 0x401F84D4U, 0x1U, 0x401F833CU
 
#define IOMUXC_GPIO_B0_04_ARM_TRACE00   0x401F814CU, 0x3U, 0, 0, 0x401F833CU
 
#define IOMUXC_GPIO_B0_04_FLEXIO2_D04   0x401F814CU, 0x4U, 0, 0, 0x401F833CU
 
#define IOMUXC_GPIO_B0_04_GPIO2_IO04   0x401F814CU, 0x5U, 0, 0, 0x401F833CU
 
#define IOMUXC_GPIO_B0_04_SRC_BT_CFG00   0x401F814CU, 0x6U, 0, 0, 0x401F833CU
 
#define IOMUXC_GPIO_B0_05_LCD_DATA01   0x401F8150U, 0x0U, 0, 0, 0x401F8340U
 
#define IOMUXC_GPIO_B0_05_TMR2_TIMER2   0x401F8150U, 0x1U, 0x401F8574U, 0x1U, 0x401F8340U
 
#define IOMUXC_GPIO_B0_05_LPI2C2_SDA   0x401F8150U, 0x2U, 0x401F84D8U, 0x1U, 0x401F8340U
 
#define IOMUXC_GPIO_B0_05_ARM_TRACE01   0x401F8150U, 0x3U, 0, 0, 0x401F8340U
 
#define IOMUXC_GPIO_B0_05_FLEXIO2_D05   0x401F8150U, 0x4U, 0, 0, 0x401F8340U
 
#define IOMUXC_GPIO_B0_05_GPIO2_IO05   0x401F8150U, 0x5U, 0, 0, 0x401F8340U
 
#define IOMUXC_GPIO_B0_05_SRC_BT_CFG01   0x401F8150U, 0x6U, 0, 0, 0x401F8340U
 
#define IOMUXC_GPIO_B0_06_LCD_DATA02   0x401F8154U, 0x0U, 0, 0, 0x401F8344U
 
#define IOMUXC_GPIO_B0_06_TMR3_TIMER0   0x401F8154U, 0x1U, 0x401F857CU, 0x2U, 0x401F8344U
 
#define IOMUXC_GPIO_B0_06_FLEXPWM2_PWM0_A   0x401F8154U, 0x2U, 0x401F8478U, 0x1U, 0x401F8344U
 
#define IOMUXC_GPIO_B0_06_ARM_TRACE02   0x401F8154U, 0x3U, 0, 0, 0x401F8344U
 
#define IOMUXC_GPIO_B0_06_FLEXIO2_D06   0x401F8154U, 0x4U, 0, 0, 0x401F8344U
 
#define IOMUXC_GPIO_B0_06_GPIO2_IO06   0x401F8154U, 0x5U, 0, 0, 0x401F8344U
 
#define IOMUXC_GPIO_B0_06_SRC_BT_CFG02   0x401F8154U, 0x6U, 0, 0, 0x401F8344U
 
#define IOMUXC_GPIO_B0_07_LCD_DATA03   0x401F8158U, 0x0U, 0, 0, 0x401F8348U
 
#define IOMUXC_GPIO_B0_07_TMR3_TIMER1   0x401F8158U, 0x1U, 0x401F8580U, 0x2U, 0x401F8348U
 
#define IOMUXC_GPIO_B0_07_FLEXPWM2_PWM0_B   0x401F8158U, 0x2U, 0x401F8488U, 0x1U, 0x401F8348U
 
#define IOMUXC_GPIO_B0_07_ARM_TRACE03   0x401F8158U, 0x3U, 0, 0, 0x401F8348U
 
#define IOMUXC_GPIO_B0_07_FLEXIO2_D07   0x401F8158U, 0x4U, 0, 0, 0x401F8348U
 
#define IOMUXC_GPIO_B0_07_GPIO2_IO07   0x401F8158U, 0x5U, 0, 0, 0x401F8348U
 
#define IOMUXC_GPIO_B0_07_SRC_BT_CFG03   0x401F8158U, 0x6U, 0, 0, 0x401F8348U
 
#define IOMUXC_GPIO_B0_08_LCD_DATA04   0x401F815CU, 0x0U, 0, 0, 0x401F834CU
 
#define IOMUXC_GPIO_B0_08_TMR3_TIMER2   0x401F815CU, 0x1U, 0x401F8584U, 0x2U, 0x401F834CU
 
#define IOMUXC_GPIO_B0_08_FLEXPWM2_PWM1_A   0x401F815CU, 0x2U, 0x401F847CU, 0x1U, 0x401F834CU
 
#define IOMUXC_GPIO_B0_08_LPUART3_TXD   0x401F815CU, 0x3U, 0x401F853CU, 0x2U, 0x401F834CU
 
#define IOMUXC_GPIO_B0_08_FLEXIO2_D08   0x401F815CU, 0x4U, 0, 0, 0x401F834CU
 
#define IOMUXC_GPIO_B0_08_GPIO2_IO08   0x401F815CU, 0x5U, 0, 0, 0x401F834CU
 
#define IOMUXC_GPIO_B0_08_SRC_BT_CFG04   0x401F815CU, 0x6U, 0, 0, 0x401F834CU
 
#define IOMUXC_GPIO_B0_09_LCD_DATA05   0x401F8160U, 0x0U, 0, 0, 0x401F8350U
 
#define IOMUXC_GPIO_B0_09_TMR4_TIMER0   0x401F8160U, 0x1U, 0, 0, 0x401F8350U
 
#define IOMUXC_GPIO_B0_09_FLEXPWM2_PWM1_B   0x401F8160U, 0x2U, 0x401F848CU, 0x1U, 0x401F8350U
 
#define IOMUXC_GPIO_B0_09_LPUART3_RXD   0x401F8160U, 0x3U, 0x401F8538U, 0x2U, 0x401F8350U
 
#define IOMUXC_GPIO_B0_09_FLEXIO2_D09   0x401F8160U, 0x4U, 0, 0, 0x401F8350U
 
#define IOMUXC_GPIO_B0_09_GPIO2_IO09   0x401F8160U, 0x5U, 0, 0, 0x401F8350U
 
#define IOMUXC_GPIO_B0_09_SRC_BT_CFG05   0x401F8160U, 0x6U, 0, 0, 0x401F8350U
 
#define IOMUXC_GPIO_B0_10_LCD_DATA06   0x401F8164U, 0x0U, 0, 0, 0x401F8354U
 
#define IOMUXC_GPIO_B0_10_TMR4_TIMER1   0x401F8164U, 0x1U, 0, 0, 0x401F8354U
 
#define IOMUXC_GPIO_B0_10_FLEXPWM2_PWM2_A   0x401F8164U, 0x2U, 0x401F8480U, 0x1U, 0x401F8354U
 
#define IOMUXC_GPIO_B0_10_SAI1_TX_DATA03   0x401F8164U, 0x3U, 0x401F8598U, 0x1U, 0x401F8354U
 
#define IOMUXC_GPIO_B0_10_FLEXIO2_D10   0x401F8164U, 0x4U, 0, 0, 0x401F8354U
 
#define IOMUXC_GPIO_B0_10_GPIO2_IO10   0x401F8164U, 0x5U, 0, 0, 0x401F8354U
 
#define IOMUXC_GPIO_B0_10_SRC_BT_CFG06   0x401F8164U, 0x6U, 0, 0, 0x401F8354U
 
#define IOMUXC_GPIO_B0_11_LCD_DATA07   0x401F8168U, 0x0U, 0, 0, 0x401F8358U
 
#define IOMUXC_GPIO_B0_11_TMR4_TIMER2   0x401F8168U, 0x1U, 0, 0, 0x401F8358U
 
#define IOMUXC_GPIO_B0_11_FLEXPWM2_PWM2_B   0x401F8168U, 0x2U, 0x401F8490U, 0x1U, 0x401F8358U
 
#define IOMUXC_GPIO_B0_11_SAI1_TX_DATA02   0x401F8168U, 0x3U, 0x401F859CU, 0x1U, 0x401F8358U
 
#define IOMUXC_GPIO_B0_11_FLEXIO2_D11   0x401F8168U, 0x4U, 0, 0, 0x401F8358U
 
#define IOMUXC_GPIO_B0_11_GPIO2_IO11   0x401F8168U, 0x5U, 0, 0, 0x401F8358U
 
#define IOMUXC_GPIO_B0_11_SRC_BT_CFG07   0x401F8168U, 0x6U, 0, 0, 0x401F8358U
 
#define IOMUXC_GPIO_B0_12_LCD_DATA08   0x401F816CU, 0x0U, 0, 0, 0x401F835CU
 
#define IOMUXC_GPIO_B0_12_XBAR1_INOUT10   0x401F816CU, 0x1U, 0, 0, 0x401F835CU
 
#define IOMUXC_GPIO_B0_12_ARM_TRACE_CLK   0x401F816CU, 0x2U, 0, 0, 0x401F835CU
 
#define IOMUXC_GPIO_B0_12_SAI1_TX_DATA01   0x401F816CU, 0x3U, 0x401F85A0U, 0x1U, 0x401F835CU
 
#define IOMUXC_GPIO_B0_12_FLEXIO2_D12   0x401F816CU, 0x4U, 0, 0, 0x401F835CU
 
#define IOMUXC_GPIO_B0_12_GPIO2_IO12   0x401F816CU, 0x5U, 0, 0, 0x401F835CU
 
#define IOMUXC_GPIO_B0_12_SRC_BT_CFG08   0x401F816CU, 0x6U, 0, 0, 0x401F835CU
 
#define IOMUXC_GPIO_B0_13_LCD_DATA09   0x401F8170U, 0x0U, 0, 0, 0x401F8360U
 
#define IOMUXC_GPIO_B0_13_XBAR1_INOUT11   0x401F8170U, 0x1U, 0, 0, 0x401F8360U
 
#define IOMUXC_GPIO_B0_13_ARM_TRACE_SWO   0x401F8170U, 0x2U, 0, 0, 0x401F8360U
 
#define IOMUXC_GPIO_B0_13_SAI1_MCLK   0x401F8170U, 0x3U, 0x401F858CU, 0x2U, 0x401F8360U
 
#define IOMUXC_GPIO_B0_13_FLEXIO2_D13   0x401F8170U, 0x4U, 0, 0, 0x401F8360U
 
#define IOMUXC_GPIO_B0_13_GPIO2_IO13   0x401F8170U, 0x5U, 0, 0, 0x401F8360U
 
#define IOMUXC_GPIO_B0_13_SRC_BT_CFG09   0x401F8170U, 0x6U, 0, 0, 0x401F8360U
 
#define IOMUXC_GPIO_B0_14_LCD_DATA10   0x401F8174U, 0x0U, 0, 0, 0x401F8364U
 
#define IOMUXC_GPIO_B0_14_XBAR1_INOUT12   0x401F8174U, 0x1U, 0, 0, 0x401F8364U
 
#define IOMUXC_GPIO_B0_14_ARM_CM7_TXEV   0x401F8174U, 0x2U, 0, 0, 0x401F8364U
 
#define IOMUXC_GPIO_B0_14_SAI1_RX_SYNC   0x401F8174U, 0x3U, 0x401F85A4U, 0x2U, 0x401F8364U
 
#define IOMUXC_GPIO_B0_14_FLEXIO2_D14   0x401F8174U, 0x4U, 0, 0, 0x401F8364U
 
#define IOMUXC_GPIO_B0_14_GPIO2_IO14   0x401F8174U, 0x5U, 0, 0, 0x401F8364U
 
#define IOMUXC_GPIO_B0_14_SRC_BT_CFG10   0x401F8174U, 0x6U, 0, 0, 0x401F8364U
 
#define IOMUXC_GPIO_B0_15_LCD_DATA11   0x401F8178U, 0x0U, 0, 0, 0x401F8368U
 
#define IOMUXC_GPIO_B0_15_XBAR1_INOUT13   0x401F8178U, 0x1U, 0, 0, 0x401F8368U
 
#define IOMUXC_GPIO_B0_15_ARM_CM7_RXEV   0x401F8178U, 0x2U, 0, 0, 0x401F8368U
 
#define IOMUXC_GPIO_B0_15_SAI1_RX_BCLK   0x401F8178U, 0x3U, 0x401F8590U, 0x2U, 0x401F8368U
 
#define IOMUXC_GPIO_B0_15_FLEXIO2_D15   0x401F8178U, 0x4U, 0, 0, 0x401F8368U
 
#define IOMUXC_GPIO_B0_15_GPIO2_IO15   0x401F8178U, 0x5U, 0, 0, 0x401F8368U
 
#define IOMUXC_GPIO_B0_15_SRC_BT_CFG11   0x401F8178U, 0x6U, 0, 0, 0x401F8368U
 
#define IOMUXC_GPIO_B1_00_LCD_DATA12   0x401F817CU, 0x0U, 0, 0, 0x401F836CU
 
#define IOMUXC_GPIO_B1_00_XBAR1_INOUT14   0x401F817CU, 0x1U, 0x401F8644U, 0x1U, 0x401F836CU
 
#define IOMUXC_GPIO_B1_00_LPUART4_TXD   0x401F817CU, 0x2U, 0x401F8544U, 0x2U, 0x401F836CU
 
#define IOMUXC_GPIO_B1_00_SAI1_RX_DATA00   0x401F817CU, 0x3U, 0x401F8594U, 0x2U, 0x401F836CU
 
#define IOMUXC_GPIO_B1_00_FLEXIO2_D16   0x401F817CU, 0x4U, 0, 0, 0x401F836CU
 
#define IOMUXC_GPIO_B1_00_GPIO2_IO16   0x401F817CU, 0x5U, 0, 0, 0x401F836CU
 
#define IOMUXC_GPIO_B1_00_FLEXPWM1_PWM3_A   0x401F817CU, 0x6U, 0x401F8454U, 0x4U, 0x401F836CU
 
#define IOMUXC_GPIO_B1_01_LCD_DATA13   0x401F8180U, 0x0U, 0, 0, 0x401F8370U
 
#define IOMUXC_GPIO_B1_01_XBAR1_INOUT15   0x401F8180U, 0x1U, 0x401F8648U, 0x1U, 0x401F8370U
 
#define IOMUXC_GPIO_B1_01_LPUART4_RXD   0x401F8180U, 0x2U, 0x401F8540U, 0x2U, 0x401F8370U
 
#define IOMUXC_GPIO_B1_01_SAI1_TX_DATA00   0x401F8180U, 0x3U, 0, 0, 0x401F8370U
 
#define IOMUXC_GPIO_B1_01_FLEXIO2_D17   0x401F8180U, 0x4U, 0, 0, 0x401F8370U
 
#define IOMUXC_GPIO_B1_01_GPIO2_IO17   0x401F8180U, 0x5U, 0, 0, 0x401F8370U
 
#define IOMUXC_GPIO_B1_01_FLEXPWM1_PWM3_B   0x401F8180U, 0x6U, 0x401F8464U, 0x4U, 0x401F8370U
 
#define IOMUXC_GPIO_B1_02_LCD_DATA14   0x401F8184U, 0x0U, 0, 0, 0x401F8374U
 
#define IOMUXC_GPIO_B1_02_XBAR1_INOUT16   0x401F8184U, 0x1U, 0x401F864CU, 0x1U, 0x401F8374U
 
#define IOMUXC_GPIO_B1_02_LPSPI4_PCS2   0x401F8184U, 0x2U, 0, 0, 0x401F8374U
 
#define IOMUXC_GPIO_B1_02_SAI1_TX_BCLK   0x401F8184U, 0x3U, 0x401F85A8U, 0x2U, 0x401F8374U
 
#define IOMUXC_GPIO_B1_02_FLEXIO2_D18   0x401F8184U, 0x4U, 0, 0, 0x401F8374U
 
#define IOMUXC_GPIO_B1_02_GPIO2_IO18   0x401F8184U, 0x5U, 0, 0, 0x401F8374U
 
#define IOMUXC_GPIO_B1_02_FLEXPWM2_PWM3_A   0x401F8184U, 0x6U, 0x401F8474U, 0x4U, 0x401F8374U
 
#define IOMUXC_GPIO_B1_03_LCD_DATA15   0x401F8188U, 0x0U, 0, 0, 0x401F8378U
 
#define IOMUXC_GPIO_B1_03_XBAR1_INOUT17   0x401F8188U, 0x1U, 0x401F862CU, 0x3U, 0x401F8378U
 
#define IOMUXC_GPIO_B1_03_LPSPI4_PCS1   0x401F8188U, 0x2U, 0, 0, 0x401F8378U
 
#define IOMUXC_GPIO_B1_03_SAI1_TX_SYNC   0x401F8188U, 0x3U, 0x401F85ACU, 0x2U, 0x401F8378U
 
#define IOMUXC_GPIO_B1_03_FLEXIO2_D19   0x401F8188U, 0x4U, 0, 0, 0x401F8378U
 
#define IOMUXC_GPIO_B1_03_GPIO2_IO19   0x401F8188U, 0x5U, 0, 0, 0x401F8378U
 
#define IOMUXC_GPIO_B1_03_FLEXPWM2_PWM3_B   0x401F8188U, 0x6U, 0x401F8484U, 0x3U, 0x401F8378U
 
#define IOMUXC_GPIO_B1_04_LCD_DATA16   0x401F818CU, 0x0U, 0, 0, 0x401F837CU
 
#define IOMUXC_GPIO_B1_04_LPSPI4_PCS0   0x401F818CU, 0x1U, 0x401F851CU, 0x1U, 0x401F837CU
 
#define IOMUXC_GPIO_B1_04_CSI_DATA15   0x401F818CU, 0x2U, 0, 0, 0x401F837CU
 
#define IOMUXC_GPIO_B1_04_ENET_RX_DATA00   0x401F818CU, 0x3U, 0x401F8434U, 0x1U, 0x401F837CU
 
#define IOMUXC_GPIO_B1_04_FLEXIO2_D20   0x401F818CU, 0x4U, 0, 0, 0x401F837CU
 
#define IOMUXC_GPIO_B1_04_GPIO2_IO20   0x401F818CU, 0x5U, 0, 0, 0x401F837CU
 
#define IOMUXC_GPIO_B1_05_LCD_DATA17   0x401F8190U, 0x0U, 0, 0, 0x401F8380U
 
#define IOMUXC_GPIO_B1_05_LPSPI4_SDI   0x401F8190U, 0x1U, 0x401F8524U, 0x1U, 0x401F8380U
 
#define IOMUXC_GPIO_B1_05_CSI_DATA14   0x401F8190U, 0x2U, 0, 0, 0x401F8380U
 
#define IOMUXC_GPIO_B1_05_ENET_RX_DATA01   0x401F8190U, 0x3U, 0x401F8438U, 0x1U, 0x401F8380U
 
#define IOMUXC_GPIO_B1_05_FLEXIO2_D21   0x401F8190U, 0x4U, 0, 0, 0x401F8380U
 
#define IOMUXC_GPIO_B1_05_GPIO2_IO21   0x401F8190U, 0x5U, 0, 0, 0x401F8380U
 
#define IOMUXC_GPIO_B1_06_LCD_DATA18   0x401F8194U, 0x0U, 0, 0, 0x401F8384U
 
#define IOMUXC_GPIO_B1_06_LPSPI4_SDO   0x401F8194U, 0x1U, 0x401F8528U, 0x1U, 0x401F8384U
 
#define IOMUXC_GPIO_B1_06_CSI_DATA13   0x401F8194U, 0x2U, 0, 0, 0x401F8384U
 
#define IOMUXC_GPIO_B1_06_ENET_RX_EN   0x401F8194U, 0x3U, 0x401F843CU, 0x1U, 0x401F8384U
 
#define IOMUXC_GPIO_B1_06_FLEXIO2_D22   0x401F8194U, 0x4U, 0, 0, 0x401F8384U
 
#define IOMUXC_GPIO_B1_06_GPIO2_IO22   0x401F8194U, 0x5U, 0, 0, 0x401F8384U
 
#define IOMUXC_GPIO_B1_07_LCD_DATA19   0x401F8198U, 0x0U, 0, 0, 0x401F8388U
 
#define IOMUXC_GPIO_B1_07_LPSPI4_SCK   0x401F8198U, 0x1U, 0x401F8520U, 0x1U, 0x401F8388U
 
#define IOMUXC_GPIO_B1_07_CSI_DATA12   0x401F8198U, 0x2U, 0, 0, 0x401F8388U
 
#define IOMUXC_GPIO_B1_07_ENET_TX_DATA00   0x401F8198U, 0x3U, 0, 0, 0x401F8388U
 
#define IOMUXC_GPIO_B1_07_FLEXIO2_D23   0x401F8198U, 0x4U, 0, 0, 0x401F8388U
 
#define IOMUXC_GPIO_B1_07_GPIO2_IO23   0x401F8198U, 0x5U, 0, 0, 0x401F8388U
 
#define IOMUXC_GPIO_B1_08_LCD_DATA20   0x401F819CU, 0x0U, 0, 0, 0x401F838CU
 
#define IOMUXC_GPIO_B1_08_TMR1_TIMER3   0x401F819CU, 0x1U, 0, 0, 0x401F838CU
 
#define IOMUXC_GPIO_B1_08_CSI_DATA11   0x401F819CU, 0x2U, 0, 0, 0x401F838CU
 
#define IOMUXC_GPIO_B1_08_ENET_TX_DATA01   0x401F819CU, 0x3U, 0, 0, 0x401F838CU
 
#define IOMUXC_GPIO_B1_08_FLEXIO2_D24   0x401F819CU, 0x4U, 0, 0, 0x401F838CU
 
#define IOMUXC_GPIO_B1_08_GPIO2_IO24   0x401F819CU, 0x5U, 0, 0, 0x401F838CU
 
#define IOMUXC_GPIO_B1_08_FLEXCAN2_TX   0x401F819CU, 0x6U, 0, 0, 0x401F838CU
 
#define IOMUXC_GPIO_B1_09_LCD_DATA21   0x401F81A0U, 0x0U, 0, 0, 0x401F8390U
 
#define IOMUXC_GPIO_B1_09_TMR2_TIMER3   0x401F81A0U, 0x1U, 0x401F8578U, 0x1U, 0x401F8390U
 
#define IOMUXC_GPIO_B1_09_CSI_DATA10   0x401F81A0U, 0x2U, 0, 0, 0x401F8390U
 
#define IOMUXC_GPIO_B1_09_ENET_TX_EN   0x401F81A0U, 0x3U, 0, 0, 0x401F8390U
 
#define IOMUXC_GPIO_B1_09_FLEXIO2_D25   0x401F81A0U, 0x4U, 0, 0, 0x401F8390U
 
#define IOMUXC_GPIO_B1_09_GPIO2_IO25   0x401F81A0U, 0x5U, 0, 0, 0x401F8390U
 
#define IOMUXC_GPIO_B1_09_FLEXCAN2_RX   0x401F81A0U, 0x6U, 0x401F8450U, 0x3U, 0x401F8390U
 
#define IOMUXC_GPIO_B1_10_LCD_DATA22   0x401F81A4U, 0x0U, 0, 0, 0x401F8394U
 
#define IOMUXC_GPIO_B1_10_TMR3_TIMER3   0x401F81A4U, 0x1U, 0x401F8588U, 0x2U, 0x401F8394U
 
#define IOMUXC_GPIO_B1_10_CSI_DATA00   0x401F81A4U, 0x2U, 0, 0, 0x401F8394U
 
#define IOMUXC_GPIO_B1_10_ENET_TX_CLK   0x401F81A4U, 0x3U, 0x401F8448U, 0x1U, 0x401F8394U
 
#define IOMUXC_GPIO_B1_10_FLEXIO2_D26   0x401F81A4U, 0x4U, 0, 0, 0x401F8394U
 
#define IOMUXC_GPIO_B1_10_GPIO2_IO26   0x401F81A4U, 0x5U, 0, 0, 0x401F8394U
 
#define IOMUXC_GPIO_B1_10_ENET_REF_CLK   0x401F81A4U, 0x6U, 0x401F842CU, 0x1U, 0x401F8394U
 
#define IOMUXC_GPIO_B1_11_LCD_DATA23   0x401F81A8U, 0x0U, 0, 0, 0x401F8398U
 
#define IOMUXC_GPIO_B1_11_TMR4_TIMER3   0x401F81A8U, 0x1U, 0, 0, 0x401F8398U
 
#define IOMUXC_GPIO_B1_11_CSI_DATA01   0x401F81A8U, 0x2U, 0, 0, 0x401F8398U
 
#define IOMUXC_GPIO_B1_11_ENET_RX_ER   0x401F81A8U, 0x3U, 0x401F8440U, 0x1U, 0x401F8398U
 
#define IOMUXC_GPIO_B1_11_FLEXIO2_D27   0x401F81A8U, 0x4U, 0, 0, 0x401F8398U
 
#define IOMUXC_GPIO_B1_11_GPIO2_IO27   0x401F81A8U, 0x5U, 0, 0, 0x401F8398U
 
#define IOMUXC_GPIO_B1_11_LPSPI4_PCS3   0x401F81A8U, 0x6U, 0, 0, 0x401F8398U
 
#define IOMUXC_GPIO_B1_12_LPUART5_TXD   0x401F81ACU, 0x1U, 0x401F854CU, 0x1U, 0x401F839CU
 
#define IOMUXC_GPIO_B1_12_CSI_PIXCLK   0x401F81ACU, 0x2U, 0x401F8424U, 0x1U, 0x401F839CU
 
#define IOMUXC_GPIO_B1_12_ENET_1588_EVENT0_IN   0x401F81ACU, 0x3U, 0x401F8444U, 0x2U, 0x401F839CU
 
#define IOMUXC_GPIO_B1_12_FLEXIO2_D28   0x401F81ACU, 0x4U, 0, 0, 0x401F839CU
 
#define IOMUXC_GPIO_B1_12_GPIO2_IO28   0x401F81ACU, 0x5U, 0, 0, 0x401F839CU
 
#define IOMUXC_GPIO_B1_12_USDHC1_CD_B   0x401F81ACU, 0x6U, 0x401F85D4U, 0x2U, 0x401F839CU
 
#define IOMUXC_GPIO_B1_13_WDOG1_B   0x401F81B0U, 0x0U, 0, 0, 0x401F83A0U
 
#define IOMUXC_GPIO_B1_13_LPUART5_RXD   0x401F81B0U, 0x1U, 0x401F8548U, 0x1U, 0x401F83A0U
 
#define IOMUXC_GPIO_B1_13_CSI_VSYNC   0x401F81B0U, 0x2U, 0x401F8428U, 0x2U, 0x401F83A0U
 
#define IOMUXC_GPIO_B1_13_ENET_1588_EVENT0_OUT   0x401F81B0U, 0x3U, 0, 0, 0x401F83A0U
 
#define IOMUXC_GPIO_B1_13_FLEXIO2_D29   0x401F81B0U, 0x4U, 0, 0, 0x401F83A0U
 
#define IOMUXC_GPIO_B1_13_GPIO2_IO29   0x401F81B0U, 0x5U, 0, 0, 0x401F83A0U
 
#define IOMUXC_GPIO_B1_13_USDHC1_WP   0x401F81B0U, 0x6U, 0x401F85D8U, 0x3U, 0x401F83A0U
 
#define IOMUXC_GPIO_B1_14_ENET_MDC   0x401F81B4U, 0x0U, 0, 0, 0x401F83A4U
 
#define IOMUXC_GPIO_B1_14_FLEXPWM4_PWM2_A   0x401F81B4U, 0x1U, 0x401F849CU, 0x1U, 0x401F83A4U
 
#define IOMUXC_GPIO_B1_14_CSI_HSYNC   0x401F81B4U, 0x2U, 0x401F8420U, 0x2U, 0x401F83A4U
 
#define IOMUXC_GPIO_B1_14_XBAR1_IN02   0x401F81B4U, 0x3U, 0x401F860CU, 0x1U, 0x401F83A4U
 
#define IOMUXC_GPIO_B1_14_FLEXIO2_D30   0x401F81B4U, 0x4U, 0, 0, 0x401F83A4U
 
#define IOMUXC_GPIO_B1_14_GPIO2_IO30   0x401F81B4U, 0x5U, 0, 0, 0x401F83A4U
 
#define IOMUXC_GPIO_B1_14_USDHC1_VSELECT   0x401F81B4U, 0x6U, 0, 0, 0x401F83A4U
 
#define IOMUXC_GPIO_B1_15_ENET_MDIO   0x401F81B8U, 0x0U, 0x401F8430U, 0x2U, 0x401F83A8U
 
#define IOMUXC_GPIO_B1_15_FLEXPWM4_PWM3_A   0x401F81B8U, 0x1U, 0x401F84A0U, 0x1U, 0x401F83A8U
 
#define IOMUXC_GPIO_B1_15_CSI_MCLK   0x401F81B8U, 0x2U, 0, 0, 0x401F83A8U
 
#define IOMUXC_GPIO_B1_15_XBAR1_IN03   0x401F81B8U, 0x3U, 0x401F8610U, 0x1U, 0x401F83A8U
 
#define IOMUXC_GPIO_B1_15_FLEXIO2_D31   0x401F81B8U, 0x4U, 0, 0, 0x401F83A8U
 
#define IOMUXC_GPIO_B1_15_GPIO2_IO31   0x401F81B8U, 0x5U, 0, 0, 0x401F83A8U
 
#define IOMUXC_GPIO_B1_15_USDHC1_RESET_B   0x401F81B8U, 0x6U, 0, 0, 0x401F83A8U
 
#define IOMUXC_GPIO_SD_B0_00_USDHC1_CMD   0x401F81BCU, 0x0U, 0, 0, 0x401F83ACU
 
#define IOMUXC_GPIO_SD_B0_00_FLEXPWM1_PWM0_A   0x401F81BCU, 0x1U, 0x401F8458U, 0x1U, 0x401F83ACU
 
#define IOMUXC_GPIO_SD_B0_00_LPI2C3_SCL   0x401F81BCU, 0x2U, 0x401F84DCU, 0x1U, 0x401F83ACU
 
#define IOMUXC_GPIO_SD_B0_00_XBAR1_INOUT04   0x401F81BCU, 0x3U, 0x401F8614U, 0x1U, 0x401F83ACU
 
#define IOMUXC_GPIO_SD_B0_00_LPSPI1_SCK   0x401F81BCU, 0x4U, 0x401F84F0U, 0x1U, 0x401F83ACU
 
#define IOMUXC_GPIO_SD_B0_00_GPIO3_IO12   0x401F81BCU, 0x5U, 0, 0, 0x401F83ACU
 
#define IOMUXC_GPIO_SD_B0_00_FLEXSPI_A_SS1_B   0x401F81BCU, 0x6U, 0, 0, 0x401F83ACU
 
#define IOMUXC_GPIO_SD_B0_01_USDHC1_CLK   0x401F81C0U, 0x0U, 0, 0, 0x401F83B0U
 
#define IOMUXC_GPIO_SD_B0_01_FLEXPWM1_PWM0_B   0x401F81C0U, 0x1U, 0x401F8468U, 0x1U, 0x401F83B0U
 
#define IOMUXC_GPIO_SD_B0_01_LPI2C3_SDA   0x401F81C0U, 0x2U, 0x401F84E0U, 0x1U, 0x401F83B0U
 
#define IOMUXC_GPIO_SD_B0_01_XBAR1_INOUT05   0x401F81C0U, 0x3U, 0x401F8618U, 0x1U, 0x401F83B0U
 
#define IOMUXC_GPIO_SD_B0_01_LPSPI1_PCS0   0x401F81C0U, 0x4U, 0x401F84ECU, 0x0U, 0x401F83B0U
 
#define IOMUXC_GPIO_SD_B0_01_GPIO3_IO13   0x401F81C0U, 0x5U, 0, 0, 0x401F83B0U
 
#define IOMUXC_GPIO_SD_B0_01_FLEXSPI_B_SS1_B   0x401F81C0U, 0x6U, 0, 0, 0x401F83B0U
 
#define IOMUXC_GPIO_SD_B0_02_USDHC1_DATA0   0x401F81C4U, 0x0U, 0, 0, 0x401F83B4U
 
#define IOMUXC_GPIO_SD_B0_02_FLEXPWM1_PWM1_A   0x401F81C4U, 0x1U, 0x401F845CU, 0x1U, 0x401F83B4U
 
#define IOMUXC_GPIO_SD_B0_02_LPUART8_CTS_B   0x401F81C4U, 0x2U, 0, 0, 0x401F83B4U
 
#define IOMUXC_GPIO_SD_B0_02_XBAR1_INOUT06   0x401F81C4U, 0x3U, 0x401F861CU, 0x1U, 0x401F83B4U
 
#define IOMUXC_GPIO_SD_B0_02_LPSPI1_SDO   0x401F81C4U, 0x4U, 0x401F84F8U, 0x1U, 0x401F83B4U
 
#define IOMUXC_GPIO_SD_B0_02_GPIO3_IO14   0x401F81C4U, 0x5U, 0, 0, 0x401F83B4U
 
#define IOMUXC_GPIO_SD_B0_03_USDHC1_DATA1   0x401F81C8U, 0x0U, 0, 0, 0x401F83B8U
 
#define IOMUXC_GPIO_SD_B0_03_FLEXPWM1_PWM1_B   0x401F81C8U, 0x1U, 0x401F846CU, 0x1U, 0x401F83B8U
 
#define IOMUXC_GPIO_SD_B0_03_LPUART8_RTS_B   0x401F81C8U, 0x2U, 0, 0, 0x401F83B8U
 
#define IOMUXC_GPIO_SD_B0_03_XBAR1_INOUT07   0x401F81C8U, 0x3U, 0x401F8620U, 0x1U, 0x401F83B8U
 
#define IOMUXC_GPIO_SD_B0_03_LPSPI1_SDI   0x401F81C8U, 0x4U, 0x401F84F4U, 0x1U, 0x401F83B8U
 
#define IOMUXC_GPIO_SD_B0_03_GPIO3_IO15   0x401F81C8U, 0x5U, 0, 0, 0x401F83B8U
 
#define IOMUXC_GPIO_SD_B0_04_USDHC1_DATA2   0x401F81CCU, 0x0U, 0, 0, 0x401F83BCU
 
#define IOMUXC_GPIO_SD_B0_04_FLEXPWM1_PWM2_A   0x401F81CCU, 0x1U, 0x401F8460U, 0x1U, 0x401F83BCU
 
#define IOMUXC_GPIO_SD_B0_04_LPUART8_TXD   0x401F81CCU, 0x2U, 0x401F8564U, 0x0U, 0x401F83BCU
 
#define IOMUXC_GPIO_SD_B0_04_XBAR1_INOUT08   0x401F81CCU, 0x3U, 0x401F8624U, 0x1U, 0x401F83BCU
 
#define IOMUXC_GPIO_SD_B0_04_FLEXSPI_B_SS0_B   0x401F81CCU, 0x4U, 0, 0, 0x401F83BCU
 
#define IOMUXC_GPIO_SD_B0_04_GPIO3_IO16   0x401F81CCU, 0x5U, 0, 0, 0x401F83BCU
 
#define IOMUXC_GPIO_SD_B0_04_CCM_CLKO1   0x401F81CCU, 0x6U, 0, 0, 0x401F83BCU
 
#define IOMUXC_GPIO_SD_B0_05_USDHC1_DATA3   0x401F81D0U, 0x0U, 0, 0, 0x401F83C0U
 
#define IOMUXC_GPIO_SD_B0_05_FLEXPWM1_PWM2_B   0x401F81D0U, 0x1U, 0x401F8470U, 0x1U, 0x401F83C0U
 
#define IOMUXC_GPIO_SD_B0_05_LPUART8_RXD   0x401F81D0U, 0x2U, 0x401F8560U, 0x0U, 0x401F83C0U
 
#define IOMUXC_GPIO_SD_B0_05_XBAR1_INOUT09   0x401F81D0U, 0x3U, 0x401F8628U, 0x1U, 0x401F83C0U
 
#define IOMUXC_GPIO_SD_B0_05_FLEXSPI_B_DQS   0x401F81D0U, 0x4U, 0, 0, 0x401F83C0U
 
#define IOMUXC_GPIO_SD_B0_05_GPIO3_IO17   0x401F81D0U, 0x5U, 0, 0, 0x401F83C0U
 
#define IOMUXC_GPIO_SD_B0_05_CCM_CLKO2   0x401F81D0U, 0x6U, 0, 0, 0x401F83C0U
 
#define IOMUXC_GPIO_SD_B1_00_USDHC2_DATA3   0x401F81D4U, 0x0U, 0x401F85F4U, 0x0U, 0x401F83C4U
 
#define IOMUXC_GPIO_SD_B1_00_FLEXSPI_B_DATA3   0x401F81D4U, 0x1U, 0x401F84C4U, 0x0U, 0x401F83C4U
 
#define IOMUXC_GPIO_SD_B1_00_FLEXPWM1_PWM3_A   0x401F81D4U, 0x2U, 0x401F8454U, 0x0U, 0x401F83C4U
 
#define IOMUXC_GPIO_SD_B1_00_SAI1_TX_DATA03   0x401F81D4U, 0x3U, 0x401F8598U, 0x0U, 0x401F83C4U
 
#define IOMUXC_GPIO_SD_B1_00_LPUART4_TXD   0x401F81D4U, 0x4U, 0x401F8544U, 0x0U, 0x401F83C4U
 
#define IOMUXC_GPIO_SD_B1_00_GPIO3_IO00   0x401F81D4U, 0x5U, 0, 0, 0x401F83C4U
 
#define IOMUXC_GPIO_SD_B1_01_USDHC2_DATA2   0x401F81D8U, 0x0U, 0x401F85F0U, 0x0U, 0x401F83C8U
 
#define IOMUXC_GPIO_SD_B1_01_FLEXSPI_B_DATA2   0x401F81D8U, 0x1U, 0x401F84C0U, 0x0U, 0x401F83C8U
 
#define IOMUXC_GPIO_SD_B1_01_FLEXPWM1_PWM3_B   0x401F81D8U, 0x2U, 0x401F8464U, 0x0U, 0x401F83C8U
 
#define IOMUXC_GPIO_SD_B1_01_SAI1_TX_DATA02   0x401F81D8U, 0x3U, 0x401F859CU, 0x0U, 0x401F83C8U
 
#define IOMUXC_GPIO_SD_B1_01_LPUART4_RXD   0x401F81D8U, 0x4U, 0x401F8540U, 0x0U, 0x401F83C8U
 
#define IOMUXC_GPIO_SD_B1_01_GPIO3_IO01   0x401F81D8U, 0x5U, 0, 0, 0x401F83C8U
 
#define IOMUXC_GPIO_SD_B1_02_USDHC2_DATA1   0x401F81DCU, 0x0U, 0x401F85ECU, 0x0U, 0x401F83CCU
 
#define IOMUXC_GPIO_SD_B1_02_FLEXSPI_B_DATA1   0x401F81DCU, 0x1U, 0x401F84BCU, 0x0U, 0x401F83CCU
 
#define IOMUXC_GPIO_SD_B1_02_FLEXPWM2_PWM3_A   0x401F81DCU, 0x2U, 0x401F8474U, 0x0U, 0x401F83CCU
 
#define IOMUXC_GPIO_SD_B1_02_SAI1_TX_DATA01   0x401F81DCU, 0x3U, 0x401F85A0U, 0x0U, 0x401F83CCU
 
#define IOMUXC_GPIO_SD_B1_02_FLEXCAN1_TX   0x401F81DCU, 0x4U, 0, 0, 0x401F83CCU
 
#define IOMUXC_GPIO_SD_B1_02_GPIO3_IO02   0x401F81DCU, 0x5U, 0, 0, 0x401F83CCU
 
#define IOMUXC_GPIO_SD_B1_02_CCM_WAIT   0x401F81DCU, 0x6U, 0, 0, 0x401F83CCU
 
#define IOMUXC_GPIO_SD_B1_03_USDHC2_DATA0   0x401F81E0U, 0x0U, 0x401F85E8U, 0x0U, 0x401F83D0U
 
#define IOMUXC_GPIO_SD_B1_03_FLEXSPI_B_DATA0   0x401F81E0U, 0x1U, 0x401F84B8U, 0x0U, 0x401F83D0U
 
#define IOMUXC_GPIO_SD_B1_03_FLEXPWM2_PWM3_B   0x401F81E0U, 0x2U, 0x401F8484U, 0x0U, 0x401F83D0U
 
#define IOMUXC_GPIO_SD_B1_03_SAI1_MCLK   0x401F81E0U, 0x3U, 0x401F858CU, 0x0U, 0x401F83D0U
 
#define IOMUXC_GPIO_SD_B1_03_FLEXCAN1_RX   0x401F81E0U, 0x4U, 0x401F844CU, 0x0U, 0x401F83D0U
 
#define IOMUXC_GPIO_SD_B1_03_GPIO3_IO03   0x401F81E0U, 0x5U, 0, 0, 0x401F83D0U
 
#define IOMUXC_GPIO_SD_B1_03_CCM_PMIC_READY   0x401F81E0U, 0x6U, 0x401F83FCU, 0x0U, 0x401F83D0U
 
#define IOMUXC_GPIO_SD_B1_04_USDHC2_CLK   0x401F81E4U, 0x0U, 0x401F85DCU, 0x0U, 0x401F83D4U
 
#define IOMUXC_GPIO_SD_B1_04_FLEXSPI_B_SCLK   0x401F81E4U, 0x1U, 0, 0, 0x401F83D4U
 
#define IOMUXC_GPIO_SD_B1_04_LPI2C1_SCL   0x401F81E4U, 0x2U, 0x401F84CCU, 0x0U, 0x401F83D4U
 
#define IOMUXC_GPIO_SD_B1_04_SAI1_RX_SYNC   0x401F81E4U, 0x3U, 0x401F85A4U, 0x0U, 0x401F83D4U
 
#define IOMUXC_GPIO_SD_B1_04_FLEXSPI_A_SS1_B   0x401F81E4U, 0x4U, 0, 0, 0x401F83D4U
 
#define IOMUXC_GPIO_SD_B1_04_GPIO3_IO04   0x401F81E4U, 0x5U, 0, 0, 0x401F83D4U
 
#define IOMUXC_GPIO_SD_B1_04_CCM_STOP   0x401F81E4U, 0x6U, 0, 0, 0x401F83D4U
 
#define IOMUXC_GPIO_SD_B1_05_USDHC2_CMD   0x401F81E8U, 0x0U, 0x401F85E4U, 0x0U, 0x401F83D8U
 
#define IOMUXC_GPIO_SD_B1_05_FLEXSPI_A_DQS   0x401F81E8U, 0x1U, 0x401F84A4U, 0x0U, 0x401F83D8U
 
#define IOMUXC_GPIO_SD_B1_05_LPI2C1_SDA   0x401F81E8U, 0x2U, 0x401F84D0U, 0x0U, 0x401F83D8U
 
#define IOMUXC_GPIO_SD_B1_05_SAI1_RX_BCLK   0x401F81E8U, 0x3U, 0x401F8590U, 0x0U, 0x401F83D8U
 
#define IOMUXC_GPIO_SD_B1_05_FLEXSPI_B_SS0_B   0x401F81E8U, 0x4U, 0, 0, 0x401F83D8U
 
#define IOMUXC_GPIO_SD_B1_05_GPIO3_IO05   0x401F81E8U, 0x5U, 0, 0, 0x401F83D8U
 
#define IOMUXC_GPIO_SD_B1_06_USDHC2_RESET_B   0x401F81ECU, 0x0U, 0, 0, 0x401F83DCU
 
#define IOMUXC_GPIO_SD_B1_06_FLEXSPI_A_SS0_B   0x401F81ECU, 0x1U, 0, 0, 0x401F83DCU
 
#define IOMUXC_GPIO_SD_B1_06_LPUART7_CTS_B   0x401F81ECU, 0x2U, 0, 0, 0x401F83DCU
 
#define IOMUXC_GPIO_SD_B1_06_SAI1_RX_DATA00   0x401F81ECU, 0x3U, 0x401F8594U, 0x0U, 0x401F83DCU
 
#define IOMUXC_GPIO_SD_B1_06_LPSPI2_PCS0   0x401F81ECU, 0x4U, 0x401F84FCU, 0x0U, 0x401F83DCU
 
#define IOMUXC_GPIO_SD_B1_06_GPIO3_IO06   0x401F81ECU, 0x5U, 0, 0, 0x401F83DCU
 
#define IOMUXC_GPIO_SD_B1_07_SEMC_CSX1   0x401F81F0U, 0x0U, 0, 0, 0x401F83E0U
 
#define IOMUXC_GPIO_SD_B1_07_FLEXSPI_A_SCLK   0x401F81F0U, 0x1U, 0x401F84C8U, 0x0U, 0x401F83E0U
 
#define IOMUXC_GPIO_SD_B1_07_LPUART7_RTS_B   0x401F81F0U, 0x2U, 0, 0, 0x401F83E0U
 
#define IOMUXC_GPIO_SD_B1_07_SAI1_TX_DATA00   0x401F81F0U, 0x3U, 0, 0, 0x401F83E0U
 
#define IOMUXC_GPIO_SD_B1_07_LPSPI2_SCK   0x401F81F0U, 0x4U, 0x401F8500U, 0x0U, 0x401F83E0U
 
#define IOMUXC_GPIO_SD_B1_07_GPIO3_IO07   0x401F81F0U, 0x5U, 0, 0, 0x401F83E0U
 
#define IOMUXC_GPIO_SD_B1_07_CCM_REF_EN_B   0x401F81F0U, 0x6U, 0, 0, 0x401F83E0U
 
#define IOMUXC_GPIO_SD_B1_08_USDHC2_DATA4   0x401F81F4U, 0x0U, 0x401F85F8U, 0x0U, 0x401F83E4U
 
#define IOMUXC_GPIO_SD_B1_08_FLEXSPI_A_DATA00   0x401F81F4U, 0x1U, 0x401F84A8U, 0x0U, 0x401F83E4U
 
#define IOMUXC_GPIO_SD_B1_08_LPUART7_TXD   0x401F81F4U, 0x2U, 0x401F855CU, 0x0U, 0x401F83E4U
 
#define IOMUXC_GPIO_SD_B1_08_SAI1_TX_BCLK   0x401F81F4U, 0x3U, 0x401F85A8U, 0x0U, 0x401F83E4U
 
#define IOMUXC_GPIO_SD_B1_08_LPSPI2_SD0   0x401F81F4U, 0x4U, 0x401F8508U, 0x0U, 0x401F83E4U
 
#define IOMUXC_GPIO_SD_B1_08_GPIO3_IO08   0x401F81F4U, 0x5U, 0, 0, 0x401F83E4U
 
#define IOMUXC_GPIO_SD_B1_08_SEMC_CSX2   0x401F81F4U, 0x6U, 0, 0, 0x401F83E4U
 
#define IOMUXC_GPIO_SD_B1_09_USDHC2_DATA5   0x401F81F8U, 0x0U, 0x401F85FCU, 0x0U, 0x401F83E8U
 
#define IOMUXC_GPIO_SD_B1_09_FLEXSPI_A_DATA1   0x401F81F8U, 0x1U, 0x401F84ACU, 0x0U, 0x401F83E8U
 
#define IOMUXC_GPIO_SD_B1_09_LPUART7_RXD   0x401F81F8U, 0x2U, 0x401F8558U, 0x0U, 0x401F83E8U
 
#define IOMUXC_GPIO_SD_B1_09_SAI1_TX_SYNC   0x401F81F8U, 0x3U, 0x401F85ACU, 0x0U, 0x401F83E8U
 
#define IOMUXC_GPIO_SD_B1_09_LPSPI2_SDI   0x401F81F8U, 0x4U, 0x401F8504U, 0x0U, 0x401F83E8U
 
#define IOMUXC_GPIO_SD_B1_09_GPIO3_IO09   0x401F81F8U, 0x5U, 0, 0, 0x401F83E8U
 
#define IOMUXC_GPIO_SD_B1_10_USDHC2_DATA6   0x401F81FCU, 0x0U, 0x401F8600U, 0x0U, 0x401F83ECU
 
#define IOMUXC_GPIO_SD_B1_10_FLEXSPI_A_DATA2   0x401F81FCU, 0x1U, 0x401F84B0U, 0x0U, 0x401F83ECU
 
#define IOMUXC_GPIO_SD_B1_10_LPUART2_RXD   0x401F81FCU, 0x2U, 0x401F852CU, 0x0U, 0x401F83ECU
 
#define IOMUXC_GPIO_SD_B1_10_LPI2C2_SDA   0x401F81FCU, 0x3U, 0x401F84D8U, 0x0U, 0x401F83ECU
 
#define IOMUXC_GPIO_SD_B1_10_LPSPI2_PCS2   0x401F81FCU, 0x4U, 0, 0, 0x401F83ECU
 
#define IOMUXC_GPIO_SD_B1_10_GPIO3_IO10   0x401F81FCU, 0x5U, 0, 0, 0x401F83ECU
 
#define IOMUXC_GPIO_SD_B1_11_USDHC2_DATA7   0x401F8200U, 0x0U, 0x401F8604U, 0x0U, 0x401F83F0U
 
#define IOMUXC_GPIO_SD_B1_11_FLEXSPI_A_DATA3   0x401F8200U, 0x1U, 0x401F84B4U, 0x0U, 0x401F83F0U
 
#define IOMUXC_GPIO_SD_B1_11_LPUART2_TXD   0x401F8200U, 0x2U, 0x401F8530U, 0x0U, 0x401F83F0U
 
#define IOMUXC_GPIO_SD_B1_11_LPI2C2_SCL   0x401F8200U, 0x3U, 0x401F84D4U, 0x0U, 0x401F83F0U
 
#define IOMUXC_GPIO_SD_B1_11_LPSPI2_PCS3   0x401F8200U, 0x4U, 0, 0, 0x401F83F0U
 
#define IOMUXC_GPIO_SD_B1_11_GPIO3_IO11   0x401F8200U, 0x5U, 0, 0, 0x401F83F0U
 
#define IOMUXC_SNVS_WAKEUP_GPIO5_IO00   0x400A8000U, 0x5U, 0, 0, 0x400A8018U
 
#define IOMUXC_SNVS_WAKEUP_NMI   0x400A8000U, 0x7U, 0x401F8568U, 0x1U, 0x400A8018U
 
#define IOMUXC_SNVS_PMIC_ON_REQ_SNVS_PMIC_ON_REQ   0x400A8004U, 0x0U, 0, 0, 0x400A801CU
 
#define IOMUXC_SNVS_PMIC_ON_REQ_GPIO5_IO01   0x400A8004U, 0x5U, 0, 0, 0x400A801CU
 
#define IOMUXC_SNVS_PMIC_STBY_REQ_CCM_PMIC_STBY_REQ   0x400A8008U, 0x0U, 0, 0, 0x400A8020U
 
#define IOMUXC_SNVS_PMIC_STBY_REQ_GPIO5_IO02   0x400A8008U, 0x5U, 0, 0, 0x400A8020U
 
#define IOMUXC_SNVS_TEST_MODE   0, 0, 0, 0, 0x400A800CU
 
#define IOMUXC_SNVS_POR_B   0, 0, 0, 0, 0x400A8010U
 
#define IOMUXC_SNVS_ONOFF   0, 0, 0, 0, 0x400A8014U
 

Configuration

static void IOMUXC_SetPinMux (uint32_t muxRegister, uint32_t muxMode, uint32_t inputRegister, uint32_t inputDaisy, uint32_t configRegister, uint32_t inputOnfield)
 Sets the IOMUXC pin mux mode. More...
 
static void IOMUXC_SetPinConfig (uint32_t muxRegister, uint32_t muxMode, uint32_t inputRegister, uint32_t inputDaisy, uint32_t configRegister, uint32_t configValue)
 Sets the IOMUXC pin configuration. More...
 
static void IOMUXC_EnableMode (IOMUXC_GPR_Type *base, uint32_t mode, bool enable)
 Sets IOMUXC general configuration for some mode. More...
 
static void IOMUXC_SetSaiMClkClockSource (IOMUXC_GPR_Type *base, iomuxc_gpr_saimclk_t mclk, uint8_t clkSrc)
 Sets IOMUXC general configuration for SAI MCLK selection. More...
 
static void IOMUXC_MQSEnterSoftwareReset (IOMUXC_GPR_Type *base, bool enable)
 Enters or exit MQS software reset. More...
 
static void IOMUXC_MQSEnable (IOMUXC_GPR_Type *base, bool enable)
 Enables or disables MQS. More...
 
static void IOMUXC_MQSConfig (IOMUXC_GPR_Type *base, iomuxc_mqs_pwm_oversample_rate_t rate, uint8_t divider)
 Configure MQS PWM oversampling rate compared with mclk and divider ratio control for mclk from hmclk. More...
 

Macro Definition Documentation

#define FSL_IOMUXC_DRIVER_VERSION   (MAKE_VERSION(2, 0, 3))

Function Documentation

static void IOMUXC_SetPinMux ( uint32_t  muxRegister,
uint32_t  muxMode,
uint32_t  inputRegister,
uint32_t  inputDaisy,
uint32_t  configRegister,
uint32_t  inputOnfield 
)
inlinestatic
Note
The first five parameters can be filled with the pin function ID macros.

This is an example to set the PTA6 as the lpuart0_tx:

* IOMUXC_SetPinMux(IOMUXC_PTA6_LPUART0_TX, 0);
*

This is an example to set the PTA0 as GPIOA0:

* IOMUXC_SetPinMux(IOMUXC_PTA0_GPIOA0, 0);
*
Parameters
muxRegisterThe pin mux register.
muxModeThe pin mux mode.
inputRegisterThe select input register.
inputDaisyThe input daisy.
configRegisterThe config register.
inputOnfieldSoftware input on field.
static void IOMUXC_SetPinConfig ( uint32_t  muxRegister,
uint32_t  muxMode,
uint32_t  inputRegister,
uint32_t  inputDaisy,
uint32_t  configRegister,
uint32_t  configValue 
)
inlinestatic
Note
The previous five parameters can be filled with the pin function ID macros.

This is an example to set pin configuration for IOMUXC_PTA3_LPI2C0_SCLS:

* IOMUXC_SetPinConfig(IOMUXC_PTA3_LPI2C0_SCLS,IOMUXC_SW_PAD_CTL_PAD_PUS_MASK|IOMUXC_SW_PAD_CTL_PAD_PUS(2U))
*
Parameters
muxRegisterThe pin mux register.
muxModeThe pin mux mode.
inputRegisterThe select input register.
inputDaisyThe input daisy.
configRegisterThe config register.
configValueThe pin config value.
static void IOMUXC_EnableMode ( IOMUXC_GPR_Type *  base,
uint32_t  mode,
bool  enable 
)
inlinestatic
Parameters
baseThe IOMUXC GPR base address.
modeThe mode for setting. the mode is the logical OR of "iomuxc_gpr_mode"
enableTrue enable false disable.
static void IOMUXC_SetSaiMClkClockSource ( IOMUXC_GPR_Type *  base,
iomuxc_gpr_saimclk_t  mclk,
uint8_t  clkSrc 
)
inlinestatic
Parameters
baseThe IOMUXC GPR base address.
mclkThe SAI MCLK.
clkSrcThe clock source. Take refer to register setting details for the clock source in RM.
static void IOMUXC_MQSEnterSoftwareReset ( IOMUXC_GPR_Type *  base,
bool  enable 
)
inlinestatic
Parameters
baseThe IOMUXC GPR base address.
enableEnter or exit MQS software reset.
static void IOMUXC_MQSEnable ( IOMUXC_GPR_Type *  base,
bool  enable 
)
inlinestatic
Parameters
baseThe IOMUXC GPR base address.
enableEnable or disable the MQS.
static void IOMUXC_MQSConfig ( IOMUXC_GPR_Type *  base,
iomuxc_mqs_pwm_oversample_rate_t  rate,
uint8_t  divider 
)
inlinestatic
Parameters
baseThe IOMUXC GPR base address.
rateThe MQS PWM oversampling rate, refer to "iomuxc_mqs_pwm_oversample_rate_t".
dividerThe divider ratio control for mclk from hmclk. mclk freq = 1 /(divider + 1) * hmclk freq.