MCUXpresso SDK API Reference Manual
Rev 2.16.000
NXP Semiconductors
Main Page
Related Pages
API Reference
All
Data Structures
Functions
Variables
Typedefs
Enumerations
Enumerator
Groups
Pages
API Reference
Here is a list of all modules:
[detail level
1
2
3
]
ACMP: Analog Comparator Driver
ADC12: Analog-to-Digital Converter
C90TFS Flash Driver
Ftftx CACHE Driver
Ftftx FLASH Driver
Ftftx FLEXNVM Driver
ftfx controller
ftfx utilities
ftfx feature
ftfx adapter
CRC: Cyclic Redundancy Check Driver
Clock Driver
System Clock Generator (SCG)
Common Driver
Debug Console
Semihosting
debug console configuration
The configuration is used for debug console only
EWM: External Watchdog Monitor Driver
FTM: FlexTimer Driver
GPIO: General-Purpose Input/Output Driver
FGPIO Driver
GPIO Driver
LPI2C: Low Power Inter-Integrated Circuit Driver
LPI2C CMSIS Driver
LPI2C FreeRTOS Driver
LPI2C Master DMA Driver
LPI2C Master Driver
LPI2C Slave Driver
LPIT: Low-Power Interrupt Timer
LPSPI: Low Power Serial Peripheral Interface
LPSPI CMSIS Driver
LPSPI FreeRTOS Driver
LPSPI Peripheral driver
LPTMR: Low-Power Timer
LPUART: Low Power Universal Asynchronous Receiver/Transmitter Driver
LPUART CMSIS Driver
LPUART Driver
LPUART FreeRTOS Driver
MMDVSQ: Memory-Mapped Divide and Square Root
MSCAN: Scalable Controller Area Network
MSCAN Driver
Notification Framework
PDB: Programmable Delay Block
PMC: Power Management Controller
PORT: Port Control and Interrupts
PWT: Pulse Width Timer
RCM: Reset Control Module Driver
RTC: Real Time Clock
SIM: System Integration Module Driver
SMC: System Mode Controller Driver
Serial Manager
Serial Port Uart
Shell
TRGMUX: Trigger Mux Driver
Tsi_v5_driver
WDOG32: 32-bit Watchdog Timer
© 2016 NXP Semiconductors. All rights reserved.