MCUXpresso SDK API Reference Manual  Rev 2.16.000
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
Hardware Common Functions

Overview

Group for API/Data structure of common usage.

Functions

uint16_t NETC_SIGetVsiIndex (netc_vsi_number_t vsi)
 Get the VSI index. More...
 
static void NETC_IPFInit (NETC_SW_ENETC_Type *base, const netc_ipf_config_t *config)
 Set layer2/3 Dos configuration. More...
 
void NETC_PSFPKcProfileInit (NETC_SW_ENETC_Type *base, const netc_isi_kc_rule_t *rule, bool enKcPair1)
 Initialize the Ingress Stream Identification Key construction rule profiles. More...
 
void NETC_RxVlanCInit (NETC_SW_ENETC_Type *base, const netc_vlan_classify_config_t *config, bool enRtag)
 Initialize the customer vlan type. More...
 
void NETC_RxQosCInit (NETC_SW_ENETC_Type *base, const netc_qos_classify_profile_t *profile, bool enProfile1)
 Initialize the ingress QoS classification. More...
 

Function Documentation

uint16_t NETC_SIGetVsiIndex ( netc_vsi_number_t  vsi)
Parameters
vsiThe VSI number.
static void NETC_IPFInit ( NETC_SW_ENETC_Type *  base,
const netc_ipf_config_t *  config 
)
inlinestatic
Parameters
base
config
void NETC_PSFPKcProfileInit ( NETC_SW_ENETC_Type *  base,
const netc_isi_kc_rule_t *  rule,
bool  enKcPair1 
)
Parameters
base
rule
enKcPair1
Returns
void
void NETC_RxVlanCInit ( NETC_SW_ENETC_Type *  base,
const netc_vlan_classify_config_t *  config,
bool  enRtag 
)
Parameters
base
config
enRtag
Returns
void
void NETC_RxQosCInit ( NETC_SW_ENETC_Type *  base,
const netc_qos_classify_profile_t *  profile,
bool  enProfile1 
)
Parameters
base
profile
enProfile1