MCUXpresso SDK API Reference Manual  Rev 2.16.000
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
WM8960 Driver

Overview

The wm8960 driver provides a codec control interface.

Data Structures

struct  _wm8960_audio_format
 wm8960 audio format More...
 
struct  _wm8960_master_sysclk_config
 wm8960 master system clock configuration More...
 
struct  wm8960_config
 Initialize structure of WM8960. More...
 
struct  _wm8960_handle
 wm8960 codec handler More...
 

Macros

#define WM8960_I2C_HANDLER_SIZE   CODEC_I2C_MASTER_HANDLER_SIZE
 wm8960 handle size
 
#define WM8960_LINVOL   0x0U
 Define the register address of WM8960. More...
 
#define WM8960_CACHEREGNUM   56U
 Cache register number.
 
#define WM8960_CLOCK2_BCLK_DIV_MASK   0xFU
 WM8960 CLOCK2 bits.
 
#define WM8960_IFACE1_FORMAT_MASK   0x03U
 WM8960_IFACE1 FORMAT bits.
 
#define WM8960_IFACE1_WL_MASK   0x0CU
 WM8960_IFACE1 WL bits.
 
#define WM8960_IFACE1_LRP_MASK   0x10U
 WM8960_IFACE1 LRP bit.
 
#define WM8960_IFACE1_DLRSWAP_MASK   0x20U
 WM8960_IFACE1 DLRSWAP bit.
 
#define WM8960_IFACE1_MS_MASK   0x40U
 WM8960_IFACE1 MS bit.
 
#define WM8960_IFACE1_BCLKINV_MASK   0x80U
 WM8960_IFACE1 BCLKINV bit.
 
#define WM8960_IFACE1_ALRSWAP_MASK   0x100U
 WM8960_IFACE1 ALRSWAP bit.
 
#define WM8960_POWER1_VREF_MASK   0x40U
 WM8960_POWER1.
 
#define WM8960_POWER2_DACL_MASK   0x100U
 WM8960_POWER2.
 
#define WM8960_I2C_ADDR   0x1A
 WM8960 I2C address. More...
 
#define WM8960_I2C_BAUDRATE   (100000U)
 WM8960 I2C baudrate.
 
#define WM8960_ADC_MAX_VOLUME_vALUE   0xFFU
 WM8960 maximum volume value.
 

Typedefs

typedef enum _wm8960_module wm8960_module_t
 Modules in WM8960 board. More...
 
typedef enum _wm8960_play_source wm8960_play_source_t
 wm8960 play source
 
typedef enum _wm8960_route wm8960_route_t
 WM8960 data route. More...
 
typedef enum _wm8960_protocol wm8960_protocol_t
 The audio data transfer protocol choice. More...
 
typedef enum _wm8960_input wm8960_input_t
 wm8960 input source
 
typedef enum _wm8960_sysclk_source wm8960_sysclk_source_t
 wm8960 sysclk source
 
typedef struct _wm8960_audio_format wm8960_audio_format_t
 wm8960 audio format
 
typedef struct
_wm8960_master_sysclk_config 
wm8960_master_sysclk_config_t
 wm8960 master system clock configuration
 
typedef struct wm8960_config wm8960_config_t
 Initialize structure of WM8960.
 
typedef struct _wm8960_handle wm8960_handle_t
 wm8960 codec handler
 

Enumerations

enum  _wm8960_module {
  kWM8960_ModuleADC = 0,
  kWM8960_ModuleDAC = 1,
  kWM8960_ModuleVREF = 2,
  kWM8960_ModuleHP = 3,
  kWM8960_ModuleMICB = 4,
  kWM8960_ModuleMIC = 5,
  kWM8960_ModuleLineIn = 6,
  kWM8960_ModuleLineOut = 7,
  kWM8960_ModuleSpeaker = 8,
  kWM8960_ModuleOMIX = 9
}
 Modules in WM8960 board. More...
 
enum  {
  kWM8960_HeadphoneLeft = 1,
  kWM8960_HeadphoneRight = 2,
  kWM8960_SpeakerLeft = 4,
  kWM8960_SpeakerRight = 8
}
 wm8960 play channel More...
 
enum  _wm8960_play_source {
  kWM8960_PlaySourcePGA = 1,
  kWM8960_PlaySourceInput = 2,
  kWM8960_PlaySourceDAC = 4
}
 wm8960 play source More...
 
enum  _wm8960_route {
  kWM8960_RouteBypass = 0,
  kWM8960_RoutePlayback = 1,
  kWM8960_RoutePlaybackandRecord = 2,
  kWM8960_RouteRecord = 5
}
 WM8960 data route. More...
 
enum  _wm8960_protocol {
  kWM8960_BusI2S = 2,
  kWM8960_BusLeftJustified = 1,
  kWM8960_BusRightJustified = 0,
  kWM8960_BusPCMA = 3,
  kWM8960_BusPCMB = 3 | (1 << 4)
}
 The audio data transfer protocol choice. More...
 
enum  _wm8960_input {
  kWM8960_InputClosed = 0,
  kWM8960_InputSingleEndedMic = 1,
  kWM8960_InputDifferentialMicInput2 = 2,
  kWM8960_InputDifferentialMicInput3 = 3,
  kWM8960_InputLineINPUT2 = 4,
  kWM8960_InputLineINPUT3 = 5
}
 wm8960 input source More...
 
enum  {
  kWM8960_AudioSampleRate8KHz = 8000U,
  kWM8960_AudioSampleRate11025Hz = 11025U,
  kWM8960_AudioSampleRate12KHz = 12000U,
  kWM8960_AudioSampleRate16KHz = 16000U,
  kWM8960_AudioSampleRate22050Hz = 22050U,
  kWM8960_AudioSampleRate24KHz = 24000U,
  kWM8960_AudioSampleRate32KHz = 32000U,
  kWM8960_AudioSampleRate44100Hz = 44100U,
  kWM8960_AudioSampleRate48KHz = 48000U,
  kWM8960_AudioSampleRate96KHz = 96000U,
  kWM8960_AudioSampleRate192KHz = 192000U,
  kWM8960_AudioSampleRate384KHz = 384000U
}
 audio sample rate definition More...
 
enum  {
  kWM8960_AudioBitWidth16bit = 16U,
  kWM8960_AudioBitWidth20bit = 20U,
  kWM8960_AudioBitWidth24bit = 24U,
  kWM8960_AudioBitWidth32bit = 32U
}
 audio bit width More...
 
enum  _wm8960_sysclk_source {
  kWM8960_SysClkSourceMclk = 0U,
  kWM8960_SysClkSourceInternalPLL = 1U
}
 wm8960 sysclk source More...
 

Functions

status_t WM8960_Init (wm8960_handle_t *handle, const wm8960_config_t *config)
 WM8960 initialize function. More...
 
status_t WM8960_Deinit (wm8960_handle_t *handle)
 Deinit the WM8960 codec. More...
 
status_t WM8960_SetDataRoute (wm8960_handle_t *handle, wm8960_route_t route)
 Set audio data route in WM8960. More...
 
status_t WM8960_SetLeftInput (wm8960_handle_t *handle, wm8960_input_t input)
 Set left audio input source in WM8960. More...
 
status_t WM8960_SetRightInput (wm8960_handle_t *handle, wm8960_input_t input)
 Set right audio input source in WM8960. More...
 
status_t WM8960_SetProtocol (wm8960_handle_t *handle, wm8960_protocol_t protocol)
 Set the audio transfer protocol. More...
 
void WM8960_SetMasterSlave (wm8960_handle_t *handle, bool master)
 Set WM8960 as master or slave. More...
 
status_t WM8960_SetVolume (wm8960_handle_t *handle, wm8960_module_t module, uint32_t volume)
 Set the volume of different modules in WM8960. More...
 
uint32_t WM8960_GetVolume (wm8960_handle_t *handle, wm8960_module_t module)
 Get the volume of different modules in WM8960. More...
 
status_t WM8960_SetMute (wm8960_handle_t *handle, wm8960_module_t module, bool isEnabled)
 Mute modules in WM8960. More...
 
status_t WM8960_SetModule (wm8960_handle_t *handle, wm8960_module_t module, bool isEnabled)
 Enable/disable expected devices. More...
 
status_t WM8960_SetPlay (wm8960_handle_t *handle, uint32_t playSource)
 SET the WM8960 play source. More...
 
status_t WM8960_ConfigDataFormat (wm8960_handle_t *handle, uint32_t sysclk, uint32_t sample_rate, uint32_t bits)
 Configure the data format of audio data. More...
 
status_t WM8960_SetJackDetect (wm8960_handle_t *handle, bool isEnabled)
 Enable/disable jack detect feature. More...
 
status_t WM8960_WriteReg (wm8960_handle_t *handle, uint8_t reg, uint16_t val)
 Write register to WM8960 using I2C. More...
 
status_t WM8960_ReadReg (uint8_t reg, uint16_t *val)
 Read register from WM8960 using I2C. More...
 
status_t WM8960_ModifyReg (wm8960_handle_t *handle, uint8_t reg, uint16_t mask, uint16_t val)
 Modify some bits in the register using I2C. More...
 

Driver version

#define FSL_WM8960_DRIVER_VERSION   (MAKE_VERSION(2, 2, 4))
 CLOCK driver version 2.2.4.
 

Data Structure Documentation

struct _wm8960_audio_format

Data Fields

uint32_t mclk_HZ
 master clock frequency
 
uint32_t sampleRate
 sample rate
 
uint32_t bitWidth
 bit width
 
struct _wm8960_master_sysclk_config

Data Fields

wm8960_sysclk_source_t sysclkSource
 sysclk source
 
uint32_t sysclkFreq
 PLL output frequency value.
 
struct wm8960_config

Data Fields

wm8960_route_t route
 Audio data route. More...
 
wm8960_protocol_t bus
 Audio transfer protocol.
 
wm8960_audio_format_t format
 Audio format.
 
bool master_slave
 Master or slave. More...
 
wm8960_master_sysclk_config_t masterClock
 master clock configurations
 
bool enableSpeaker
 True means enable class D speaker as output, false means no.
 
wm8960_input_t leftInputSource
 Left input source for WM8960.
 
wm8960_input_t rightInputSource
 Right input source for wm8960.
 
wm8960_play_source_t playSource
 play source
 
uint8_t slaveAddress
 wm8960 device address
 
codec_i2c_config_t i2cConfig
 i2c configuration
 

Field Documentation

wm8960_route_t wm8960_config::route
bool wm8960_config::master_slave
struct _wm8960_handle

Data Fields

const wm8960_config_tconfig
 wm8904 config pointer
 
uint8_t i2cHandle [WM8960_I2C_HANDLER_SIZE]
 i2c handle
 

Macro Definition Documentation

#define WM8960_LINVOL   0x0U
#define WM8960_I2C_ADDR   0x1A

Typedef Documentation

Only provide some typical data route, not all route listed. Note: Users cannot combine any routes, once a new route is set, the previous one would be replaced.

WM8960 only supports I2S format and PCM format.

Enumeration Type Documentation

Enumerator
kWM8960_ModuleADC 

ADC module in WM8960.

kWM8960_ModuleDAC 

DAC module in WM8960.

kWM8960_ModuleVREF 

VREF module.

kWM8960_ModuleHP 

Headphone.

kWM8960_ModuleMICB 

Mic bias.

kWM8960_ModuleMIC 

Input Mic.

kWM8960_ModuleLineIn 

Analog in PGA.

kWM8960_ModuleLineOut 

Line out module.

kWM8960_ModuleSpeaker 

Speaker module.

kWM8960_ModuleOMIX 

Output mixer.

anonymous enum

Enumerator
kWM8960_HeadphoneLeft 

wm8960 headphone left channel

kWM8960_HeadphoneRight 

wm8960 headphone right channel

kWM8960_SpeakerLeft 

wm8960 speaker left channel

kWM8960_SpeakerRight 

wm8960 speaker right channel

Enumerator
kWM8960_PlaySourcePGA 

wm8960 play source PGA

kWM8960_PlaySourceInput 

wm8960 play source Input

kWM8960_PlaySourceDAC 

wm8960 play source DAC

Only provide some typical data route, not all route listed. Note: Users cannot combine any routes, once a new route is set, the previous one would be replaced.

Enumerator
kWM8960_RouteBypass 

LINEIN->Headphone.

kWM8960_RoutePlayback 

I2SIN->DAC->Headphone.

kWM8960_RoutePlaybackandRecord 

I2SIN->DAC->Headphone, LINEIN->ADC->I2SOUT.

kWM8960_RouteRecord 

LINEIN->ADC->I2SOUT.

WM8960 only supports I2S format and PCM format.

Enumerator
kWM8960_BusI2S 

I2S type.

kWM8960_BusLeftJustified 

Left justified mode.

kWM8960_BusRightJustified 

Right justified mode.

kWM8960_BusPCMA 

PCM A mode.

kWM8960_BusPCMB 

PCM B mode.

Enumerator
kWM8960_InputClosed 

Input device is closed.

kWM8960_InputSingleEndedMic 

Input as single ended mic, only use L/RINPUT1.

kWM8960_InputDifferentialMicInput2 

Input as differential mic, use L/RINPUT1 and L/RINPUT2.

kWM8960_InputDifferentialMicInput3 

Input as differential mic, use L/RINPUT1 and L/RINPUT3.

kWM8960_InputLineINPUT2 

Input as line input, only use L/RINPUT2.

kWM8960_InputLineINPUT3 

Input as line input, only use L/RINPUT3.

anonymous enum

Enumerator
kWM8960_AudioSampleRate8KHz 

Sample rate 8000 Hz.

kWM8960_AudioSampleRate11025Hz 

Sample rate 11025 Hz.

kWM8960_AudioSampleRate12KHz 

Sample rate 12000 Hz.

kWM8960_AudioSampleRate16KHz 

Sample rate 16000 Hz.

kWM8960_AudioSampleRate22050Hz 

Sample rate 22050 Hz.

kWM8960_AudioSampleRate24KHz 

Sample rate 24000 Hz.

kWM8960_AudioSampleRate32KHz 

Sample rate 32000 Hz.

kWM8960_AudioSampleRate44100Hz 

Sample rate 44100 Hz.

kWM8960_AudioSampleRate48KHz 

Sample rate 48000 Hz.

kWM8960_AudioSampleRate96KHz 

Sample rate 96000 Hz.

kWM8960_AudioSampleRate192KHz 

Sample rate 192000 Hz.

kWM8960_AudioSampleRate384KHz 

Sample rate 384000 Hz.

anonymous enum

Enumerator
kWM8960_AudioBitWidth16bit 

audio bit width 16

kWM8960_AudioBitWidth20bit 

audio bit width 20

kWM8960_AudioBitWidth24bit 

audio bit width 24

kWM8960_AudioBitWidth32bit 

audio bit width 32

Enumerator
kWM8960_SysClkSourceMclk 

sysclk source from external MCLK

kWM8960_SysClkSourceInternalPLL 

sysclk source from internal PLL

Function Documentation

status_t WM8960_Init ( wm8960_handle_t handle,
const wm8960_config_t config 
)

The second parameter is NULL to WM8960 in this version. If users want to change the settings, they have to use wm8960_write_reg() or wm8960_modify_reg() to set the register value of WM8960. Note: If the codec_config is NULL, it would initialize WM8960 using default settings. The default setting: codec_config->route = kWM8960_RoutePlaybackandRecord codec_config->bus = kWM8960_BusI2S codec_config->master = slave

Parameters
handleWM8960 handle structure.
configWM8960 configuration structure.
status_t WM8960_Deinit ( wm8960_handle_t handle)

This function close all modules in WM8960 to save power.

Parameters
handleWM8960 handle structure pointer.
status_t WM8960_SetDataRoute ( wm8960_handle_t handle,
wm8960_route_t  route 
)

This function would set the data route according to route. The route cannot be combined, as all route would enable different modules. Note: If a new route is set, the previous route would not work.

Parameters
handleWM8960 handle structure.
routeAudio data route in WM8960.
status_t WM8960_SetLeftInput ( wm8960_handle_t handle,
wm8960_input_t  input 
)
Parameters
handleWM8960 handle structure.
inputAudio input source.
status_t WM8960_SetRightInput ( wm8960_handle_t handle,
wm8960_input_t  input 
)
Parameters
handleWM8960 handle structure.
inputAudio input source.
status_t WM8960_SetProtocol ( wm8960_handle_t handle,
wm8960_protocol_t  protocol 
)

WM8960 only supports I2S, left justified, right justified, PCM A, PCM B format.

Parameters
handleWM8960 handle structure.
protocolAudio data transfer protocol.
void WM8960_SetMasterSlave ( wm8960_handle_t handle,
bool  master 
)
Parameters
handleWM8960 handle structure.
master1 represent master, 0 represent slave.
status_t WM8960_SetVolume ( wm8960_handle_t handle,
wm8960_module_t  module,
uint32_t  volume 
)

This function would set the volume of WM8960 modules. Uses need to appoint the module. The function assume that left channel and right channel has the same volume.

Module:kWM8960_ModuleADC, volume range value: 0 is mute, 1-255 is -97db to 30db Module:kWM8960_ModuleDAC, volume range value: 0 is mute, 1-255 is -127db to 0db Module:kWM8960_ModuleHP, volume range value: 0 - 2F is mute, 0x30 - 0x7F is -73db to 6db Module:kWM8960_ModuleLineIn, volume range value: 0 - 0x3F is -17.25db to 30db Module:kWM8960_ModuleSpeaker, volume range value: 0 - 2F is mute, 0x30 - 0x7F is -73db to 6db

Parameters
handleWM8960 handle structure.
moduleModule to set volume, it can be ADC, DAC, Headphone and so on.
volumeVolume value need to be set.
uint32_t WM8960_GetVolume ( wm8960_handle_t handle,
wm8960_module_t  module 
)

This function gets the volume of WM8960 modules. Uses need to appoint the module. The function assume that left channel and right channel has the same volume.

Parameters
handleWM8960 handle structure.
moduleModule to set volume, it can be ADC, DAC, Headphone and so on.
Returns
Volume value of the module.
status_t WM8960_SetMute ( wm8960_handle_t handle,
wm8960_module_t  module,
bool  isEnabled 
)
Parameters
handleWM8960 handle structure.
moduleModules need to be mute.
isEnabledMute or unmute, 1 represent mute.
status_t WM8960_SetModule ( wm8960_handle_t handle,
wm8960_module_t  module,
bool  isEnabled 
)
Parameters
handleWM8960 handle structure.
moduleModule expected to enable.
isEnabledEnable or disable moudles.
status_t WM8960_SetPlay ( wm8960_handle_t handle,
uint32_t  playSource 
)
Parameters
handleWM8960 handle structure.
playSourceplay source , can be a value combine of kWM8960_ModuleHeadphoneSourcePGA, kWM8960_ModuleHeadphoneSourceDAC, kWM8960_ModulePlaySourceInput, kWM8960_ModulePlayMonoRight, kWM8960_ModulePlayMonoLeft.
Returns
kStatus_WM8904_Success if successful, different code otherwise..
status_t WM8960_ConfigDataFormat ( wm8960_handle_t handle,
uint32_t  sysclk,
uint32_t  sample_rate,
uint32_t  bits 
)

This function would configure the registers about the sample rate, bit depths.

Parameters
handleWM8960 handle structure pointer.
sysclksystem clock of the codec which can be generated by MCLK or PLL output.
sample_rateSample rate of audio file running in WM8960. WM8960 now supports 8k, 11.025k, 12k, 16k, 22.05k, 24k, 32k, 44.1k, 48k and 96k sample rate.
bitsBit depth of audio file (WM8960 only supports 16bit, 20bit, 24bit and 32 bit in HW).
status_t WM8960_SetJackDetect ( wm8960_handle_t handle,
bool  isEnabled 
)
Parameters
handleWM8960 handle structure.
isEnabledEnable or disable moudles.
status_t WM8960_WriteReg ( wm8960_handle_t handle,
uint8_t  reg,
uint16_t  val 
)
Parameters
handleWM8960 handle structure.
regThe register address in WM8960.
valValue needs to write into the register.
status_t WM8960_ReadReg ( uint8_t  reg,
uint16_t *  val 
)
Parameters
regThe register address in WM8960.
valValue written to.
status_t WM8960_ModifyReg ( wm8960_handle_t handle,
uint8_t  reg,
uint16_t  mask,
uint16_t  val 
)
Parameters
handleWM8960 handle structure.
regThe register address in WM8960.
maskThe mask code for the bits want to write. The bit you want to write should be 0.
valValue needs to write into the register.